Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 11/13/2023

Features

12 Detachable Power Cords with 12 Different Plugs Support Universal Input
This G3 universal-input PDU (UPDU) is designed to meet your most diverse rack-power needs. Fully managed with 42 outlets and sophisticated management capabilities, the EVMAGU23X-3 accommodates power needs ranging from 5kVA single-phase to 23kVA 3-phase. Just pair the UPDU with one of 12 detachable 10-foot power cords with 12 different plug options (all sold separately). In delivering a broad range, this UPDU alleviates the cost and complexity of mixing and matching different PDUs for different installations. It also ensures you won’t outgrow your PDU as your power needs evolve.

42 Outlets Give You Plenty of Power Options
The EVMAGU23X-3 features 24 C13 outlets, which accept C14 connectors, and 18 high-retention, P-lock cable-compatible C39 combo outlets, which accept both C14 and C20 plugs. This flexibility reduces the number of PDUs your rack requires, saving you money, effort, time and valuable rack space. 

Outlet-Level Control Boosts Performance and Efficiency
All 42 outlets provide metering, monitoring and switching for granular power data and precision control of power delivery. The outlets are evenly separated along the 72-inch chassis into six color-coded load banks, each with its own 20A circuit breaker. You can get more uptime by disabling an outlet or load bank before its connected equipment overloads the system, rather than disabling the entire PDU and shutting down all equipment. LEDs show you at a glance which outlets are turned on.

Remote Management Saves Time and Money
Manage the EVMAGU23X-3 via web browser or SNMP integration into DCIM. You can also use monitoring software, including Eaton’s Intelligent Power Manager (IPM), Visual Power Manager (VPM) or Visual Capacity Optimization Manager (VCOM). Receiving automated alerts about power issues and remotely rebooting the PDU or individual outlets saves you costly on-site visits, improves response time and frees up resources for other critical tasks.

ePDU Network Management and Control Module for Remote Access
The eNMC includes an upgradable network card, push-button controls, an LCD with outlet-level readings, serial/Ethernet ports for environmental monitoring and a USB port for upgrading the firmware. It’s hot-swappable, so you can remove the module without interrupting power. 

Convenient Box-to-Rack Installation
This G3 UPDU features toolless mounting buttons that allow front- or side-facing rack installation, depending on your rack’s layout and your power needs. Choose from a collection of 12 power cables and 12 plug options (all power cords sold separately). Low-profile 20A circuit breakers are flush with the lightweight aluminum chassis, and the narrow two-inch width allows multiple mounting options. You can daisy-chain up to eight G3 UPDUs via the eNMC and share one network connection and IP address.

Meets Global Approval
This G3 UPDU meets industry standards all over the world, so you can source a single PDU chassis globally and pair it with cables rated for the voltage requirements of each region.

Package Includes

  • G3 Universal-Input Managed Rack PDU
  • Cat5e Ethernet cable, 150 mm
  • Shielded Ethernet cable, 600 mm
  • DB9-to-RJ45 serial cable
  • 8P8C Y splitter cable for daisy-chaining
  • (2) M4 x 10 mm flat-head screws
  • (2) Mounting buttons
  • Source label, red
  • Source label, blue
  • Wrapping label, red
  • Wrapping label, blue
  • Safety guide
  • Quick start guide
RoHS compliant

Specifications

OVERVIEW
UPC Code743172108609
PDU TypeManaged
INPUT
Input Phase3-Phase; Single-Phase
PDU Input Voltage208V; 415V; 240V
Nominal Input Voltage Description1P: 100-240V~, 16-63A 3P DELTA: 100-240V~, 16-55A 3P WYE: 100-240 / 173-415V~, 16-32A50/60Hz;
Maximum Input Amps63.0
PDU Plug Type332P6W; 360P6W; 460P9W; 516P6W; 532P6W; 560P6W; 560P9W; HUBBELL CS8365C 50A; NEMA L21-30P; NEMA L5-30P; NEMA L6-30P
Input Cord DetailsUniversal input connector. Available 12 detachable power cords with 12 different plugs; all cords are 10 ft. long with locking connectors. Cordsets are sold and shipped separately.
Input Cord Length (ft.)10
OUTPUT
Output Capacity (kVA)23
Output Capacity (kW)23
Output Capacity DetailsPower rating is based on the input cordset used. Cord options available for 5kVA-23kVA, 1-phase or 3-phase
Frequency Compatibility50 / 60 Hz
Output Circuit Breakers(6) low-profile circuit breakers. 16A (Europe)/20A (US). One circuit breaker per outlet bank.
Nominal Output Voltage(s) Supported208V; 240/415V 3-PH Wye
Output Receptacles(24) C13; (18) C39
Output Amp Capacity10A per C13, 16A per C39, 16A max per outlet bank
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayLCD pixel display with outlet-level readings and automatic shut-off to save energy. Set IP address, rotate display, control outlets, view alarms and read current, voltage, power and energy.
LED IndicatorsGreen = outlet is on Red = PDU has power but outlet is off
Current Measurement Accuracy (Amps)+/-1%
Voltage Measurement Accuracy (Volts)+/-1%
Power Measurement Accuracy (Watts)+/-1%
PHYSICAL
Material of ConstructionAluminum
Form Factors Supported0U (vertical)
Housing ColorBlack
Included Mounting AccessoriesMounting buttons
Included Mounting Accessory DescriptionFactory-installed shoulder-style aluminum mounting buttons. 61.25” center-to-center Alternative flush-style mounting buttons also included with PDU
PDU Form FactorVertical (0U)
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)77.60 x 7.70 x 9.30
Shipping Weight (lbs.)17.30
Unit Dimensions (hwd / in.)72.010 x 2.050 x 2.560
Unit Weight (lbs.)17.300
Rack Units42
ENVIRONMENTAL
Operating Temperature Range0° to 60°C (32° to 140°F)
COMMUNICATIONS
Network Monitoring Port DescriptionHot-swappable, upgradeable eNMC module
Network Monitoring Port  Serial/Ethernet ports for environmental monitoring and daisy-chain connections
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet)
Communications InterfaceRJ45 Network; RJ45 Serial; USB-A
CONNECTIONS
Ports3
Serial Interface(1) Serial RJ45
Daisy-chainable / CascadableYes
Daisy-chainable / Cascadable DetailsConnect up to 8 PDUs from one network connection
FEATURES & SPECIFICATIONS
High Availability PDU Features  Remote Network Notifications
Tools NecessaryNo
SNMPYes
Labeled PortsYes
LED LightsYes
STANDARDS & COMPLIANCE
Product CertificationsIEC 62368-1; RCM (Australia & New Zealand); UL 62368-1
Product ComplianceCE (Europe); EAC (Belarus, Kazakhstan, Russia); FCC (USA); RoHS3; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

The C39 outlet allows both C14 and C20 plugs to connect into a singular outlet. Like its NEMA counterpart the 5-20P, the C39 outlet allows for both 15- and 20-amp inlets. The flexibility of this universal outlet allows you to swap out equipment without having the inconvenience of re-ordering a new rack PDU to meet specific outlet count requirements on a per rack basis.

Read more

Was this information helpful? Yes No
Need more help? Contact Technical Support

The UTG series circular connector is made by Souriau-Sunbank, an Eaton company. It has a 1/3 bayonet coupling to quickly connect, with an audible click to confirm proper connection.

Made from plastic and metal, UTG connectors provide a weight-saving solution combined with high durability, supporting up to 500 mating cycles. UTG connectors answer the need for economical, lightweight and reliable coupling.

Was this information helpful? Yes No
Need more help? Contact Technical Support

A Universal Input PDU, or UPDU for short, can be paired with any one of 12 detachable input cords with 12 different plugs. By accommodating rack equipment with a broad range of power needs, it alleviates the cost and complexity of mixing and matching different PDUs for different installations, allows you to standardize on a single PDU for your data centres worldwide, and helps ensure you don’t outgrow your PDU as power needs evolve.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.