Part Number: DWM1323SE
This Model has been retired and replaced by DWM1327SE. More information for the DWM1323SE is available on the model support page
Overview
Features
- Tripp Lite’s VESA-compliant DWM1323SE Tilt Flat-Screen Wall Mount offers full-motion articulation and can free up valuable space in your workstation by allowing you to effortlessly re-position your display at any time, even after installation
- Sleek design features convenient one-touch swivel display adjustment with tilt capabilities
- Fits most 13- to 27-inch flat-panel displays
- Durable, all-metal frame with scratch-resistant, powder-coat finish withstands the stress of repeated use and blends easily into any décor
- Includes all necessary mounting hardware and supports weights of up to 33 lb
- 5-year warranty
- Green, RoHS-compliant design
Specifications
OVERVIEW
UPC Code | 037332178794 |
PHYSICAL
Color | Black |
Material of Construction | Metal |
VESA Pattern (mm) | 75x75; 100x100 |
Motion | Full |
Mounting Location | Wall |
Degrees of Motion | -15/+15 Tilt; 180 Swivel |
Maximum Weight Capacity (lbs.) | 33 |
Min/Max Arm Extension (in.) | 4.14 min to 15.95 max |
Shipping Dimensions (hwd / in.) | 11.02 x 9.45 x 2.83 |
Shipping Weight (lbs.) | 2.70 |
Unit Dimensions (hwd / in.) | 8.260 x 4.600 x 16.000 |
Unit Weight (lbs.) | 2.66 |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | Yes |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Videos
- DWM1323SE Tilting Flat-Screen Wall Mount
https://tripplite.eaton.com/video/dwm1323se-tilting-flat-screen-wall-mount/63604 - Display Mounts for Flat-Panel Displays and HDTVs
https://tripplite.eaton.com/video/display-mounts-for-flat-panel-displays-and-hdtvs/75335 - Wall Mounts for Flat-Panel Displays
https://tripplite.eaton.com/video/wall-mounts-for-flat-panel-displays/69626
Product Images