Part Number: B125-101-60-WP
This Model has been retired and replaced by B125-101-60-IR. An Owner's Manual and other information for the B125-101-60-WP is available on the model support page
Overview
- When using 24Awg, Solid Wire Cat6 cable, a 1080p @ 60Hz (or 1920 x 1200) signal can be extended up to 125 ft. from the source.
- When using 24Awg, Solid Wire Cat6 cable, a 3D signal can be extended up to 100 ft.
- When using 24Awg, Solid Wire Cat5 cable, a 1080p @ 60Hz (or 1920 x 1200) signal can be extended up to 75 ft. from the source.
- When using 24Awg, Solid Wire Cat5 cable, a 3D signal can be extended up to 50 ft.
Simply run two Cat5/6 cables between the local transmitter and remote receiver units, and plug in standard Tripp Lite HDMI cables to the HDMI source and the display.
The B125-101-60-WP comes with both local transmitter and remote receiver wallplates. DTS-HD, Dolby True HD and 7.1 Channel Surround Sound audio are supported, and it is compliant with HDCP, EDID and DDC. 24-bit True Color (8-bits per channel) is supported. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Extends a 1080p @ 60Hz (or 1920 x 1200) signal up to 125 ft. using 24Awg, Solid Wire Cat6 cabling (Tripp Lite N202-Series)
- Extends a 1080p @ 60Hz (or 1920 x 1200) signal up to 75 ft. using 24Awg, Solid Wire Cat5 cabling
- Extends a 3D signal up to 100 ft. using 24Awg, Solid Wire Cat6 cabling, or up to 50 ft. using 24Awg, Solid Wire Cat5 cabling
- Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
- Supports HDCP, EDID and DDC
- Supports 24-bit True Color (8-bits per channel)
- Use Tripp Lite P568-Series HDMI cables to connect to HDMI source and monitor
- Equalization control dial for skew compensation
- Supports Lip-Sync Pass Through, and CEC pass through
- Green LED indicate power being received
- Orange LED indicates signal connection
- Compliant with the Federal Trade Agreements Act ( TAA ) for GSA schedule purchases
Specifications
OVERVIEW
UPC Code | 037332168030 |
Product Type | Cat5/Cat6 Extender Kit |
Technology | HDMI |
VIDEO
Max 720P Range (ft) | 125 |
Max 1080P Range (ft) | 125 |
Maximum Signal Range (ft) | 125 |
POWER
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | HDMI (FEMALE) |
Side A - Connector 2 | (2) RJ45 (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Side B - Connector 2 | (2) RJ45 (FEMALE) |
PHYSICAL
Color | White |
Shipping Dimensions (hwd / in.) | 2.00 x 6.30 x 8.40 |
Shipping Weight (lbs.) | 1.20 |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 125 |
Max 480P Range (ft) | 125 |
Max 1440 x 900 Range (ft) | 125 |
Max 1080i Range (ft) | 125 |
Max 480i Range (ft) | 125 |
Max 640 x 480 Range (ft) | 125 |
Max 800 x 600 Range (ft) | 125 |
Max 1600 x 1200 Range (ft) | 125 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images