Part Number: PR-PRO4
This Model has been retired and has not been replaced. More information for the PR-PRO4 is available on the model support page
Overview
Features
- RF Connectivity: Works up to 65-ft. - even through walls and furniture.
- Gyroscopic Mouse Control: Provides complete two-button mouse capabilities.
- Laser Pointer: Highlights details of your presentation with ease!
- Audio Controls: Adjust system volume on the PC or Mac.
- Advanced Functions: Start and End presentations, or hide the slide (darken the screen) with a push of a button.
- Plug and Play: No software to install, just plug the receiver into the USB port and the remote begins to work within seconds.
- Pop In/Out Receiver: The RF receiver stores in the top of the remote when not in use.
- On-Off Switch: Prevents the battery from accidentally draining when the remote is being carried in your pocket or laptop bag.
- Gamer Mode: Easy to use gamer remote for many Microsoft Windows based simulator games.
- AAA Batteries: Easy to buy when you need to replace the batteries.
- Travel Pouch: Convenient drawstring carry pouch with small inner pocket.
- Windows Compatible: Designed for use on Windows 98SE, XP, Vista and Win 7.
- MAC: An available USB Port MAC OS 10.6.6 or later (F5 function key limited to presentation exit only)
- Controls PowerPoint and similar presentation software.
System Requirements
- Windows:An available USB port, Windows 98SE/Me/2000/XP/Vista/Windows 7
- MAC: An available USB port, MAC OS 10.6.6 or later (F5 function key limited to presentation exit only)
- Presentation Software: This remote control is designed for use with PowerPoint. It will also work with other presentation programs that use the same keystrokes as PowerPoint. The remote supports both Slide Show view and Presenter view within PowerPoint.
- Volume Control: Volume control buttons adjust system volume on a PC.
- Projectors: This remote is compatible with all brands of projectors.
Package Includes
- Remote with USB receiver
- Owner's manual
- Two AAA batteries for remote
- Travel pouch
Specifications
OVERVIEW
UPC Code | 037332160805 |
Model Frequency | 2.4 to 2.483 GHz ISM Band |
Laser Pointer | Class 2; Maximum output = 1 mW, wavelength = 650 nm |
PRODUCT OVERVIEW
Product Overview | Keyspan-by-Tripp Lite Presentation Pro Remote Control |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 3.00 x 6.50 x 12.00 |
Shipping Weight (lbs.) | 0.40 |
Unit Dimensions (hwd / in.) | 0.885 x 1.500 x 4.272 |
Unit Weight (lbs.) | .132 |
COMMUNICATIONS
Signal Range (ft.) | 65 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Videos
- PR-PRO4 Presentation Remote Control
https://tripplite.eaton.com/video/pr-pro4-presentation-remote-control/55913
Product Images