Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 4/16/2020

Overview

The Mini KVM Extender USB is a high value, affordable solution for extending your KVM console from your computer or KVM switch to a distance of up to 230-ft. (70M) away over clutter free CAT5/6/7 cables.

If you're working from a small, home office (SOHO), the Mini KVM Extender USB is your preferred extended control solution - just place the KVM console where you want and the computer where you need and you're all set to go!

For industrial applications such as manufacturing lines or clean rooms, the Mini KVM Extender USB provides maximum safety and security, allowing you to place computers and servers in a single centralized location, far away from any production hazards.

IT managers seeking extended access to server rooms in a tightly secured environment will find the Mini KVM Extender USB particularly efficient and easy to use. Ideal also for presentation and training applications, the Mini KVM Extender USB provides flexibility and security coupled with highly attractive pricing.

The Mini KVM Extender USB is made up of 2 micro sized, compact units on both ends: a Transmitter unit with VGA and USB connectors that connects to the computer / KVM switch, and a Receiver unit with VGA and PS/2 connectors that connects to the remote keyboard, monitor and mouse. The Mini KVM Extender USB is a pure hardware solution, making it both software and network independent.

Features

  • Manage a USB computer or KVM switch from a remote location up to 230-ft. (70M) away
  • More security - Look after your investment by storing computers in locked, environmentally controlled room
  • More flexibility - Place your KVM console where you want it and your computer where you need it
  • More efficiency - Make your set up work for you instead of you working for your set up
  • Plug and play solution
  • Micro sized - Smallest form factor for sleek Transmitter and Receiver units. Once installed you won't even know they exist!
  • Transmitter unit features VGA and USB connectors for the computer / KVM swtich, and the Receiver unit features VGA and PS/2 connectors for the remote keyboard, monitor and mouse
  • Simple to install and operate
  • No external power needed at transmitter end
  • Supports all major OS
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • Compatible with all major operating systems
  • Computer or KVM switch with VGA and USB ports
  • VGA monitor and PS/2 keyboard and mouse

Package Includes

  • Local Transmitter Unit
  • Remote Receiver Unit
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz Output: DC5V/1000mA)
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code654518301670
Accessory TypeExtender Kit
TechnologyVGA/SVGA
Accessory ClassKVM Switch Accessories
INPUT
Redundancy - Dual Power InputsNo
POWER
AC Adapter(Input: 100-240V, 50/60Hz Output: DC5V/1000mA)
PHYSICAL
ColorBlack
RackmountableNo
Shipping Dimensions (hwd / in.)6.00 x 4.20 x 6.80
Shipping Weight (lbs.)1.30
ENVIRONMENTAL
Storage Temperature Range-40 to 70 C / -40 to 158 F
Operating Temperature0 TO 40 C / 32 to 104 F
CONNECTIONS
PC/Server ConnectionsVGA; USB
FEATURES & SPECIFICATIONS
On-Screen Display (OSD)No
Driver RequiredNo
REMOTE ACCESS
Modem PortNo
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) N201-025-GY N201-025-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) N201-050-GY N201-050-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 75 ft. (22.86 m) N201-075-GY N201-075-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 75 ft. (22.86 m)

Documents & Downloads

Product Videos

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.