Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Control up to 16 computers with one Cat5 KVM switch with integrated console. This KVM switch is a smart solution for efficient server control that saves rack space and money. Low-cost Cat5 cabling lets you locate servers up to 100 ft. from switch.

  • Occupies just 1U of space in a rack-mountable drawer
  • Low-cost Cat5 cabling allows longer distances, reduces cable clutter
  • 19” LCD screen supports video resolution up to 1366 x 768
  • Simplifies IT tasks with easy switching between all 16 ports
  • Expandable - Cascade a second level of KVM switches to control up to 256 servers from a single station using B072-008-1, B072-008-1A, B072-016-1 and/or B072-016-1A to increase the number of ports.
  • TAA compliant for GSA Schedule purchases
  • 1-year limited warranty

Overview

This B070-016-19 KVM Switch gives you a rack-mountable full keyboard, LCD and touchpad in a single console that occupies only 1U of rack space. Easy to install and use, it’s the optimal solution for controlling up to 16 computers/servers.

The B070-016-19 uses inexpensive, user-supplied Cat5e/6/6a cabling and a Server Interface Unit so you can control computers/servers located up to 100 feet away from the switch. You can switch easily between the 16 ports using an on-screen display (OSD) or keyboard hotkey commands. Multi-level password protection prohibits unauthorized users from accessing the connected computers. The built-in 19-inch LCD screen supports video resolutions up to 1366 x 768.

The B070-016-19 stores neatly in a rack drawer and pulls out when needed. This KVM console is compatible with all major operating systems. Heavy-duty steel housing stands up to frequent use. Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Note: B051-000 remote access IP unit is not compatible with B070-008-19 or B070-016-19 NetCommander® Cat5 1U Rack-Mount Console KVM Switch Series.

Features

Saves Space and Money

  • Combines 16-port KVM switch, 19” LCD screen, keyboard and touchpad in a 1U rack-mountable drawer – ideal when rack space is at a premium
  • Mounts into 19”-wide rack, 27”-42” deep; can be mounted in 2-post rack with B019-000
  • Flip-up/fold-down screen keeps console from blocking access to rack equipment when not in use
  • Eliminates need to buy costly monitors, keyboards and mice for each computer/server


Uses inexpensive Cat5e/6/6a Cables

  • Low-cost cables lets you locate servers up to 100 ft. from the switch
  • Use plug-and-play Server Interface Unit B078-101-USB-1 (for USB) with each server that will be connected with Cat5 cable
  • For computers with Displayport or HDMI, change to VGA using adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.


Simplifies IT Tasks

  • Switch easily between the 16 ports via on-screen display or keyboard hot key commands
  • Hot pluggable; add or remove USB computers without having to power down the switch
  • Auto-scan mode automatically sequences through all active ports accessible to the user


Large 19” LCD

  • Extra-wide display makes multitasking easier
  • Supports video resolutions up to 1366 x 768
  • DDC emulation allows optimal output to the LCD


Multi-Level Password Security

  • Multi-level password security limits access to authorized users (administrator, supervisor or user)
  • Two-level log-out allows manual log-out or automatic log-out after a user-defined period of time has passed


Expandability and Long-Lasting Reliability

  • Expandable - Cascade a second level of KVM switches to control up to 256 servers from a single station using B072-008-1, B072-008-1A, B072-016-1 and/or B072-016-1A to increase the number of ports.
  • Compatible with all major operating systems for easy integration into your existing structure
  • Firmware is upgradable with included cable and utility
  • Heavy-duty steel housing stands up to frequent use


TAA Compliant

  • Complies with the Federal Trade Agreements Act for GSA Schedule purchases

System Requirements

  • Computer with HD15 port, and USB port or PS/2 keyboard/mouse ports
  • User-supplied Cat 5e/6/6a cabling
  • B078-101-USB-1 (USB) Server Interface Unit is required for each connected computer/server
  • For computers with DisplayPort or HDMI, change to VGA using adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.
  • Compatible with all major operating systems
  • Power consumption: 120V, 60Hz, 30W

Package Includes

  • B070-016-19 1U rackmount console KVM switch with 19” LCD
  • C13 to 5-15P power cord
  • Serial firmware upgrade cable
  • Jumper cable to connect KVM console ports to integrated console ports
  • Rackmount hardware
  • CD with owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332137883
ConsoleYes
Max CPU256
TechnologyCat5/5e; PS/2; VGA/SVGA
VIDEO
Max Supported Video Resolution1366 x 768 @ 60Hz
Max. Distance (Between any 2 Units)100 ft (30.5m)
Max Number of Ports (Entire Chain)256
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency50/60Hz
Input Current120V (1.4A) / 230V (0.8A)
Power Input ReceptacleIEC-320-C14
OUTPUT
Frequency Compatibility50 / 60 Hz
POWER
Power Consumption (Watts)30
Power Consumption Detail(Line Mode) 30W / (Standby Mode) 5W
CONNECTIONS
Number of Ports16
PC/Server ConnectionsPS/2; USB; VGA
Side A - Connector 1(2) HD15 (FEMALE)
Side A - Connector 2(4) MINI DIN-6 (FEMALE)
Side A - Connector 3RJ11 (FEMALE)
Side B - Connector 1(16) RJ45 (FEMALE)
Computer Keyboard and Mouse InterfacePS/2; USB
Computer Monitor InterfaceVGA
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (CAPS LOCK, SCROLL LOCK, NUM LOCK)
PHYSICAL
ColorBlack
Material of ConstructionSteel (Steel, Electrogalvanized, Cold Rolled, Coil)
LCD Monitor (in.)19
RackmountableYes
Shipping Dimensions (hwd / in.)6.00 x 23.40 x 32.68
Shipping Weight (lbs.)39.90
Unit Dimensions (hwd / in.)1.710 x 17.690 x 28.440
Unit Packaging TypeBox
Unit Weight (lbs.)31.00
ENVIRONMENTAL
Storage Temperature Range-40° to 158°F (-40° to 70°C)
Relative Humidity0-80% non-condensing
Operating Temperature32 to 104 F (0 to 40 C)
BTUs  (Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr
COMMUNICATIONS
IP Remote Access  No
PORT EXPANSION
Daisy-chainable or CascadableCascadeable
FEATURES & SPECIFICATIONS
NIAP-Certified Secure  No
Number of Users1
Autoscan (Y,N)  Y
On-Screen Display (OSD)Yes
Port SelectionHotkey; OSD
Driver RequiredNo
Autoscan Duration  Variable
Recommended Category CableCat5e/6/6a Cables
BUILT-IN CONSOLE
Console Screen Size (inches)19
Console Screen Aspect Ratio16:9
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product ComplianceRoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

No, B051-000 remote access IP unit is not compatible with B072-008-1A or B072-016-1A KVM Switch Series.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m) N201-007-GY N201-007-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) N201-010-GY N201-010-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 14 ft. (4.27 m) N201-014-GY N201-014-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 14 ft. (4.27 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) N201-025-GY N201-025-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) N201-050-GY N201-050-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m)

Accessories

  Model Number Description
2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles B019-000 B019-000 2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles
NetCommander PS2 Server Interface Unit (SIU) B078-101-PS2 B078-101-PS2 NetCommander PS2 Server Interface Unit (SIU)
NetCommander USB Server Interface Unit (SIU) - Single, TAA B078-101-USB-1 B078-101-USB-1 NetCommander USB Server Interface Unit (SIU) - Single, TAA
NetCommander USB Server Interface Unit (SIU) - 8-Pack B078-101-USB-8 B078-101-USB-8 NetCommander USB Server Interface Unit (SIU) - 8-Pack

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1M Extended Warranty and Technical Support for Select Products – KVM, PDUs
WEXT2M Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs
WEXT3M Extended Warranty and Technical Support for Select Products – KVM Switches, PDU

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.