Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
Product Status Discontinued on 7/19/2021

Protect It! 8-Outlet Surge Protector, 10 ft. (3.05 m) Cord, 3240 Joules, Tel/Fax/Modem/Coax Protection, RJ11

Part Number:  TLP810SAT

TLP810SAT product image

Overview

Tripp Lite's TLP810SAT Surge Suppressor offers complete AC, telephone and coax line surge suppression on two lines for comprehensive system protection of home theaters, A/V systems and desktop PCs. Heavy grade AC surge suppression shields connected equipment from damage and performance problems due to the heaviest transient surges. Two sets of 2.2GHz gold coax connectors for cable-TV, satellite, broadcast antenna or cable modems. Set of RJ11 jacks offers surge suppression for pay-per-view satellite systems, dial-up and DSL modems, fax machines and cordless phones. TLP810SAT offers 8 total outlets, 10-ft. (3.05 m) cord with space-saving angled plug and diagnostic LEDs with audible alarm to warn of wiring problems and suppressor damage. Network grade AC suppression rated at 3240 joules shields equipment from surges and line noise. Integrated child-safety outlet covers safely seal off unused outlets. Attractive black suppressor housing with keyhole mounting tabs and 3 designated transformer plug outlets offers convenient protection of entire home theatre, a/v and computer equipment and accessories. $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
PLUG/OUTLETS: Input: NEMA5-15P/Output: 8 NEMA5-15R/10-ft. (3.05 m) AC line cord
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle)
FORMAT: Corded multi-outlet strip with transformer-spaced outlets
SUPPRESSION: AC: 150V RMS Clamping/3570 joules
PHONE: Set of phone jacks (RJ11, 2-wire, 1 line)
COAX: 2 Sets 2.2GHz gold coax jacks

Features

  • 3240 joules AC surge suppression shields equipment from the strongest surges and line noise
  • 8 AC outlets with room for 3 transformer plugs without blocking outlets covers computers and all peripherals
  • Phone line surge suppression protects both dialup and DSL modems, plus fax machines, cordless phones and more (pair of RJ11 jacks, 2-wire, 1 line, includes 6-ft. (1.83 m) phone cable)
  • Two sets of coax jacks protect cable modems, plus satellite, cable TV and broadcast antennas (includes 6-ft. (1.83 m) coax cable)
  • Long 10-ft. (3.05 m) AC line cable with space-saving angle input plug conveniently reaches distant outlets
  • Lighted power switch with integrated 15A circuit breaker offers power control and overload protection
  • Integrated child-safety sliding outlet covers safely seal off all unused outlets
  • Diagnostic LEDs confirm outlet grounding and surge suppression status
  • Audible alarm offers notification of suppressor damage
  • Attractive black suppressor housing with keyhole mounting tabs allow versatile placement options
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TLP810SAT Surge Suppressor
  • 6-ft. (1.83 m) telephone cable
  • Two 6-ft. (1.83 m) coax cables
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332095305
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Maximum Surge Amps216000
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)10
Right-Angle PlugYes
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(8) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(6) Yes
Outlet OrientationSingle row of 5, plus a second row of 3 for transformer accommodation
Outlet Safety Covers DetailIncludes built-in sliding outlet safety covers
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and 2-position red illuminated on/off power switch
Audible AlarmAudible alarm sounds to indicate damage to suppression components
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  3240
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
UL1449 Let Through Rating330/400/400
EMI / RFI Filtering  Up to 40 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details1 line
Cable (Coax) ProtectionYes
Cable (Coax) Protection Details2 line (2.2 GHz Bandwidth)
Network (Ethernet) ProtectionNo
Telephone/DSL ProtectionYes
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorBlack
Housing ColorBlack
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between horizontal tabs = 75 mm; Distance between vertical tabs = 41.6 mm
Outlets Measurement (Center to Center)Distance between standard outlets = 28.5mm; Distance between transformer outlets = 57mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)25.20 x 10.50 x 8.80
Shipping Weight (lbs.)2.90
Unit Dimensions (hwd / in.)4.860 x 9.550 x 1.510
Unit Weight (lbs.)2.02
Input Cord ColorBlack
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
When a surge protector has been compromised (due to a single event like a lightning strike or over a series of spikes and surges), many surge protectors will use an audible or LED alert only. If these alerts are missed, your equipment will receive unprotected power without your knowledge. When a surge protector with automatic shutoff has its protection compromised, it will prevent power from reaching connected equipment entirely. This both protects the equipment and provides a timely and clear indicator that a new surge protector is needed.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.