Part Number: 0DT23001
This Model has been retired and replaced by B013-330. More information for the 0DT23001 is available on the model support page
Overview
From SOHO Environments to Industrial Applications
More than just an extender, the Cat5 Smart KVM Extender is actually a multifunctional system that can perform multiple tasks all in one unit.
- KVM extension
- Dual-user access
- 2 by 2 control
- KVM switch extension
The dual user option enables two users to access the same computer making work more efficient.
As a 2 by 2 system, one user can switch between and control two computers while a second user can control one computer. This makes it an ideal solution for storage, industrial applications and SOHO environments (i.e. executive and secretary).
Where many servers are connected to a KVM switch, the Cat5 Smart KVM Extender gives the user all the flexibility needed to access and control all the servers from anywhere in the facility.
Features
- Extends KVM control over 110m / 360ft from your computer or KVM switch
- Dual-user function - double the power of your computer by allowing 2-user access
- 2 port KVM switch function
- Advanced CAT5 technology - utilizes low density cabling that is easy to install
- Supports video resolutions up to 1600 x 1200 @ 75Hz
- Pure hardware solution - software/network independent
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Compatible with DOS, Windows (3x, 9x, 2000, NT4, ME, XP and later), Linux, UNIX, HP UX, QNX, SGI, FreeBSD, BeOS, Open VMS, Novell
- Computer with a VGA monitor port
- Computer with PS/2 keyboard and mouse ports
- VGA monitor
- PS/2 keyboard and mouse
Package Includes
- Local Transmitter Unit
- Remote Receiver Unit
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, Output: DC6V, 800mA)
- VGA + PS/2 Cable Kit
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 654518301236 |
Accessory Type | Extender Kit |
Technology | PS/2; VGA/SVGA |
Accessory Class | KVM Switch Accessories |
POWER
AC Adapter | (Input: 100-240V, 50/60Hz, Output: DC6V, 800mA) |
PHYSICAL
Color | Silver |
Shipping Dimensions (hwd / in.) | 8.70 x 7.50 x 5.90 |
Shipping Weight (lbs.) | 3.40 |
ENVIRONMENTAL
Storage Temperature Range | -40 to 40 C / -40 to 104 F |
Operating Temperature | 0 to 40 C / 32 to 104 F |
CONNECTIONS
PC/Server Connections | VGA; PS/2 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://tripplite.eaton.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images