Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Insert into wall outlets or power strips and lock into place to prevent the connection of unauthorized devices.

  • Removable covers are designed for repeated use in NEMA 5-15R outlets
  • Ideal for childproofing your home’s wall outlets when properly installed
  • Self-locking feature allows easy installation with no tools required
  • Requires Phillips screwdriver for removal to ensure optimal security
  • Set includes 4 outlet covers and nylon screws to lock covers into place

Features

Reusable Covers Protect Unused Outlets Against Unauthorized Access
This set of four hospital-grade outlet covers are safe, easy and convenient to use. These covers meet healthcare agency requirements. They are also recommended for childproofing your home to prevent children from accessing electrical outlets.

Nearly Impossible to Remove Without a Tool
The HGOUTLETCVR outlet covers are easy to insert into an AC wall receptacle, power strip or surge protector. Just push the cover and the included nylon screw into the outlet to lock it tight. Each cover is designed for repeated use. To remove, use a Phillips-head screwdriver to remove the locking screw.

Compatible with Power Strips and Surge Protectors
These removable covers protect most standard home and office wall outlets, as well as PS-415-HGULTRA, SPS415HGULTRA, PS-410-HGOEMCC, PS-415-HG-OEM, PS-615-HG-OEM, PS410HGOEMX, PS-415-HG, PS-602-HG, PS-606-HG, PS-615-HG, RS1215-HG, ISOBAR6ULTRAHG, SPS-615-HG, SPS606HGRA, SPS610HGRA and other power strips with NEMA 5-15R-HG and NEMA 5-15R outlets.

System Requirements

Any NEMA 5-15R-HG and NEMA 5-15R outlets, including wall receptacles and hospital-grade power strips and surge protectors

Package Includes

  • (4) Outlet covers
  • Instruction sheet
RoHS compliant

Specifications

OVERVIEW
UPC Code037332175991
Accessory TypeOutlet Cover
Accessory ClassPDU Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)0.80 x 4.72 x 5.52
Shipping Weight (lbs.)0.05
FEATURES & SPECIFICATIONS
Antimicrobial  Yes
STANDARDS & COMPLIANCE
Product ComplianceRoHS

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.