Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$105.92 Avg. Price

Full 60601-1 compliance and agency listing, integrated locking safety covers and a 6 ft. cord make this medical-grade power strip ideal for standalone use in all areas inside and outside of patient-care vicinities.

  • Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
  • Approved for standalone use in all patient-care vicinities
  • Complies with UL 60601-1 and UL 60950-1 specifications
  • Complies with NFPA 99 specifications
  • Patented protection circuit guards against shock hazards
  • 4 NEMA 5-15R-HG hospital-grade outlets with locking safety covers

Overview

The PS-406-HGULTRA Medical-Grade Power Strip -- patent # 7,375,939 -- is designed with full 60601-1 compliance and agency listing, making it ideal for standalone use in all patient-care vicinities. This 120V, 50/60 Hz power strip features a NEMA 5-15P-HG hospital-grade plug and four NEMA 5-15R-HG hospital-grade outlets that include integrated locking safety covers.
A patented protection circuit guards against shock hazards by preventing power from reaching the unit’s outlets in the presence of a fault. The protection circuit automatically resets itself and restores power once the fault threat is gone.
The power strip is protected by a antimicrobial powder coating. Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew. The coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.
Mounting tabs and flanges let you install the PS-406-HGULTRA on a wide variety of surfaces. The all-metal housing ensures safety and is guaranteed to last a long time in demanding environments.
With a switchless design that prevents accidental shutoff and a six-foot (1.8 m) power cord that provides some flexibility in placing the power strip, the PS-406-HGULTRA is a recommended replacement for all non-compliant power strips.

Features

Power Distribution Anywhere in Any Medical Facility
  • Ideal for standalone use in patient-care vicinities, therapy rooms, imaging environments and administrative areas
  • Patented protection circuit guards against shock hazards with automatic site fault protection
  • Circuit breaker resets itself once fault threat is gone
  • 120V, 50/60 Hz power strip complies with UL 60601-1 and UL 60950-1 specifications
  • Patent # 7,375,939
Exclusive Antimicrobial Protection
  • Antimicrobial coating helps resist the growth of bacteria, viruses, fungi, mold and mildew
  • Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.
Versatile Medical-Grade Solution
  • 4 NEMA 5-15R-HG hospital-grade outlets provide consistent power
  • 6 ft. power cord provides ample reach to the power source
  • Rugged all-metal housing for long life in demanding environments
Premium Safety Features
  • Integrated locking outlet safety covers block access to unused outlets
  • Built-in 15A circuit breaker protects against dangerous overloads
  • Switchless design prevents accidental shut-off
Ready to Use Right Out of the Box
  • Built-in mounting tabs and flanges for easy installation on a variety of surfaces

Package Includes

  • PS-406-HGULTRA UL 60601-1 Medical-Grade Power Strip
  • Owner’s manual with maintenance requirements
RoHS compliant

Specifications

OVERVIEW
UPC Code037332192431
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Plug FeaturesHospital Grade Plug
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P-HG
Input Cord Length (ft.)6
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(4) 5-15R-HG
Circuit Breaker (amps)15
Overload Protection15A resettable circuit breaker
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 4
USER INTERFACE, ALERTS & CONTROLS
SwitchesNo power switch
PHYSICAL
ColorWhite
Material of ConstructionMetal
Power Cord ColorWhite
Housing ColorWhite
Included Mounting AccessoriesMounting tabs and flanges
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between keyhole tabs = 261.92mm; Distance between end tabs = 334.01mm
Outlets Measurement (Center to Center)3.62 in.
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)14.17 x 5.98 x 2.17
Shipping Weight (lbs.)2.81
Unit Dimensions (hwd / in.)1.500 x 13.750 x 2.500
Unit Weight (lbs.)3.20
Mounting DetailsIncludes flanges
FEATURES & SPECIFICATIONS
Antimicrobial  Yes
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
PatentedPatent # 7,375,939
Product CertificationsCSA (Canada); CAN/CSA-C22.2 No. 601.1; CAN/CSA-C22.2 No. 601.1-M90 (Canada); CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1; UL 1363; UL 60601-1
Product ComplianceNFPA 99: 10.2.3.6; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 HGOUTLETCVR HGOUTLETCVR Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4
Mounting Clamp for Medical-Grade Power Strips PSCLAMP PSCLAMP Mounting Clamp for Medical-Grade Power Strips
Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection PSCLAMP2 PSCLAMP2 Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection
Safe-IT Replacement Outlet Covers for Compatible Hospital-Grade Power Strips PSHGCOVERKIT PSHGCOVERKIT Safe-IT Replacement Outlet Covers for Compatible Hospital-Grade Power Strips

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.