Sleeve Holds 1 High-Density Copper/Fiber Cassette, 0U
Part Number: N484-00U
- Space Saving 0U design allows a Copper / Fiber Cassette to be mounted on the metal surface of any rack enclosure, cable manager or other similar structure via the attached magnets
- Perfect for adding Copper / Fiber connectivity where no existing rack infrastructure exists, such as a remote work station, a new build-out, or temporary install locations
- Choose amongst a wide array of cassettes ranging from LC and MTP fiber to RJ45 copper, all in a single 0U sleeve
- Fiber cassettes allow for the connection and interconnection of 10Gb, 40Gb, and 100/120Gb equipment
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's N484-00U is a compact, 0U chassis that allows you to mount a single High Density Copper / Fiber Cassette on the metal surface of any rack enclosure, cable manager, or other similar structure via the attached magnets. Unlike standard rackmount solutions, the N484-00U allows you to locate a copper / fiber cassette where standard chassis' cannot go, connecting cables at the cable manager where they are being routed through. It's also perfect for adding copper / fiber connectivity where no existing rack infrastructure exists, such as a remote work station, a new build-out, or temporary install locations. Choose amongst a wide array of cassettes ranging from LC and MTP fiber to RJ45 copper. Fiber cassettes come in multiple variations, allowing you to connect and interconnect your 10Gb, 40Gb, and 100/120Gb equipment. In addition, it gives you the flexibility to add as you go, without needing to purchase a 1U chassis when you only need to add one more cassette.
Features
- Space Saving 0U design allows a Copper / Fiber Cassette to be mounted on the metal surface of any rack enclosure, cable manager or other similar structure via the attached magnets
- Unlike standard rackmount solutions, the N484-00U allows you to locate a copper / fiber cassette where standard chassis' cannot go, connecting cables at the cable manager where they are being routed through.
- It's also perfect for adding Copper / Fiber connectivity where no existing rack infrastructure exists, such as a remote work station, a new build-out, or temporary install locations
- Choose amongst a wide array of cassettes ranging from LC and MTP fiber to RJ45 copper, all in a single 0U sleeve
- Fiber cassettes allow for the connection and interconnection of 10Gb, 40Gb, and 100/120Gb equipment
- Gives you the flexibility to add as you go, without needing to purchase a 1U chassis when you only need to add one more cassette.
- Fully passive; no added heat or cooling load
- Manufactured with heavy duty, 1.0mm Cold Rolled Steel
Specifications
OVERVIEW
UPC Code | 037332187253 |
Accessory Type | Pass-Through Panel |
Technology | Cat5/5e; Cat6; Cat6a; Multimode |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.60 x 4.80 x 9.10 |
Shipping Weight (lbs.) | 0.80 |
Unit Dimensions (hwd / in.) | 1.750 x 19.000 x 13.000 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 122 F (-20 to 50 C) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N484-12LC | 10GbE Pass-Through Cassette - (x12) LC Duplex |
![]() |
N484-12M12 | 40Gb Pass-Through Cassette - (x12) 12-Fiber MTP/MPO ( Female ) |
![]() |
N484-12M24 | 100Gb/120Gb Pass-Through Cassette - (x12) 24-Fiber MTP/MPO ( Female ) |
![]() |
N484-12RJ | Cat6a Pass-Through Cassette - (x12) RJ45 |
![]() |
N484-1M24-LC12 | 100Gb/120Gb to10Gb Breakout Cassette, 24-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex |
![]() |
N484-2M12-LC12 | 40Gb to 10Gb Breakout Cassette, (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex |
![]() |
N484-2M24-6M12 | 100Gb/120Gb to 40Gb Breakout Cassette, (x2) 24-Fiber MTP/MPO (Male with Pins) to (x6) 12-Fiber MTP/MPO (Male with Pins) |
Documents & Downloads
Documentation
Useful Web Pages
Product Videos
- N484-Series High-Density Copper/Fiber Cassette Solution
https://tripplite.eaton.com/video/n484-series-high-density-copper-fiber-cassette-solution/91921 - Modular Fiber Patch Panels
https://tripplite.eaton.com/video/modular-fiber-patch-panels/136134
Product Images