Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 1/20/2017

Overview

3000VA / 3kVA on-line, double-conversion UPS system for critical server, network and telecommunications equipment. 3U rackmount form factor with an installed depth of 20 inches (50.8cm). Expandable battery runtime with optional external battery packs BP72V15-2U (limit 1), BP72V28RT-3U (multi-pack compatible) and BP72V18-2US (multi-pack compatible). Full time sine wave 200/208/220/240V AC output with +/-2% voltage regulation. Online, double-conversion Uninterruptible Power Supply (UPS) actively converts raw incoming AC power to DC, then re-converts output back to completely regulated, filtered AC output. Operates continuously without using battery power during brownouts to 130V and overvoltages to 275V. NEMA L6-20P input plug. NEMA 6-15/20R & L6-20R output receptacles. Network-grade AC surge and noise suppression. Zero transfer time between AC and battery operation. Network management interfaces support simultaneous communications via DB9 serial port and slot for network management card options. Built-in DB9 port offers both enhanced RS-232 enabled monitoring data, plus contact closure monitoring ability. Supports simultaneous detailed monitoring of equipment load levels, self-test data and mains power conditions via all network interfaces. PowerAlert UPS monitoring software is available via free download. Integrated two bank PDU switching supports load shedding and remote-reboot of connected equipment. Multi-stage metered current monitoring and battery charge status LEDs. Mains power and voltage regulation LEDs. Audible Alarm. Self-test. Fault-tolerant auto-bypass mode. 4 post rackmount accessories included; 2-9USTAND tower kit and 2POSTRMKITWM 2-post rackmount accessories available. Field replaceable, hot swappable internal batteries and external battery packs. Attractive all-black UPS design. $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

Features

  • True on-line, double conversion UPS provides pure, sine wave AC output at all times
  • Maintains continuous operation through blackouts, voltage fluctuations and surges with zero transfer time
  • Removes harmonic distortion, electrical impulses, frequency variations and other hard to solve power problems
  • Accepts input voltages between 160 and 275 (130 to 275 at loads under 70%), regulating output to selectable 200/208/220/240V +/-2%
  • 3000VA/2400 watt power capacity with 8 total outlets (6 NEMA6-15/20R & 2 NEMAL6-20R)
  • Standard internal battery set provides 14 minutes runtime at half load
  • Expandable runtime with external battery packs BP72V15-2U (limit 1), BP72V28RT-3U (multi-pack compatible) and BP72V18-2US (multi-pack compatible)
  • Intelligent battery management system extends battery life
  • Innovative design makes unit adaptable for rackmount, tower, or stacking applications
  • Uses only 3 rack spaces (3U) in standard 19 inch rack
  • DB9 serial port for network interface
  • Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
  • Serial port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • Compatible with Tripp Lite's Watchdog Service Monitoring/Reboot Software
  • Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
  • Diagnostic LEDs
  • Battery replacement door
  • Mounting hardware included for 4 post rack enclosures, tower placement supported with optional 2-9USTAND accessory, 2 post telecom rack compatible with optional 2POSTRMKITHD accessory
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • SU3000RTXL3UHV Rack-Tower UPS System
  • DB9 Cable
  • Mounting hardware for 4 post rackmount enclosures
  • Warranty information
  • Instruction manual
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332118035
UPS TypeOn-Line
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)14.9A (200V), 14.3A (208V), 13.1A (220V), 12.1A (240V)
Nominal Input Voltage(s) Supported200V AC; 208V AC; 220V AC; 240V AC
UPS Input Connection TypeL6-20P
Input Circuit Breakers25A double pole
UPS Input Cord Length (ft.)10
Recommended Electrical Service20A
OUTPUT
Output Capacity (VA)3000
Output Capacity (kVA)3
Output Capacity (Watts)2400
Output Capacity (kW)2.4
Output Capacity DetailsOVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Power Factor  0.8
Crest Factor  3:1
Nominal Voltage Details208V default
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsOutput frequency matches input nominal on startup, defaults to 60 Hz on cold-start
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Battery Mode)+/- 2%
Load Management Receptacles  Two switchable 6-15/20R load banks (bank 1 - two outlets, bank 2 - four outlets)
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported200V; 208V; 220V; 240V
Output Receptacles(6) 6-15/20R; (2) L6-20R
Individually Controllable Load Banks  Yes
BATTERY
Runtime Full Load (min.)  5 min. (2400w)
Runtime Half Load (min.)  14 min. (1200w)
Expandable RuntimeYes
External Battery Pack Compatibility   BP72V15-2U  (limit 1);  BP72V18-2US  (multi-pack compatible);  BP72V28RT-3U  (multi-pack compatible)
DC System Voltage (VDC)72
Battery Recharge Rate (Included Batteries)Less than 6 hours from 10% to 80% (typical, full load discharge)
Battery AccessFront panel battery access door
Internal UPS Replacement Battery Cartridge RBC96-3U 
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  Maintains output during overvoltages to 275
Undervoltage Correction  Maintains output during undervoltages to 160V AC
Severe Undervoltage CorrectionAt load levels less than 70%, UPS maintains output during undervoltages to 130V AC
USER INTERFACE, ALERTS & CONTROLS
Switches2 switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators14 LEDs indicate line power, online mode, bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating2670
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL or Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorRackmount
Rack Height  3U
Cooling MethodFan
Included Mounting Accessory DescriptionIncludes 4 post rackmount installation accessories
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)26
Primary UPS Depth (mm)533
Primary UPS Height (mm)133
Primary UPS Width (mm)445
Shipping Dimensions (hwd / in.)26.00 x 13.00 x 24.00
Shipping Weight (lbs.)96.60
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)5.25 x 17.5 x 21
UPS Power Module Weight (kg)33.97
UPS Power Module Weight (lbs.)74.9
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  1117
AC Mode Efficiency Rating (100% Load)88%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  1224
COMMUNICATIONS
Network Management CardsSNMPWEBCARD;  TLNETCARD ; WEBCARDLX;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR via select Network Management Card options
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableDB9 cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Communications InterfaceContact closure; DB9 Serial; Slot for SNMP/Web interface
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)160V (100% load), 130V ( <70% load)
High Voltage Transfer to Battery Power (Setpoint)275
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic inverter bypass; Hot swappable batteries
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.