Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Fixed Shelf, 1U Cantilever mount.
  • 4 post rack compatible
  • 12 inch shelf depth
  • Cantilever shelf supports monitors and other equipment
  • Cold rolled steel with black finish.
  • Snap-in toolless mounting
  • 5-year limited warranty

Overview

Fixed Shelf, 1U Cantilever mount, Cold rolled steel with black finish. Required mounting hardware included. Supports up to 30 lbs (13.6 kgs). Uses two shelves back to back to create a deep, fixed shelf in 2POST racks.

Features

  • 1U Cantilever toolless mount fixed shelf
  • Cold rolled steel with black finish
  • Supports up to 30 lbs (13.6 kgs)

Package Includes

  • Shelf
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185532
Accessory TypeRack Shelves
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)2.40 x 13.10 x 19.50
Shipping Weight (lbs.)4.00
Unit Dimensions (hwd / in.)1.750 x 19.000 x 12.000
Unit Weight (lbs.)3.5
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.