SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep)
Part Number: SRSHELF2P
- Fixed Shelf, 2U Cantilever mount. Required mounting hardware included
- 2 or 4 post rack compatible
- 18 inch shelf depth
- Cantilever shelf supports monitors and other equipment
- Cold rolled steel with black finish.
- Use two shelves back to back to create a deep fixed shelf in 2POST racks
- 5-year limited warranty
Overview
SmartRack® SRSHELF2P is a 2U cantilever mount fixed shelf. Cantilever shelf supports monitors and other equipment with a 60 pounds (27.2 kilograms) capacity. Shelf is compatible with 2- or 4-post rack enclosure cabinets. The SRSHELF2P is 18 inches in depth, but can use two shelves back to back to create a deep fixed shelf in 2-post racks. Required mounting hardware is included.
Features
- 2U cantilever mount fixed shelf
- Cantilever shelf supports monitors and other equipment with a 60 lbs (27.2 kgs) capacity
- Shelf is compatible with 2 or 4 post rack enclosure cabinets
- SRSHELF2P is 18 inches in depth but can use two shelves back to back to create a deep fixed shelf in 2POST racks
- Required mounting hardware is included
Specifications
OVERVIEW
UPC Code | 037332144614 |
Accessory Type | Rack Shelves |
Accessory Class | Rack Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 4.10 x 19.80 x 18.70 |
Shipping Weight (lbs.) | 8.06 |
Unit Dimensions (hwd / in.) | 3.500 x 19.000 x 18.000 |
Unit Weight (lbs.) | 5 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Videos
- SRSHELF2P 2U Cantilever Fixed Shelf
https://tripplite.eaton.com/video/srshelf2p-2u-cantilever-fixed-shelf/61537
Product Images