SmartRack 33U Standard-Depth Rack Enclosure Cabinet for SRCOOL3KTP Top-of-Rack Air Conditioner
Part Number: SR33UBAC New
Houses, organizes and secures standard-depth 19 in. rack equipment in edge micro data centers and other mission-critical IT applications.
- Designed for use with SRCOOL3KTP top-of-rack air conditioner (sold separately)
- Maximum capacity: 3000 lb. (1361 kg) stationary, 2250 lb. (1021 kg) rolling load
- Doors and side panels lock securely to help prevent damage, tampering or theft
- Ships fully assembled for immediate deployment and equipment mounting
- Provides physical equipment and media security required for PCI DSS compliance
- 5-year limited warranty
Features
Standard-Depth 33U Server Cabinet Accommodates 19 in. Rack Equipment
This SmartRack® 33U rack enclosure is designed for server rooms, IT closets, micro data centers, edge computing applications and other environments with essential rack-mount IT equipment. Constructed from heavy-duty steel with a durable black powder-coated finish, the SR33UBAC has a maximum stationary load capacity of 3000 pounds (1363 kilograms) and a maximum rolling load capacity of 2250 pounds (1022 kilograms).
Specially Designed for Use with the SRCOOL3KTP Cooling Unit
The top of the SR33UBAC is left open to accommodate the SRCOOL3KTP Top-of-Rack Precision Cooling Air Conditioner (sold separately). The SRCOOL3KTP’s included color touchscreen LCD fits into the front door of the SR33UBAC to allow you to monitor rack temperatures at a glance.
Keeps Important Equipment Secure
The reversible front and back doors and removable side panels lock securely with the included keys to help prevent damage, tampering or theft. The doors and side panels are designed for quick release, making it simple to access connected equipment and cabling with little effort. The sealed bottom panel features cable entry ports that allow swift cable routing through the cabinet. Plexiglas panels in both doors optimize cooling within the enclosed space.
Easy Enclosure and Equipment Installation
This 33U server rack comes fully assembled for quick and easy deployment with pre-installed (and removable) casters that let you maneuver it over a level surface and through a standard doorway into position, where it can be stabilized by adjusting the levelers (also removable). Front and rear mounting rails accept standard rack equipment up to 37 inches (940 millimeters) deep. Toolless 0U mounting rails allow quick installation of up to four compatible PDUs and vertical cable managers.
Designed for Baying Multiple Enclosures in a Row
Built-in baying brackets allow the combination of two or more rack cabinets in a row. Center-to-center width can be set at 24 inches (600 millimeters) to match standard data center floor tiles.
Meets Payment Card Industry Standards
The SR33UBAC provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance. This is essential for companies that process, store and/or transmit credit card information.
System Requirements
Recommended for SRCOOL3KTP top-of-rack precision cooling air conditioner
Package Includes
- SR33UBAC 33U Server Rack
- (2) Doors with Plexiglas window
- (2) Side panels
- (2) Side panel locks
- (2) Keys
- (50) M6 screws
- (50) M6 washers
- (50) M6 cage nuts
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332269010 |
Device Compatibility | Network Switch; PDU; Patch Panel; Server; UPS |
Rack Type | Enclosure; Half-Height Enclosure |
PHYSICAL
Color | Black |
Rack Height | 33U |
Rack Depth | Standard |
Factory Preset Rack Depth (in.) | 27.75 |
Maximum Device Depth (in.) | 37 |
Minimum Device Depth (in.) | 4 |
Shipping Dimensions (hwd / in.) | 67.54 x 25.75 x 45.50 |
Unit Dimensions (hwd / in.) | 62.780 x 23.620 x 42.130 |
Unit Weight (lbs.) | 270.960 |
Weight Capacity - Rolling (lbs.) | 2250 |
Weight Capacity - Stationary (lbs.) | 3000 |
Number of Vertical Mounting Rails | 4 |
FEATURES & SPECIFICATIONS
Grounding Lug | Front and rear door frames |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); IEC 62368-1; UL 62368-1 |
Product Compliance | CE (Europe); EAC (Belarus, Kazakhstan, Russia); EIA/ECA-310-E; REACH; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Related Products
Server Rack Cooling
Model Number | Description | |
---|---|---|
![]() |
SRCOOL3KTP | Top-of-Rack Precision Cooling Air Conditioner: 3.5 kW (12 kBTU), 208/240V, 9U |
![]() |
SRCOOL3KTP25U | SmartRack 25U Standard-Depth Rack Enclosure Cabinet with 3.5kW (12kBTU) Top-of-Rack Air Conditioner |
![]() |
SRCOOL3KTP33U | SmartRack 33U Standard-Depth Rack Enclosure Cabinet with 3.5kW (12kBTU) Top-of-Rack Air Conditioner |
Accessories
Model Number | Description | |
---|---|---|
![]() |
SRCOOL3KDISPBKT | Mounting Bracket for SRCOOL3KTP Top-of-Rack Air Conditioner’s Touchscreen LCD |
Documents & Downloads
Product Literature
Product Images