Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Fixed Heavy-Duty Shelf supports up to 250 lbs (113.4 kgs)
  • Designed for 4-post rack toolless mounting
  • Accommodates tower units, monitors, and other equipment
  • 5-year limited warranty

Overview

The SmartRack® Fixed Heavy-Duty Shelf SRSHELF4PHDTM accommodates tower units, monitors and other equipment. The fixed, heavy-duty shelf offers 25.5 inches of shelf depth and supports up to 250 pounds (113.4 kilograms). SRSHELF4PHDTM is designed for 4-post, toolless, rack mounting.

Features

  • Ideal for adding extra flat surfaces or shelf space in 4-post rack enclosures
  • Supports a load of up to 250 lbs (113.4 kgs)
  • 25.5 inch shelf depth (fully closed) / 40.75 inch shelf depth (fully open) to accommodate a wide variety of equipment
  • Vented design increases airflow to sensitive equipment
  • Heavy-duty, cold-rolled steel construction with black finish
  • Snap-in toolless mounting

Package Includes

  • Shelf
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184054
Accessory TypeRack Shelves
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)29.00 x 2.40 x 20.40
Shipping Weight (lbs.)18.00
Unit Dimensions (hwd / in.)1.730 x 19.000 x 26.100
Unit Weight (lbs.)16.5
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.