Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com

SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm Deep)

Part Number:  SRSHELF4PSLHD

  • Heavy Duty Sliding Shelf supports up to 200 lbs (90.7 kgs)
  • Designed for 4 post rack mounting
  • 28.3 inch / 72 cm shelf depth
  • Extendible shelf accommodates tower units, monitors, and other equipment
  • Cold rolled steel with black finish
  • Required mounting hardware included
  • 5-year limited warranty
Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SRSHELF4PSLHD is a heavy duty sliding shelf for installation in rack cabinets. The SRSHELF4PSLHD has a 28.3 in. / 72 cm depth (29.5 in. / 74.9cm including handle) and can support up to 200 lbs (90.7 kgs). This extendible shelf can accommodate tower units, monitors and other equipment. It is designed for 4 post rack mounting and the required mounting hardware is included. Expandable mounting rails supports installation in racks with front to rear rail distances between 28 in. / 71cm minimum and 46 in. / 117cm maximum.

Features

  • Heavy duty sliding shelf for installation in rack cabinets
  • 28.3 in. / 72.4cm depth (29.5 in. / 74.9cm including handle)
  • Supports up to 200 lbs (90.7 kgs)
  • This extendable shelf can accommodate tower units, monitors and other equipment
  • Designed for 4 post rack mounting and the required mounting hardware is included
  • Expandable mounting rails supports installation in racks with front to rear rail distances between 28 in. / 71cm minimum and 46 in. / 117cm maximum

Package Includes

  • Shelf and mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140654
Accessory TypeRack Shelves
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)3.00 x 20.20 x 31.00
Shipping Weight (lbs.)23.60
Unit Dimensions (hwd / in.)2.360 x 19.000 x 30.000
Unit Weight (lbs.)24
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.