Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Universal Reversible USB 2.0 Cable (Right/Left-Angle Reversible A to Reversible A M/M), 3 ft. (0.91 m)

Part Number:  UR020-003-RA

Reversible USB connector plugs in any direction

  • 3-ft. (0.91 m), USB 2.0, Right / Left Angle Male-to- Straight Male
  • Universal, Reversible connector allows plugging in any direction
Have a Question?
Contact Us

Features

  • 3-ft. (0.91 m) USB 2.0 Right / Left Angle Male-to-Straight Male, with Universal / Reversible connectors
  • USB 2.0 compliant, to 480Mbps transfer rates
  • Backward compatible with previous USB generations
  • Gold contacts and molded ends provide a lifetime of use

System Requirements

  • Computer with USB A-Female port
  • USB device or Patch port with USB A-Female port

Package Includes

  • 3-ft. (0.91 m), USB 2.0, Right / Left Angle Male-to-Straight Male Universal / Reversible Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332179418
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
PHYSICAL
Cable Jacket ColorBlack
Cable Length (ft.)3
Shipping Dimensions (hwd / in.)0.25 x 1.00 x 7.00
Shipping Weight (lbs.)0.10
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1REVERSIBLE USB A (MALE)
Side B - Connector 1REVERSIBLE USB A (MALE)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.