Part Number: U256-025
This Model has been retired and has not been replaced. More information for the U256-025 is available on the model support page
Overview
Tripp Lite's U256-025 is an inexpensive way to create an external USB storage drive, ideal for laptop / notebook users. Simply insert any manufacturers ATA / IDE 2.5" hard drive ( not supplied ) into the rugged aluminum case, and plug the Included USB cable into the a computer or hub USB port ( 2 ports required for data and power). At only 4.75"L x 3.25"W x 0.5"H, the U256-025 travels easily, and includes a protective travel bag. External drives are great for storing large files like photos, music, movies, etc. Compatible with Windows 98SE / Me / 2000 / XP / Vista / Win7 or MAC OS 9.0 and above. Supports USB 2.0 data transfer rates up to 480Mbps.
Features
- Lightweight, compact design ideal for portable storage
- Fits standard 2.5 in. IDE / ATA drives ( not supplied )
- Windows and Macintosh compatible
- Windows 98SE/Me/2000/XP/Vista/7 or MAC OS 9.0 and above
- 4.75"L x 3.25"W x 0.5"H
- 44-pin IDE internal connection
- Hi-Speed USB 2.0 mini B external connection
- USB cable, A-type male x 2 to mini B male, 4 ft. (1.2 m)
Specifications
OVERVIEW
UPC Code | 037332151926 |
Drives Supported | 2.5" IDE / ATA |
Technology | USB 2.0 (High Speed) |
PHYSICAL
Color | Silver |
Material of Construction | Aluminum |
Shipping Dimensions (hwd / in.) | 1.90 x 8.10 x 6.10 |
Shipping Weight (lbs.) | 0.55 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40 C) |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | 40 POS. SOCKET (FEMALE) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
U024-006 | USB 2.0 Extension Cable (A M/F), 6 ft. (1.83 m) | |
U024-010 | USB 2.0 Extension Cable (A M/F), 10 ft. (3.05 m) |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
U222-004-R | 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter | |
U222-007-R | 7-Port USB 2.0 Hub, Tower |
Documents & Downloads
Product Videos
- U256-025 USB 2.0 External Hard Drive Enclosure Demo
https://tripplite.eaton.com/video/u256-025-usb-2-0-external-hard-drive-enclosure-demo/45741
Product Images