USB 2.0 Active Extension Repeater Cable (A M/F), 10M (32.8 ft.)
Part Number: U026-10M
- Extends and Boosts the signal to any USB device
- Supports data transfer speeds up to 480Mbps
- Built in Repeater maintains Hi-Speed USB signal quality, and electrical / timing specifications
- Plug and Play....Compatible with all major operating systems
- 3-year limited warranty
Overview
Tripp Lite's 10-meter ( 33 ft. ) USB 2.0 active extension cable is a bus powered extension cable that can be used to increase the length of a device cable without the worry of signal loss and potential performance problems. USB limits a cable's length to 16-ft. (4.88 m) Any length above 16-ft. (4.88 m) requires the use of an active cable such as this one. This cable has a signal booster built in. The overall cable length can be extended up to 131-ft. (39.92 m) by daisy chaining up to 4 of these active cables. The cable must be plugged directly into a USB port (either on the PC or a hub). Use a standard 6-ft. (1.83 m), 10-ft. (3.05 m), or 15-ft. (4.57 m) USB A-B cable to reach the desired distance. The U026-10M provides up to 150mA of power to the connected device. If your device requires more than 150mA of power, it will either need to have its own power supply; or, to be plugged into a powered USB 2.0 hub (such as U222-004-R) that is connected to the U026-10M.
Features
- 10 meter ( 33 ft.) USB2.0 Active Extension Cable, USB-A Male to USB-A Female
- Full 480Mbps Transfer rate, as well as backward compatible to USB 1.1 ( 12Mbps )
- Daisy Chain four cables for a total of 131-ft. (39.92 m)
- Bus Powered...no external power required
- Compatible with all major operating systems....Plug-and-Play; no software to load
- The U026-10M provides up to 150mA of power to the connected device. If your device requires more than 150mA of power, it will either need to have its own power supply; or, to be plugged into a powered USB 2.0 hub (such as U222-004-R) that is connected to the U026-10M.
System Requirements
- USB 2.0 enabled computer ( Windows or MAC )
- The U026-10M provides up to 150mA of power to the connected device. If your device requires more than 150mA of power, it will either need to have its own power supply; or, to be plugged into a powered USB 2.0 hub (such as U222-004-R) that is connected to the U026-10M.
Package Includes
- 10-Meter ( 33 ft. ) USB2.0 A/A Hi-Speed Active Extension / Repeater Cable
Specifications
OVERVIEW
UPC Code | 037332173263 |
Technology | USB 2.0 (High Speed) |
USB Cable Type | Active |
PHYSICAL
Cable Jacket Color | Black |
Cable Length (ft.) | 32.8 |
Shipping Dimensions (hwd / in.) | 2.00 x 5.00 x 6.00 |
Shipping Weight (lbs.) | 0.76 |
ENVIRONMENTAL
Operating Temperature Range | 28.4 to 125.6 F (-2 to 52 C) |
Storage Temperature Range | -4 to 132.8 F (-20 to 56 C) |
Relative Humidity | 20% to 80% RH, Non-condensing |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | USB A (FEMALE) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Related Products
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
![]() |
U222-004-R | 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter |
![]() |
U222-007-R | 7-Port USB 2.0 Hub, Tower |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Videos
- U026-10M USB 2.0 Active Extension Cable
https://tripplite.eaton.com/video/u026-10m-usb-2-0-active-extension-cable/63610
Product Images