Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USB 2.0 Active Extension Repeater Cable (A M/F), 10M (32.8 ft.)

Part Number:  U026-10M

  • Extends and Boosts the signal to any USB device
  • Supports data transfer speeds up to 480Mbps
  • Built in Repeater maintains Hi-Speed USB signal quality, and electrical / timing specifications
  • Plug and Play....Compatible with all major operating systems
  • 3-year limited warranty
Have a Question?
Contact Us

Overview

Tripp Lite's 10-meter ( 33 ft. ) USB 2.0 active extension cable is a bus powered extension cable that can be used to increase the length of a device cable without the worry of signal loss and potential performance problems. USB limits a cable's length to 16-ft. (4.88 m) Any length above 16-ft. (4.88 m) requires the use of an active cable such as this one. This cable has a signal booster built in. The overall cable length can be extended up to 131-ft. (39.92 m) by daisy chaining up to 4 of these active cables. The cable must be plugged directly into a USB port (either on the PC or a hub). Use a standard 6-ft. (1.83 m), 10-ft. (3.05 m), or 15-ft. (4.57 m) USB A-B cable to reach the desired distance. The U026-10M provides up to 150mA of power to the connected device. If your device requires more than 150mA of power, it will either need to have its own power supply; or, to be plugged into a powered USB 2.0 hub (such as U222-004-R) that is connected to the U026-10M.

Features

  • 10 meter ( 33 ft.) USB2.0 Active Extension Cable, USB-A Male to USB-A Female
  • Full 480Mbps Transfer rate, as well as backward compatible to USB 1.1 ( 12Mbps )
  • Daisy Chain four cables for a total of 131-ft. (39.92 m)
  • Bus Powered...no external power required
  • Compatible with all major operating systems....Plug-and-Play; no software to load
  • The U026-10M provides up to 150mA of power to the connected device. If your device requires more than 150mA of power, it will either need to have its own power supply; or, to be plugged into a powered USB 2.0 hub (such as U222-004-R) that is connected to the U026-10M.

System Requirements

  • USB 2.0 enabled computer ( Windows or MAC )
  • The U026-10M provides up to 150mA of power to the connected device. If your device requires more than 150mA of power, it will either need to have its own power supply; or, to be plugged into a powered USB 2.0 hub (such as U222-004-R) that is connected to the U026-10M.

Package Includes

  • 10-Meter ( 33 ft. ) USB2.0 A/A Hi-Speed Active Extension / Repeater Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332173263
TechnologyUSB 2.0 (High Speed)
Cable Type  Active
PHYSICAL
Cable Jacket ColorBlack
Cable Length (ft.)32.8
Shipping Dimensions (hwd / in.)2.00 x 5.00 x 6.00
Shipping Weight (lbs.)0.76
ENVIRONMENTAL
Operating Temperature Range28.4° to 125.6°F (-2° to 52°C)
Storage Temperature Range-4° to 132.8°F (-20° to 56°C)
Relative Humidity20% to 80% RH, Non-condensing
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB A (FEMALE)
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter U222-004-R U222-004-R 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter
7-Port USB 2.0 Hub, Tower U222-007-R U222-007-R 7-Port USB 2.0 Hub, Tower
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.