Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Plug in 2.5" or 3.5" SATA drives for instant external storage
  • Plug and Play - no tools, software or configuration required
  • Connect via USB 3.0 computer port
  • Super Speed USB 3.0 - Up to 5 Gbps transfer speeds
  • Compatible with Windows (up to 10) and Mac
  • 3-year limited warranty

Overview

The USB 3.0 SATA Hard Drive Dock gives you a quick and easy way to set up an external hard drive storage system. Plug the docking station into an available USB 3.0 port on your computer, then insert a 2.5- or 3.5-inch SATA drive for an instant external storage device. Transfer data at SuperSpeed USB 3.0 rates up to 5 Gbps (provided your computer is USB 3.0 capable ). Far easier than installing the hard drive internally or in a caddy, the USB 3.0 SATA Dock is easy to use, convenient and practical. Backward compatible to older USB 2.0 and 1.1 computers (480 Mbps and 12 Mbps transfer speeds respectively). Includes 100-240V AC adapter and 4-foot (1.2-meter) USB 3.0 cable. No disk drives are included with this unit. Compatible with Windows (up to 10) and macOS.

Features

  • Instant SATA external storage for 2.5" and 3.5" SATA drives
  • Plug-n-Play (no software or configuring needed)
  • USB 3.0 SuperSpeed transfer rates up to 5 Gbps
  • Heavy-weighted base for stability
  • Compatible with Windows (up to 10) and Mac

System Requirements

  • 2.5" or 3.5" SATA hard drive
  • Computer with an available USB port. USB 3.0 port is required to achieve maximum speeds.
  • Compatible with Windows (up to 10) and Mac

Package Includes

  • U339-000 USB 3.0 SATA Hard Drive Dock
  • USB 3.0 Device Cable
  • External Power Supply with NEMA 1-15P Plug (100-240 VAC, 50/60Hz, 0.6A; Output: 12V, 2A)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332175588
TechnologySATA/eSATA
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)12V / 2A
AC Power Adapter Cord Length (ft.)4.9
AC Power Adapter Cord Length (m)1.5
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
POWER
Power Source TypeAC Adapter
AC AdapterInput: 100-240V, 50/60Hz, 0.6A; Output: 12V, 2A
DC Barrel PlugOD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)24
CONNECTIONS
Number of Ports1
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 122 PIN SATA + POWER (FEMALE)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRed (Power); Blue (Read, Write)
PHYSICAL
ColorBlack
Material of ConstructionABS
Shipping Dimensions (hwd / in.)3.10 x 5.20 x 6.70
Shipping Weight (lbs.)1.20
Unit Dimensions (hwd / in.)2.283 x 5.118 x 2.992
Unit Packaging TypeBox
Unit Weight (lbs.)0.55
ENVIRONMENTAL
Operating Temperature Range50° to 122°F (10° to 50°C)
Storage Temperature Range32° to 149°F (0° to 65°C)
Relative Humidity10% to 80% RH, Non-Condensing
BTUs  81.9 BTU/Hr
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
UASP Support  Yes
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsFCC; UL; cUL; RoHS
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

USB Cables

  Model Number Description
USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) U022-006 U022-006 USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m)
USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) U022-010 U022-010 USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) U326-003 U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) U326-006 U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m) U326-010 U326-010 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m)

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 3.x (5Gbps) Hub U360-004-R U360-004-R 4-Port USB 3.x (5Gbps) Hub
6-Port USB Charging Hub - USB 3.x (5Gbps) and USB 2.0, Dedicated Charging Port U360-412 U360-412 6-Port USB Charging Hub - USB 3.x (5Gbps) and USB 2.0, Dedicated Charging Port

Computer & Storage

  Model Number Description
eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 2M (6.56 ft.) P950-02M P950-02M eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 2M (6.56 ft.)
eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 18-in. (45.72 cm) P950-18I P950-18I eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 18-in. (45.72 cm)
eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 36-in. (91.44 cm) P950-36I P950-36I eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 36-in. (91.44 cm)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.