VGA over Cat5 Extender, 4-Port Transmitter
Part Number: B132-004-1

This Model has been retired and replaced by B132-004-2. More information for the B132-004-1 is available on the model support page
Overview
Features
- Splits a single VGA signal into 5 (1 local, 4 remote)
- Increase the number of displays to up to 25 (1 local, 24 remote) by daisychaining up to six B132-004-1 units together
- A B132-100-1 or B132-100-WP-1 remote receiver unit is required for each connected monitor
- Extends a 1920 x 1440 (60Hz) signal up to 500 ft., or a 1024 x 768 (60Hz) signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
- For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
- Includes mounting hardware that allows unit to be wallmounted, rackmounted or pole mounted
- Up to three B132-004-1 units can be mounted in 1U of rack space using a Tripp Lite B132-004-RB Extender/Splitter 19 in. rackmount bracket
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332160140 |
Product Type | Cat5/Cat6 Transmitter |
Technology | VGA/SVGA |
POWER
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.20 x 8.40 x 6.50 |
Shipping Weight (lbs.) | 1.80 |
Unit Dimensions (hwd / in.) | 1.200 x 5.300 x 3.900 |
Unit Weight (lbs.) | 0.85 |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | HD15 (FEMALE) |
Side B - Connector 1 | (4) RJ45 (FEMALE) |
Side B - Connector 2 | HD15 (FEMALE) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Videos
- B132-004-1 4-Port VGA Extender Transmitter
https://tripplite.eaton.com/video/b132-004-1-4-port-vga-extender-transmitter/55896
Product Images