Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 6/20/2013

Overview

Tripp Lite's B130-101 allows you to extend a 1920 x 1440 (60Hz) video signal up to 500 ft., or a 1024 x 768 (60Hz) video signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6). For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K. The remote (Receiver) unit features built-in Equalization and Gain controls to adjust the video image. Includes mounting hardware for both local and remote units, allowing them to be wallmounted, rackmounted or pole mounted. Ideal for digital signage situations, such as retail, schools, churches, etc.

Features

  • Extends a 1920 x 1440 (60Hz) video signal up to 500 ft., or a 1024 x 768 (60Hz) video signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
  • The remote (Receiver) unit features built-in Equalization and Gain controls to adjust the video image
  • Includes mounting hardware for both local and remote units, allowing them to be wallmounted, rackmounted or pole mounted
  • Ideal for digital signage situations, such as retail, schools, churches, etc.
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • Local (Transmitter) unit 1 x 4.5 x 2.5 (in.)
  • Remote (Receiver) unit 1 x 2.5 x 3.5 (in.)
  • Mini-Screwdriver for EQ/Gain adjustment
  • (x2) Mounting Hardware Kits
  • (x2) External Power Supply (Input: 100-240V, 50/60Hz, 0.5A Output: 5V, 2A)
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332147455
Product TypeCat5/Cat6 Extender Kit
TechnologyVGA/SVGA
POWER
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.20 x 10.20 x 7.60
Shipping Weight (lbs.)1.80
CONNECTIONS
Number of Ports1
Side A - Connector 1(2) HD15 (FEMALE)
Side A - Connector 2RJ45 (FEMALE)
Side B - Connector 1HD15 (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

When video images are transmitted over cable, skew is a distortion in the image caused by the late arrival of one or more of the color signals. The delayed color signal is shifted to the right of other colors in the image, resulting in poor image quality. Skew is caused when high-resolution video signals are transmitted long distances over twisted pair cables. If the rate of twist varies between the pairs, each pair may be a different length and this can cause skew. A zero-skew cable is specifically designed for video transmission and has twisted pairs that are exactly the same length so the red, green and blue signals of the video arrive at exactly the same time.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.