Part Number: P762-010
This Model has been retired and has not been replaced. More information for the P762-010 is available on the model support page
Overview
Tripp Lite's 10-ft. AT KVM cable kit with audio is designed to connect an AT computer to a B005-008 KVM switch. This premium 5-in-1 cable provides superior performance and cable management. It consists of an AT keyboard cable, a serial mouse cable, an SVGA mini-coax monitor cable and 2 audio cables all bonded into a single unit. This unique cable has a DIN5 male, a DB9 female, an HD15 male and (2) 3.5mm male connectors on one end with a DB25 male connector on the other end (which connects to the KVM switch). All cables are manufactured from superior molded cable with integral strain relief and foil shielding for maximum EMI/RFI protection. Tripp Lite warrants this product to be free from defects in materials and workmanship for life.
Features
- Connects an at computer to a KVM switch (# B005-008)
- 10-ft. 5-in-1 cable consists of an AT keyboard cable, a serial mouse cable, an SVGA mini-coax monitor cable and 2 audio cables bonded into a single unit
- Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection
- Provides superior performance and cable management
- DB25 male connector attaches to the KVM switch
- Molded ends with easy-grip textured overmold
- Tripp Lite warrants this product to be free from defects in materials and workmanship for life
- Monitor cable portion constructed of mini-coax (RGB) and paired video wire to support any VGA/SVGA monitor. Connector: HD15 male
- AT Keyboard cable connector: DIN5 male
- Serial mouse cable connector: DB9 female
- Audio cable connectors: 3.5mm male
System Requirements
- An AT computer
- A KVM switch (model # B005-008).
Package Includes
- 10-ft. AT Cable Kit for KVM Switch B005-008 w/ Audio
Specifications
OVERVIEW
UPC Code | 037332014504 |
Accessory Type | Cable Kit |
Accessory Class | KVM Switch Accessories |
CONNECTIONS
CPU Connector 2 | 3.5mm (Male) |
PHYSICAL
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 13.00 x 10.00 x 1.50 |
Shipping Weight (lbs.) | 1.71 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |