Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Height-Adjustable Workstations

Device Compatibility
  • Chromebook
  • Computer
  • Laptop
  • Monitor/HDTV
  • Tablet
Eaton Height-Adjustable Workstations - Part Number WWSSRC

Rolling Desk TV/Monitor Cart - Height Adjustable

  • Type: Freestanding/Rolling
  • Device Compatibility: Monitor/HDTV
  • Antimicrobial: No
  • Color: Black; Silver
More InfoCheck Prices
Eaton Height-Adjustable Workstations - Part Number DMCS1732S

Mobile Workstation with Monitor Mount - For 17" to 32" Displays, Height Adjustable

  • Type: Freestanding/Rolling
  • Device Compatibility: Monitor/HDTV
  • Antimicrobial: No
  • Color: Black
More InfoCheck Prices
Eaton Height-Adjustable Workstations - Part Number WWSSD3622

WorkWise Height-Adjustable Sit-Stand Desktop Workstation

  • Type: Desk Mount
  • Device Compatibility: Monitor/HDTV; Computer; Laptop
  • Antimicrobial: No
  • Color: Black
More InfoCheck Prices
Product Advisor

Accessories for Height-Adjustable Workstations

We have a range of accessories designed to work with our Height-Adjustable Workstations. Check them out!

Eaton Height-Adjustable Workstations - Part Number WWSSDC

WorkWise Height-Adjustable Sit-Stand Workstation, Clamp-on

  • Type: Desk Mount
  • Device Compatibility: Monitor/HDTV; Computer; Laptop
  • Antimicrobial: No
  • Color: Black
More InfoCheck Prices
Eaton Height-Adjustable Workstations - Part Number WWSS1327RWTC

Adjustable-Height Wall-Mount Sit-Stand Workstation, Single-Display

  • Type: Wall Mount
  • Device Compatibility: Monitor/HDTV; Computer; Laptop
  • Antimicrobial: No
  • Color: Black; Silver
More InfoCheck Prices
Eaton Height-Adjustable Workstations - Part Number WWSS1327CP

WorkWise Height-Adjustable Sit-Stand Workstation, Single-Monitor, Clamp-on

  • Type: Desk Mount
  • Device Compatibility: Monitor/HDTV; Computer; Laptop
  • Antimicrobial: No
  • Color: Black
More InfoCheck Prices
Eaton Height-Adjustable Workstations - Part Number WWSS1332W

WorkWise Wall-Mounted Workstation, Single Display

  • Type: Wall Mount
  • Device Compatibility: Monitor/HDTV; Computer; Laptop
  • Antimicrobial: No
  • Color: Black; Silver
More InfoCheck Prices
Eaton Height-Adjustable Workstations - Part Number WWSS1332C

WorkWise Desk-Mounted Workstation, Single Display

  • Type: Desk Mount
  • Device Compatibility: Monitor/HDTV; Computer; Laptop
  • Antimicrobial: No
  • Color: Black; Silver
More InfoCheck Prices
Eaton Height-Adjustable Workstations - Part Number WWSSFDSAM

Safe-IT Adjustable-Height Wall-Mount Workstation, Antimicrobial Protection

  • Type: Wall Mount
  • Device Compatibility: Chromebook; Laptop; Tablet
  • Antimicrobial: Yes
  • Color: Black
More InfoCheck Prices
Eaton Height-Adjustable Workstations - Part Number WWSSDTAM

Safe-IT Adjustable-Height Sit-Stand Desktop Workstation, Antimicrobial Protection

  • Type: Desk Mount
  • Device Compatibility: Monitor/HDTV; Computer; Laptop
  • Antimicrobial: Yes
  • Color: Black
More InfoCheck Prices

Need Help Finding a Sit/Stand Workstation?

Tripp Lite's Sit/Stand Workstations combine a adjustable-height display mount and a variety of durable and attractive work surfaces to make it easy to alternate between sitting and standing throughout the day, promoting health and productivity. If you're looking for Sit/Stand Workstation that meet your needs, just let us know.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.