Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

TV/Monitor Mounts

Slat Wall System

Screen Size (in.)
  • 1 - 20
  • 21 - 29
  • 30 - 39
Number of Displays
  • 1
  • 2
Motion
  • Fixed
  • Full Motion/Rotate
  • Swivel
  • Tilt
Max Weight (lbs.)
  • 22
  • 33
VESA Pattern (mm)
  • 75x75
  • 100x100
Eaton TV/Monitor Mounts - Part Number DMSW1332STAA

Monitor Mount for Slat Wall System, 13" to 32" Displays, TAA

  • Type: Slat Wall System
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39
  • Number of Displays: 1
  • Motion: Full Motion/Rotate; Swivel; Tilt
  • Max Weight (lbs.): 22
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DMSWKITTAA

Slat Rail with Posts for Slat Wall System, 40 in. (102 cm), TAA

  • Type: Slat Wall System
  • Number of Displays: 2
  • Motion: Fixed
  • Max Weight (lbs.): 33
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DMSWSLATTAA

Slat Rail for Slat Wall System, 40 in. (102 cm), TAA

  • Type: Slat Wall System
  • Number of Displays: 2
  • Motion: Fixed
  • Max Weight (lbs.): 33
More InfoCheck Prices
Product Advisor

Accessories for TV/Monitor Mounts

We have a range of accessories designed to work with our TV/Monitor Mounts. Check them out!

Eaton TV/Monitor Mounts - Part Number DMSW1332LTAA

Dual-Extension Monitor Mount for Slat Wall System, 13" to 32" Displays, TAA

  • Type: Slat Wall System
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39
  • Number of Displays: 1
  • Motion: Full Motion/Rotate; Swivel; Tilt
  • Max Weight (lbs.): 22
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DMSW1332MTAA

Single-Extension Monitor Mount for Slat Wall System, 13" to 32" Displays, TAA

  • Type: Slat Wall System
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39
  • Number of Displays: 1
  • Motion: Full Motion/Rotate; Swivel; Tilt
  • Max Weight (lbs.): 22
More InfoCheck Prices

Easy to customize Slat Wall Monitor Mount System

Stylish aluminum slat wall system for display mounts has 5 components: a slat rail with desk-clamp posts, an additional slat rail for greater capacity and three different VESA-compliant monitor mounts for screens from 13 to 32 inches.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.