Part Number: U442-DOCK24DL2A New

Laptop docking station transmits 4K video to 2 displays, connects up to 6 USB peripherals and charges/powers the host device.
- HDMI and DisplayPort video outputs support 4K @ 60 Hz to enhance productivity
- Universal DisplayLink chipset supports dual monitor desktop extension for Windows, Mac OS and Chrome OS
- 6 USB 3.2 Gen 1 hub ports connect storage and other peripherals at speeds up to 5 Gbps
- Connect to a wired 10/100/1000 Gigabit Ethernet network when no Wi-Fi is available
- USB-C PD 3.0 port supports 100W power output for charging host device
- 1-year limited warranty
Features
USB-C Docking Station Turns Your Laptop into a Multiport Workstation
This professional workspace dock dramatically expands the potential of your MacBook or Windows laptop by adding 12 ports to its USB-C or Thunderbolt 3 port. Not only does the U442-DOCK24DL2A allow you to transmit 4K video to two displays at the same time, but you can also add USB peripherals, connect to a Gigabit Ethernet network, charge your laptop and more.
Transmits 4K Video and Digital Audio to 2 Displays Simultaneously
Two HDMI and two DisplayPort (DP) outputs individually support 4K video resolutions up to 3840 x 2160 at 60 Hz with High Dynamic Range (HDR), 36-bit Deep Color and 4:4:4 chroma subsampling. You can connect two HDMI monitors, two DP monitors or one HDMI and one DP monitor at the same time and transmit 4K @ 60 Hz video to both. This allows you to display the image from the host computer (including M1/M2/M3 MacBooks) on two monitors, extend your host desktop across two monitors with different windows open on each, or combine the desktop and two monitors into one large display as a video wall. Note: You must download and install the latest OS-specific DisplayLink driver to your host computer for video transmission to properly occur. This is done automatically upon first connection to the host. If a firewall prevents automatic downloading, you can manually download the driver at the Synaptics DisplayLink website at https://www.synaptics.com/products/displaylink-graphics/downloads.
USB Hub Ports Connect Keyboards, External Storage and Other Peripherals
One USB-C and five USB-A hub ports accept USB peripherals, including keyboards/mice, hard drives and flash drives, and printers. All six ports support fast USB 3.2 Gen 1 data transfer rates up to 5 Gbps and are backward compatible with USB 2.0 and USB 1.1 devices. One port also supports 1.5A charging for charging mobile phones or tablets.
PD Charging Port Charges Host Device via AC Wall Charger
The USB-C Power Delivery (PD) port supports power output up to 100W, which is more than sufficient for charging and powering the connected source device, such as a MacBook Pro, Windows laptop or Chromebook. Just connect the device’s wall charger to both the USB-C PD port and an AC outlet.
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
Connects Speakers, Microphone and Other Audio Equipment
The 3.5 mm mini stereo jack is convenient for connecting speakers, headphones or a microphone to your workstation. You can listen to music or record the latest episode of your podcast.
Anti-Theft Lock Protects the USB-C Docking Station When You Aren’t Around
Connect a user-supplied computer/laptop security cable lock (not included) to this port to protect the dock against theft.
System Requirements
- Source device with USB-C or Thunderbolt 3 port and DisplayLink driver installed (a USB-A host port can be used via a USB-C to USB-A adapter, sold separately)
- Display device(s) with HDMI or DisplayPort input
- Windows, macOS, Linux, Android, Ubuntu or Chrome operating system
- You must download and install the latest OS-specific DisplayLink driver to your host computer for video transmission to properly occur. This is done automatically upon first connection to the host. If a firewall prevents automatic downloading, you can manually download the driver at the Synaptics DisplayLink website at https://www.synaptics.com/products/displaylink-graphics/downloads.
Package Includes
- U442-DOCK24DL2A USB-C Universal Dock, Dual Display
- USB-C host cable (M/M), 4 ft. (1.2 m)
- External power supply (Input: 100–240V, 50/60 Hz, 2.5A; Output: 21V 7.1A) with 4 ft. (1.2 m) cord and NEMA 5-15P plug
- Installation Instructions
Specifications
OVERVIEW
UPC Code | 037332284983 |
Product Type | USB-C Docking Station |
Device Compatibility | Chromebook; Computer; Headphones; Laptop; Monitor/HDTV; Phone; Printer; Projector |
Technology | Cat6; DisplayPort; HDMI; Stereo Audio; Thunderbolt; USB 3.x |
Country/Region | North America |
Host Connector | USB C (FEMALE) |
VIDEO
Video Input | USB C (FEMALE) |
Video Output | HDMI (FEMALE) |
Number of Monitors Supported | 2 |
Video Ports | (2) DISPLAYPORT (FEMALE); (2) HDMI (FEMALE) |
Video Ports Details | HDCP 1.4; DisplayPort 1.4; HDCP 2.3 |
Resolutions Supported | Dual HDMI and DisplayPort video outputs support video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz to two displays simultaneously. |
Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K) |
Max Supported Video Resolution | 3840 x 2160 (4K x 2K) @ 60 Hz |
Extended Mode | Yes |
Extended Mode Details |
|
Mirror Mode | Yes |
Mirror Mode Details |
|
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:2:2; 4:4:0; 4:4:4 |
EDID Support | Yes |
Signal Transmission | Unidirectional |
Bandwidth | 48 Gbps |
DisplayPort Alt Mode | Yes |
DSC Support | Yes |
AUDIO
Audio Ports | (1) 3.5MM (FEMALE) |
Audio Ports Details |
Note: The 3.5mm headset jack does not support headset control functions from a connected headset |
DATA
Data Ports | (5) USB A (FEMALE); (1) USB C (FEMALE) |
Data Ports Details | (5) USB-A - USB 3.2 Gen 1 (5 Gbps); (1) USB-C - USB 3.2 Gen 1 (5 Gbps) |
NETWORK
Network Ports | RJ45 (FEMALE) |
Network Ports Details | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 2.5 Gbps |
INPUT
AC Power Adapter Plug(s) | NEMA 5-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V, 50/60 hz, 2.5A |
AC Power Adapter Output Specs (V / A) | 21V/7.1A |
AC Power Adapter Cord Length (ft.) | 3.94 |
AC Power Adapter Cord Length (m) | 1.2 |
Voltage Compatibility (VAC) | 100; 110; 120 |
Input Plug Type | IEC-320-C6 |
Power Source | AC Adapter with detachable power cord |
BATTERY
Battery Charging (5V/1.5A Port) | Yes |
POWER
Power Source Type | AC Adapter with detachable power cord |
DC Barrel Plug | OD: 5.5 x 2.1 x 11mm, Positive Pin, Negative Sleeve |
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 100W; 3.0 |
CONNECTIONS
Number of Ports | 13 |
Side A - Connector 1 | (1) USB C (FEMALE) |
Side A - Connector 2 | (2) HDMI (FEMALE) |
Side A - Connector 3 | (2) DISPLAYPORT (FEMALE) |
Side A - Connector 4 | (1) RJ45 (FEMALE) |
Side B - Connector 1 | (1) USB C (FEMALE) |
Side B - Connector 2 | (5) USB A (FEMALE) |
Side B - Connector 3 | (1) 3.5MM (FEMALE) |
Connector Plating | Nickel |
Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Power Button: (1x) White; RJ45 Port: (1x) Orange (Network connection established), (1x) Green (Transmitting data) |
CHARGING
Number of Charging Ports | 7 |
Total Charging Watts | 134 |
Charging Port Type | (5) USB A (FEMALE); (2) USB C (FEMALE) |
Charging Ports | (4) USB-A: 0.9A; (1) USB-A: 5V 1.5A (7.5W); (1) USB-C: 100W (20V 5A) Power Delivery (PD 2.0); (1) USB-C: 5V 1.5A (7.5W) |
Charging Ports Details | (1) USB-C host port supports up to 134 Watts of total charging capacity, with 38 Watts dedicated to the unit itself and 96 Watts allocated for charging a connected host device |
Compatible Devices | Chromebook; Laptop |
PHYSICAL
Color | Black |
Material of Construction | ABS + PVC |
Cable Jacket Color | Black |
Connector Color | Black |
Cable Jacket Material | PVC |
Cable Outer Diameter (OD) | 5.0mm |
Wire Gauge (AWG) | 24+34 |
Cable Length (ft.) | 3.3 |
Cable Length (in.) | 39.4 |
Total Number of Ports | 13 |
Shipping Dimensions (hwd / in.) | 3.23 x 11.88 x 5.11 |
Shipping Weight (lbs.) | 2.45 |
Unit Dimensions (hwd / in.) | 0.870 x 8.860 x 3.350 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.8 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 50° to 158°F (-10° to 70°C) |
Operating Humidity Range | 10% to 85% RH (No Condensation) |
Storage Humidity Range | 5% to 90% RH (No Condensation) |
Power Provided to Connected Device(s) | 100W Host PD Charging, (2x) 1.5A USB ports, (4x) 0.9A USB ports |
COMMUNICATIONS
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 2.5 Gbps |
EDID Compatible | Yes |
FEATURES & SPECIFICATIONS
Quick Charge Compliant | No |
USB Hub Ports | Yes |
Number of USB Hub Ports | 6 |
USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
MST Support | Yes |
Multi-Resolution Support | Yes |
Network Speed Support | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 2.5 Gbps |
Ethernet Support | Yes |
Suspend Mode Support | Yes |
HDCP Specification | 1.4; 2.3 |
Driver Required | Yes |
Recommended Category Cable | Cat6 |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); UL 62368-1 |
Product Compliance | FCC (USA); RoHS; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Docking stations with DisplayLink software must have the appropriate driver installed in order for the docking station to function properly. The host computer should have administrator rights, or the ability to access the Synaptics DisplayLink web site and download the drivers separately if restricted by a firewall upon the initial connection between the docking station and host. The latest drivers can be found and manually installed at the following location:
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-003-2A | 4K HDMI Cable (M/M) - 4K 60 Hz, 4:4:4, Gripping Connectors, Black, 3 ft. | |
P568-006-2A | 4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 6 ft. | |
P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) | |
P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) |
USB Cables
Model Number | Description | |
---|---|---|
U420-003 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
U420-C03-G2-5A | USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
USB Adapters
Model Number | Description | |
---|---|---|
U329-000 | USB-C to USB-A Adapter (F/M), USB 3.2 Gen 1 (5 Gbps) |
Documents & Downloads
Documentation
Product Images