Part Number: U280MS-2N1-WH2
Travel charger with PD charging powers your smartphone, tablet or Apple Watch in a hotel or airport.
- Cord-free convenience—plugs directly into the wall for easy setup and a clutter-free charging space
- Fast USB-C charging delivers up to 30W with PD and PPS support for rapid charging of phones, tablets, and more
- Apple Watch Ready—built-in MagSafe-compatible pad charges your Apple Watch wirelessly at up to 3W
- Built-in safety features protect your devices with overcurrent, overload, overvoltage, and short circuit protection
- Travel-friendly design is compact and lightweight, with folding prongs for easy packing and portability
- 1-year limited warranty
Features
Stay Powered Anywhere with USB-C and Apple Watch Charging Support
The U280MS-2N1-WH2 is the perfect all-in-one solution for keeping your essential devices powered at home, in the office, or on the go. Whether you're in a hotel, airport, coffee shop, or library, this travel-ready charger eliminates cable clutter with a direct plug-in design and folding prongs. Certified by Apple (MFi), this dual-purpose charger supports a wide range of mobile devices. The USB-C Power Delivery (PD) port delivers up to 30W, ideal for fast charging your iPhone, iPad, Android phone, tablet, or handheld gaming console (Device-specific charging cable sold separately).
Note: This charger is designed for devices that require 30W or less. Charging laptops or high-power devices may result in reduced performance or overheating.
MagSafe-Compatible Charging for Apple Watch
The integrated MagSafe-compatible magnetic charging pad securely holds your Apple Watch in place while delivering up to 3W of wireless power. Built-in magnets align your watch perfectly every time, ensuring a stable and reliable charge—no slipping or disconnecting.
Built-In Safety and Travel-Ready Design
Equipped with overcurrent, overload, overvoltage, and short circuit protection, this charger keeps your devices safe while powering up. Its compact size and foldable NEMA 1-15P plug make it easy to pack and perfect for travel.
System Requirements
- Works with all MagSafe-compatible smartwatches, including Apple Watch
- USB-C port is intended for use with smartphones and tablets, including iPhones and iPads
Package Includes
- U280MS-2N1-WH2 30W USB Wall/Travel Charger
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332288189 |
| Product Type | USB Charger; Wall Charger; Wireless Charger |
| Charging Form Factor | Direct Plug-In |
| Device Compatibility | Amazon Kindle; Phone; Tablet; Video Game System; Watch |
| Technology | USB |
| Country/Region | North America |
| Host Connector | USB C (FEMALE) |
INPUT
| Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 12V DC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC |
| Maximum Input Amps | 1 |
| Input Connection Type | NEMA 1-15P |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
| Input Frequency | 50/60 Hz |
| Input Plug Type | NEMA 1-15P |
| Input Current | 100-240V, 0.85A (Max) |
| Power Source | AC Adapter; USB |
OUTPUT
| Output Capacity (Watts) | 30 |
| Continuous Output Capacity (Watts) | 30 |
| Overload Protection | Yes |
POWER
| Power Source Type | AC Adapter |
| Power Source | Unit (Included) |
| Power Consumption (Watts) | 30.00 |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 30W |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | (1) NEMA 1-15P (NON-POLARIZED) |
| Side B - Connector 1 | USB C (FEMALE) |
| Side B - Connector 2 | WIRELESS CHARGING COIL |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | N/A |
CHARGING
| Number of Charging Ports | 2 |
| Total Charging Amps | 3 |
| Total Charging Watts | 30 |
| Charging Method | Magnetic Charger; USB; Wireless |
| Charging Method Detail |
|
| Charging Port Type | (1) USB C (FEMALE); (1) WIRELESS CHARGING COIL |
| Charging Ports Details |
|
| Magnetic Charging | Yes |
| Wireless Charging | Yes |
| Overcharge Protection | Yes |
| Compatible Devices | Smartphone; Tablet; Video Game Console |
PHYSICAL
| Color | White |
| Material of Construction | PC (PLASTIC), PC945 UL94V-0 |
| Cable Jacket Color | White |
| Connector Color | White |
| Charging Station Form Factor | Direct Plug-In |
| Total Number of Ports | 2 |
| Unit Dimensions (hwd / in.) | 2.130 x 1.540 x 1.610 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.11 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 77°F (0° to 25°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 20% to 90% RH (NON-CONDENSING) |
| Storage Humidity Range | 5% to 95% RH (NON-CONDENSING) |
FEATURES & SPECIFICATIONS
| Overcurrent Protection | Yes |
| Overvoltage Protection | Yes |
| Over Current Protection | Yes |
| Driver Required | No |
| Qi Compliant | Yes |
| Over Temperature Protection | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); UL 62368-1 |
| Product Compliance | FCC (USA); FCC Part 15 Class B (USA); WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Lightning Charging Cables
| Model Number | Description | |
|---|---|---|
| M102-003-WH | USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m) | |
| M102-006-HD | Heavy-Duty USB-C to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U040-003-C | USB-C 60W Device Charging Cable (M/M) - USB 2.0, Black, 3 ft. (0.91 m) | |
| U040-006-C | USB-C 60W Charging Cable (M/M) - USB 2.0, 6 ft. (1.83 m) |




























