Part Number: U280MS-2N1-WH New
Wirelessly charges a MagSafe-compatible iPhone and earbuds simultaneously with a combined output of 20W.
- MagSafe wireless charging pad charges iPhone 12 and above with up to 15W of power
- Wireless charging pad charges compatible earbuds with up to 5W of power
- Both charging pads can be used simultaneously for a combined charging output of 20W
- Features over-current, over-voltage and short circuit protections to ensure safe charging
- Developed and tested to Apple’s MFi standards
- 1-year limited warranty
Features
2-in-1 Charging Stand Handles 2 Devices at the Same Time
This 20W dual-charging output stand is designed for smartphones (including iPhones), earbuds (including AirPods) and other devices compatible with magnetic wireless charging. The top charging pad for smartphones extends toward you, so you can scroll, text or watch videos in landscape or portrait mode while the phone is charging. The bottom pad is for AirPods and other wireless charging-compatible earbuds, which can be charged in their case. Both charging pads can be used simultaneously.
Supports Apple MagSafe Technology for a Secure Charge Every Time
Built-in MagSafe technology helps ensure your iPhone and the U280MS-2N1-WH work together for a complete charge whenever you need it. Magnets inside both your phone and the charging pad prevent the iPhone from falling off the charger and being disconnected while charging. The U280MS-2N1-WH delivers up to 15W of power to smartphones and 5W to wireless headphones or earbuds that support Qi wireless charging.
Compact Charging Stand Fits Comfortably on Any Counter, Table or Workspace
The portable U280MS-2N1-WH takes up hardly any space, making it ideal for your bedside table or desktop. The included three-foot (0.9-meter) USB-C charging cable connects the charging stand to a user-provided USB wall charger or power adapter, such as the 9V 2.2A U280-W01-20C1-G (sold separately). Over-current, over-voltage and short circuit protections defend your devices against damage.
System Requirements
- Works with all MagSafe-compatible smartphones, including iPhone 12 and above
- Charging pad only works with devices compatible with wireless charging
Package Includes
- U280MS-2N1-WH 20W Wireless Charging Stand
- USB-C charging cable (M/M), 3 ft. (0.9 m)
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332279309 |
Product Type | Wireless Charging Stand |
Charging Form Factor | Pad/Stand |
Device Compatibility | Headphones; Phone |
Technology | Wireless |
Country/Region | Global |
Host Connector | USB C (FEMALE) |
INPUT
Nominal Input Voltage(s) Supported | 5V DC; 9V DC |
Input Connection Type | USB Type-C |
Input Cord Gauge (AWG) | 30+24 |
Input Plug Type | USB-C (FEMALE) |
Input Plug Type Details | USB-A to USB-C Cable Included |
Input Current | 5V/3A, 9V/3A |
OUTPUT
Output Capacity (Watts) | 20 |
Overload Protection | Yes |
POWER
Power Source Type | USB |
Power Source | Unit (Included) |
Power Consumption (Watts) | 20.00 |
CONNECTIONS
Side A - Connector 1 | USB C (FEMALE) |
Side B - Connector 1 | WIRELESS CHARGING COIL |
Side B - Connector 2 | Magnetic Charger |
Connector Style | Straight |
CHARGING
Number of Charging Ports | 2 |
Total Charging Amps | 4 |
Total Charging Watts | 20 |
Charging Method | Magnetic Charger; USB; Wireless |
Charging Port Type | (2) WIRELESS CHARGING COIL |
Charging Ports Details |
|
Magnetic Charging | Yes |
Wireless Charging | Yes |
Overcharge Protection | Yes |
Compatible Devices | Chromebook; Laptop; Smartphone; Tablet |
PHYSICAL
Color | White |
Material of Construction | ABS |
Cable Jacket Color | White |
Connector Color | White |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 3.5mm |
Wire Gauge (AWG) | 30+24 |
Charging Station Form Factor | Pad/Stand |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Unit Dimensions (hwd / in.) | 5.490 x 3.560 x 4.950 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 1 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 23° to 113°F (-5° to 45°C) |
Operating Humidity Range | 20% to 90% RH |
Storage Humidity Range | 45% to 85% RH |
FEATURES & SPECIFICATIONS
Overcurrent Protection | Yes |
Overvoltage Protection | Yes |
Over Current Protection | Yes |
Driver Required | No |
Qi Compliant | Yes |
STANDARDS & COMPLIANCE
Product Certifications | ICES (Canada); MFi |
Product Compliance | CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-W01-20C1-G | Compact 1-Port USB-C Wall Charger - GaN Technology, 20W PD3.0 Charging, White |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images