Part Number: B127-1A1-WHD3

Extends a wireless HDMI 4K audio/video signal with zero latency to an HDMI display located up to 164 ft. from the source device.
- Displays HDMI audio/video up to 164 ft. away with no costly cable infrastructure
- Supports UHD resolutions up to 4K @ 60 Hz for heightened video quality
- 5G wireless frequency bands help prevent audio/video interference
- Allows you the freedom of positioning devices without constraint of cable placement
- Plug-and-play operation with no software required for easy, immediate installation
- 1-year limited warranty
Features
All-in-One Wireless Extender Kit Ideal for Transmitting 4K Video in Home Theaters and Offices
This complete wireless HDMI transmitter and receiver system is recommended for video presentations, high-level gaming and live television events in your home, office, restaurant, bar, trade show and other applications in which connecting long video cables could be a burden. This kit extends 4K video and audio from an HDMI source device to an HDMI display up to 164 feet (50 meters) away. No bulky or costly cabling infrastructure is needed.
Wireless Transmission Saves You Money on Cable and Installation Costs
The B127-1A1-WHD3 eliminates more than just hassles. You’ll save on the costs of cabling infrastructure and the labor to install it. Cable clutter is reduced, and you will enjoy more flexibility in placement of the source and display with no cables to relocate when you want to reconfigure the room. The transmitter and receiver units communicate over a 5.18–5.24 GHz wireless frequency that allows fast data transmission and reduced interference from other wireless sources. Be sure the transmitter and receiver share a direct line of sight for best results.
Enjoy Live Video with No Lag or Delay in Transmission
Because this kit features the latest wireless technology with 18 Gbps of bandwidth, it transmits live audio and video with virtually no latency. It is recommended for high-end video gaming, video conferencing, digital signage or watching live television events.
Transmits Crystal-Clear 4K Video for Ultra High-Definition Presentations
The B127-1A1-WHD3 ensures Ultra HD performance in a one-to-one application, where there is less obstruction to occur. It supports 4K video resolutions (3840 x 2160) at 60 Hz. LEDs indicate when the transmitter and receiver units are receiving power, building a wireless connection between the units and transmitting data.
Plug-and-Play Operation for Quick Setup and Immediate Use
The durable transmitter and receiver set works right out of the box with no software or drivers required. Connect the receiver to the display and the transmitter to the source with user-supplied HDMI cables (such as P568-Series). Then, plug the dual power supplies into an AC outlet.
System Requirements
- Source device with HDMI output (Blu-ray player, cable box, laptop)
- Display device with HDMI input (HDTV, projector, monitor)
Package Includes
- HDMI transmitter
- HDMI receiver
- (2) External power supplies (Input: 100-240V, 50/60 Hz, 0.3A; Output 5V 2A)
- (2) Power adapters (EU/AU/US/UK)
- IR-In cable
- IR-Out cable
- (4) Antennas
- Mounting hardware
- Installation instructions
Specifications
OVERVIEW
UPC Code | 037332286956 |
Product Type | Wireless Extender |
Technology | HDMI; Wireless |
VIDEO
Video Input | HDMI (FEMALE) |
Video Output | HDMI (FEMALE) |
Video Ports | (2) HDMI (FEMALE) |
Max Supported Video Resolution | 3840x2160@24/30/50/60Hz, 1080P@50/60Hz, 720P@50/60Hz, 1920x1200, 2560x1440, 2560x1600 |
Max. Distance (Between any 2 Units) | 164 |
Max 1920 x 1200 Range (ft) | 164 |
Max 2560 x 1600 Range (ft) | 164 |
Max 3840 x 2160 (4K) Range (ft) | 164 |
Max 3840 x 2160 (4K@30Hz) Range (ft) | 164 |
Max 3840 x 2160 (4K@60Hz) Range (ft) | 164 |
Transmitter Video Input | HDMI |
Transmitter - Number of Video Outputs | 1 |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | No |
3D Video Supported | No |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 164 |
AUDIO
Audio Input | HDMI |
Audio Output | HDMI |
INPUT
AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V, 50/60HZ, 0.3A |
AC Power Adapter Output Specs (V / A) | DC 5V/2A |
AC Power Adapter Cord Length (ft.) | 3.9 |
AC Power Adapter Cord Length (m) | 1.18 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P |
Power Source | Transmitter and Receiver (Included) |
Power Over Cable (PoC) Support | No |
Power Consumption Detail | TX ≤ 6W, RX ≤ 4W |
CONNECTIONS
Side A - Connector 1 | HDMI (FEMALE) |
Side A - Connector 2 | HDMI (FEMALE) |
Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | TX: x3 Blue (Power); RX x3 Blue (Power) |
PHYSICAL
Color | Black |
Material of Construction | Iron |
Number of Displays | 1 |
Form Factor/Mounting Options | Box; Wall-mount |
Receiver Unit Dimensions (hwd / in.) | 4.921 x 4.527 x 0.7897 |
Receiver Unit Weight (lbs.) | 0.7627 |
Shipping Dimensions (hwd / in.) | 3.34 x 6.02 x 14.05 |
Shipping Weight (lbs.) | 2.64 |
Transmitter Unit Dimensions (hwd / in.) | 4.921 x 4.527 x 0.7897 |
Transmitter Unit Weight (lbs.) | 0.7782 |
Unit Dimensions (hwd / in.) | 3.350 x 6.020 x 14.060 |
Unit Packaging Type | Box |
Housing | Metal |
Mounting Details | Wallmount |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60℃) |
Storage Temperature Range | 86° to 158°F (30° to 70℃) |
Relative Humidity | 0-90% non-condensing |
ESD Protection | 1a Contact discharge level 3; 1b Air discharge level 3; Standard: IEC61000-4-2 |
COMMUNICATIONS
Transmission Distance | ≤ 50m |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Latency | 130~180ms |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Integrated/Removable Cable | No |
Mounting Accessory Included | Yes |
Multi-Resolution Support | No |
Built-In Equalizer | No |
HDCP Specification | 1.4; 2.2 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Units must be paired prior to use. This requires pressing and holding the Channel buttons on both the TX and the RX simultaneously for 5 seconds. The TX and RX must be powered to be paired.
If performing a factory reset (pressing and holding for 10 seconds) on the TX, RX, or both units, the units must be paired again to connect.
The default Channel out of the box is Channel 1. Before changing the Channel, make sure the TX and RX are paired.
To view the Channel of the TX or the RX, press the Channel button once on either unit. The Channel will display on the monitor of which the RX is connected.
It may be necessary to switch Channels if experiencing performance issues. As long as the units are already paired, they will not need to be paired again.
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-003-8K6 | 8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft. | |
P568-006-8K6 | 8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft. |
Rolling Workstations, Stands and Carts
Model Number | Description | |
---|---|---|
DMCS3770L | Rolling TV/Monitor Cart - for 37” to 70” TVs and Monitors - Classic Edition |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images