Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Network Switches

Industrial

Form Factor
  • Desktop
  • DIN-Rail
  • Rackmount
  • Surface Mount
  • Tower
  • Vertical
  • Wall-mount
Port Types
  • 10/100/1000 (RJ45)
  • Combo RJ45/SFP
  • Console (RJ45)
  • Dedicated SFP
  • 10/100 (RJ45)
Network Compatibility
  • 480 Mbps
  • 250 Kbps
  • 10 Mbps
  • 100 Mbps (Fast Ethernet)
  • 1 Gbps (Gigabit)
  • 2.5 Gbps
  • 10 Gbps
  • 25 Gbps
  • 40 Gbps
  • 100 Gbps
  • 400 Gbps
  • 800 Gbps
  • 1000 Mbps
Eaton Network Switches - Part Number SPIKECUBE

1-Outlet Personal Surge Protector, Direct Plug-In, 600 Joules, 2 Diagnostic LEDs

Avg. Price$11.80

  • Type: Mobile
  • Style: DIRECT PLUG-IN
  • Outlet Types: (1) 5-15R
  • Cord Length (ft.): 0
  • Joules: 600
More InfoCheck Prices
Eaton Network Switches - Part Number TRAVELER3USB

Protect It! 3-Outlet Travel-Size Surge Protector - 5-15R Outlets, 2 USB Ports, 5-15P Input, 1050 Joules, Black

Avg. Price$30.24

  • Type: Mobile
  • Style: STRIP
  • Outlet Types: (3) 5-15R
  • Cord Length (ft.): 1.5
  • Joules: 1050
More InfoCheck Prices
Eaton Network Switches - Part Number SK30USB

Protect It! 3-Outlet Surge Protector, Direct Plug-In, 540 Joules, 3.4 A USB Charger, Diagnostic LED

Avg. Price$28.69

  • Type: Mobile
  • Style: DIRECT PLUG-IN
  • Outlet Types: (3) 5-15R
  • Cord Length (ft.): 0
  • Joules: 540
More InfoCheck Prices
Product Advisor

Accessories for Network Switches

We have a range of accessories designed to work with our Network Switches. Check them out!

Eaton Network Switches - Part Number SK3-0

Protect It! 3-Outlet Surge Protector, Direct Plug-In, 660 Joules, 2 Diagnostic LEDs

Avg. Price$15.43

  • Type: Mobile
  • Style: DIRECT PLUG-IN
  • Outlet Types: (3) 5-15R
  • Cord Length (ft.): 0
  • Joules: 660
More InfoCheck Prices
Eaton Network Switches - Part Number TRAVELER100BT

Protect It! 2-Outlet Portable Surge Protector, Direct Plug-In, 1050 Joules, Ethernet Protection

Avg. Price$25.79

  • Type: Mobile
  • Style: DIRECT PLUG-IN
  • Outlet Types: (2) 5-15R
  • Cord Length (ft.): 0
  • Joules: 1050
More InfoCheck Prices
Eaton Network Switches - Part Number TRAVELCUBE

Protect It! 1-Outlet Portable Surge Protector, Direct Plug-In, 750 Joules, Tel/Modem Protection

Avg. Price$16.71

  • Type: Mobile
  • Style: DIRECT PLUG-IN
  • Outlet Types: (1) 5-15R
  • Cord Length (ft.): 0
  • Joules: 750
More InfoCheck Prices
Eaton Network Switches - Part Number TLP206USB

2-Outlet Surge Protector with 2 USB Ports (2.1A Shared) - 6 ft. Cord, 5-15P Plug, 450 Joules, Black

Avg. Price$21.98

  • Type: Mobile
  • Style: STRIP
  • Outlet Types: (2) 5-15/20R
  • Cord Length (ft.): 6
  • Joules: 450
More InfoCheck Prices
Eaton Network Switches - Part Number TRAVELER3USBC

Protect It! 2-Outlet Travel-Size Surge Protector - 5-15R Outlets, USB-C and USB-A Ports, 5-15P Input, Black

  • Type: Mobile
  • Style: STRIP
  • Outlet Types: (2) 5-15R
  • Cord Length (ft.): 1.5
  • Joules: 306
More InfoCheck Prices
Eaton Network Switches - Part Number SK62USBC

Protect It! 6-Outlet Surge Protector - 5-15R Outlets, 2 USB Ports, 5-15P Direct Plug-In, 490 Joules, Black

  • Type: Mobile
  • Style: DIRECT PLUG-IN
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 0
  • Joules: 490
More InfoCheck Prices
Eaton Network Switches - Part Number TLP104USB

1-Outlet Surge Protector with 2 USB Ports (2.1A Shared) - 4 ft. Cord, 5-15P Plug, 450 Joules, Black

Avg. Price$20.44

  • Type: Mobile
  • Style: STRIP
  • Outlet Types: (1) 5-15R
  • Cord Length (ft.): 4
  • Joules: 450
More InfoCheck Prices

Tripp Lite's industrial-grade network switches expand Gigabit Ethernet connectivity to factory floors and other environments with harsh conditions and extreme temperatures. Thoughtful features such as DIN rail mounting, Power over Ethernet (PoE) ports and rugged metal cases make these switches a great choice when deploying or expanding an Ethernet network in your facility.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.