Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Server Racks & Cabinets

Heavy-Duty Enclosures

Rack Height
Max. Device Depth6U12U42U44U45U47U48U50U51U52U
27 in.  SR42UBSD
SR42UBSD1032
Compare Models
 SR45UBSD     
31 in.  SR42UBMD
SR42UBMDEXP
Compare Models
 SR45UBMD     
33 in.  SRX42UBEXP  SRX47UBEXP    
35 in.  SR42UBEVS       
36 in.  ETN-ENC422442S
ETN-ENC423042S
Compare Models
ETN-ENC442442S
ETN-ENC443042S
Compare Models
  ETN-ENC482442S
ETN-ENC483042S
Compare Models
 ETN-ENC512442S
ETN-ENC513042S
Compare Models
 
37 in.SRTH6UBSRTH12UBMDA3F34UPX00000
SR42UB
SR42UB1032
SR42UBCL
SR42UBEIS
SR42UBEXP
SR42UBG
SR42UBKD
SR42UBSP1
SR42UBWD
SR42UBWD8
SR42UBWDSP1
SR42UBWDVRT
SR42UBZ4
SRQP42UB
 SR45UB
SR45UBEXP
SR45UBSP1
SR45UBWD
SR45UBWDSP1
SR45UBWDVRT
Compare Models
 SR48UB
SR48UBCL
SR48UBEXP
SR48UBSP1
SR48UBWD
SR48UBWD8
SR48UBWDSP1
Compare Models
SR50UB SR52UB
41 in.  ETN-ENC422448S
ETN-ENC423048S
SRH42UW
SRH42UWWD8
Compare Models
ETN-ENC442448S
ETN-ENC443048S
Compare Models
SRH45UW
SRH45UWWD8
Compare Models
 ETN-ENC482448S
ETN-ENC483048S
SRH48UW
SRH48UWWD8
Compare Models
 ETN-ENC512448S
ETN-ENC513048S
Compare Models
 
42 in.  SR42UBDP
SR42UBDPWD
Compare Models
 SR45UBDP
SR45UBDPWD
Compare Models
 SR48UBDP
SR48UBDPWD
Compare Models
  SR52UBDP
44 in.  SR42UBDPWD8       
46 in.  SRH42UWDP
SRH42UWDPWD8
Compare Models
 SRH45UWDP
SRH45UWDPWD8
Compare Models
 SR48UBDPWD8
SRH48UWDP
SRH48UWDPWD8
Compare Models
   
47 in.  SR42UBDP48       
48 in.    SR45UBDP48 SR48UBDP48   
54 in.  SRH42UWDP54
SRH42UWDP54WD8
Compare Models
 SRH45UWDP54
SRH45UWDP54WD8
Compare Models
 SRH48UWDP54
SRH48UWDP54WD8
Compare Models
   
Style
  • Floor-Standing
Rack Height
  • 42U
  • 45U
  • 48U
Rack Depth
  • Deep
  • Extra Deep
  • Standard
Max Device Depth (in.)
  • 41
  • 46
  • 54
Weight Capacity (lbs.)
  • 5000
Device Compatibility
  • Patch Panel
  • PDU
  • Server
  • UPS
  • AI Server (extra deep)
Eaton Server Racks & Cabinets - Part Number SRH42UW

SmartRack 42U Standard-Depth Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Heavy-Duty Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Standard
  • Max Device Depth (in.): 41
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH45UW

SmartRack 45U Standard-Depth Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Heavy-Duty Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Standard
  • Max Device Depth (in.): 41
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH48UWWD8

SmartRack 48U Standard-Depth Extra-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Heavy-Duty Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Standard
  • Max Device Depth (in.): 41
More InfoCheck Prices
Product Advisor

Accessories for Server Racks & Cabinets

We have a range of accessories designed to work with our Server Racks & Cabinets. Check them out!

Eaton Server Racks & Cabinets - Part Number SRH45UWDP54

SmartRack 45U Extra-Deep Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Heavy-Duty Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Extra Deep
  • Max Device Depth (in.): 54
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH42UWWD8

SmartRack 42U Standard-Depth Extra-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Heavy-Duty Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Standard
  • Max Device Depth (in.): 41
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH42UWDP54

SmartRack 42U Extra-Deep Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Heavy-Duty Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Extra Deep
  • Max Device Depth (in.): 54
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH42UWDP54WD8

SmartRack 42U Extra-Deep Extra-Wide Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Heavy-Duty Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Extra Deep
  • Max Device Depth (in.): 54
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH48UWDPWD8

SmartRack 48U Deep Extra-Wide Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Heavy-Duty Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Deep
  • Max Device Depth (in.): 46
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH48UW

SmartRack 48U Standard-Depth Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Heavy-Duty Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Standard
  • Max Device Depth (in.): 41
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH42UWDPWD8

SmartRack 42U Deep Extra-Wide Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Heavy-Duty Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Deep
  • Max Device Depth (in.): 46
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH48UWDP54WD8

SmartRack 48U Extra-Deep Extra-Wide Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Heavy-Duty Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Extra Deep
  • Max Device Depth (in.): 54
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH48UWDP54

SmartRack 48U Extra-Deep Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Heavy-Duty Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Extra Deep
  • Max Device Depth (in.): 54
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH45UWDP

SmartRack 45U Deep Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Heavy-Duty Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Deep
  • Max Device Depth (in.): 46
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH48UWDP

SmartRack 48U Deep Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Heavy-Duty Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Deep
  • Max Device Depth (in.): 46
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH42UWDP

SmartRack 42U Deep Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Heavy-Duty Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Deep
  • Max Device Depth (in.): 46
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH45UWWD8

SmartRack 45U Standard-Depth Extra-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Heavy-Duty Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Standard
  • Max Device Depth (in.): 41
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH45UWDPWD8

SmartRack 45U Deep Extra-Wide Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Heavy-Duty Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Deep
  • Max Device Depth (in.): 46
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH45UWDP54WD8

SmartRack 45U Extra-Deep Extra-Wide Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Heavy-Duty Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Extra Deep
  • Max Device Depth (in.): 54
More InfoCheck Prices

Heavy-duty rack enclosures organize and secure heavy AI servers used in edge computing, enterprise and other mission-critical IT applications.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.