Part Number: SRTH12UB
Attaches to the top of your Tripp Lite floor-standing rack enclosure to add 12U without taking up any additional floor space.
- Compatible with all standard-depth and width (600mm x 1050mm) floor racks with removable roof
- Doors and side panels lock securely to help prevent damage, tampering or theft
- Fully grounded vertical extension rack comes with all hardware included
- Top access ports and open bottom allows easy cable routing throughout
- Provides physical equipment and media security required for PCI DSS compliance
- 5-year limited warranty
Features
Standard-Depth 12U Top Hat Expands Your Rack Application without Adding Floor Space
This SmartRack® 12U vertical expansion rack is ideal for users who want to add rack equipment, but have limited floor space in their server room or data center. The SRTH12UB attaches to the top of your already existing SmartRack floor-standing rack, allowing you to expand vertically without taking up any additional floor space. Hardware for assembly and mounting is included.
Expanding Upward Keeps Your Costs Down
Adding a vertical extension to your existing rack is a practical alternative to expensive upgrades. By adding 12U to the top of your enclosure, you save the time, hassle and expense of purchasing and installing a new larger rack and moving all the equipment.
Easy to Integrate into Your Current Application
The SRTH12UB is compatible with standard-depth floor-standing racks (600 millimeters wide, 1050 millimeters deep) with a removable roof panel. Extensions require assembly on top of the rack, allowing the installation of one component at a time. Multiple grounding points are included on the extensions. Note: You do not have to remove the roof panel of the original rack to install the top hat.
Keeps Important Equipment Secure
The adjustable mounting rails accommodate standard 19-inch rack equipment. The reversible front door, split rear doors and side panels lock securely to help prevent damage, tampering or theft. The doors, side panels and roof panel are designed for quick release, making it easy to access connected equipment and cabling with little effort. Convenient top access ports and an open bottom allow easy cable routing through the cabinet.
Meets Payment Card Industry Standards
The SRTH12UB provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance. This is essential for companies that process, store and/or transmit credit card information.
System Requirements
- Compatible with floor-standing rack enclosures with a removable roof and the standard 600 mm width and 1050 mm depth
- Does not work with Deep or Wide specialty rack cabinets
Package Includes
- SRTH12UB Vertical Extension Top Hat
- (2) Keys
- (16) M6 x 12 screws
- (41) M4 x 8 screws with lock washers
- (4) 8.8 flange head cap screws
- (6) Ground wires
- Assembly instructions
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332264121 |
| Device Compatibility | Network Switch; PDU; Patch Panel; Router; Server; UPS |
| Rack Type | Enclosure |
| Accessory Type | Rack-Mount |
| Accessory Class | Rack Accessories |
PHYSICAL
| Color | Black |
| Rack Height | 12U |
| Rack Depth | Standard |
| Factory Preset Rack Depth (in.) | 27.75 |
| Maximum Device Depth (in.) | 37 |
| Minimum Device Depth (in.) | 4 |
| Cable Access Hole Measurement (inches) | 3.25 |
| Shipping Dimensions (hwd / in.) | 24.41 x 15.35 x 39.17 |
| Unit Dimensions (hwd / in.) | 23.878 x 23.622 x 43.000 |
| Unit Weight (lbs.) | 132.00 |
| Weight Capacity - Rolling (lbs.) | 0 |
| Weight Capacity - Stationary (lbs.) | 0 |
| Number of Vertical Mounting Rails | 4 |
FEATURES & SPECIFICATIONS
| Grounding Details | Front and back door frames |
STANDARDS & COMPLIANCE
| Product Certifications | EN 55022; EN 55024; UL 60950-1 |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Data Center & IT Rack Cooling
| Model Number | Description | |
|---|---|---|
| SRFAN3U | SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug | |
| SRFANWM | SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug | |
| SRXFAN3U | SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet |
Cable Management
| Model Number | Description | |
|---|---|---|
| SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover | |
| SRCABLEDUCT1UHD | SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
| SRCABLEDUCT2UHD | SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
| SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type | |
| SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type |
Accessories
| Model Number | Description | |
|---|---|---|
| SR1UBRUSH | SmartRack 1U Cable Pass-Through Panel with Brush Strip | |
| SR1UPANEL10 | SmartRack 1U Blanking Panel Kit - Toolless Mounting, 10 Panels, Black | |
| SRCAGENUT5MM | SmartRack Square Hole Hardware Kit with 50 M5 screws and washers | |
| SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers | |
| SRCAGENUTS1224 | SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers | |
| SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) | |
| SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) | |
| SRSHELF4PHD | SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep) | |
| SRSHELF4PKYBD | SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm Deep) | |
| SRSHELF4PSL | SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm Deep) | |
| SRSHELF4PSLHD | SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm Deep) | |
| SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI | |
| UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images




































