Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Accessories

Racks

Category
  • Audio Video Accessories
  • Charging Station Accessories
  • Console Server Accessories
  • Cooling Accessories
  • Display Mount Accessories
  • KVM Switch Accessories
  • Laptop & Tablet Accessories
  • Networking Accessories
  • PDU Accessories
  • Power Inverter Accessories
  • Power Strip Accessories
  • Rack Accessories
  • Surge Protector Accessories
  • UPS Accessories
  • USB Accessories
Type
  • 0U Strip for 3-Phase ATS PDU
  • 120V
  • 230V
  • 3-Phase Whip Cable
  • Adapter
  • Airflow Management
  • Backplate Outlet Kit
  • Battery
  • Battery Charger
  • Battery Extension Cable
  • Battery Frame
  • Battery Housing
  • Battery Integration System
  • Bypass Panel
  • Bypass Panel (Rack-Mount)
  • Cable Assembly Kit
  • Cable Kit
  • Cable Management Accessories
  • Cable Support
  • Cable Tester
  • Cable Ties
  • Carrying Case/Bag
  • Caster Kit
  • Charging Clip
  • Chassis
  • Circuit Breaker
  • Circuit Tester
  • Combo Cable
  • Converter
  • Cooling Accessories
  • Cooling Pad
  • Current Tester
  • Daisy-Chain Cable
  • Desk Stand
  • Displaymount Adapter Kit
  • Docking Station
  • Door Contact Sensor
  • Door Switch Kit
  • Dual Bar Mount
  • Duct Kit
  • Enclosure Skirt Kit
  • Extender
  • Extender Kit
  • Fan Kit
  • Fan Panel
  • Filter Kit
  • Floor Anchoring Kit
  • Gland Plate
  • Grounding Bars & Panels
  • Handle Kit
  • Hard Drive Enclosure
  • Internal Battery Pack
  • Isolation Transformer
  • Keyboard
  • Laptop Lock
  • Medical-Grade
  • Mobile Cart Kit
  • Module Kit
  • Monitor Stand
  • Mountable Whiteboard
  • Mounting Accessories
  • Mounting Bracket
  • Mouse
  • Network Isolator
  • Outdoor TV Cover
  • Outlet Cover
  • Parallel Tie Cabinet
  • Pass-Through Panel
  • PDU Module
  • Peripheral Kit
  • Plug-Lock Insert
  • Port Blocker
  • Power Cord
  • Power Distribution Cabinet
  • Power Module
  • Power Supply
  • Rack Mounting Hardware
  • Rack Shelves
  • Rack-Mount
  • Rackmount Kit
  • Rack-Mount Rail Kit
  • Rack-Mount Shelf Kit
  • Relay I/O Card
  • Remote Control Module
  • Remote Management
  • Replacement Lock
  • Retrofit Kit
  • Rolling Caster Kit
  • Security Accessories
  • Serial Adapter
  • Server Interface Unit
  • Side Panel
  • Single-Phase Whip Cable
  • Smoke Detector
  • SNMP Card Module
  • Speakers
  • Stand
  • Standard
  • Storage Tray
  • Surge Protector
  • Temperature Sensor
  • Terminator
  • Tool
  • Tower
  • Transceiver
  • VESA Adapter
  • Vibration Sensor
  • Wall Mounting Hardware
  • Wall Plate
  • Water Leak Detector
Eaton Accessories - Part Number SPIKECUBE

1-Outlet Personal Surge Protector, Direct Plug-In, 600 Joules, 2 Diagnostic LEDs

Avg. Price$11.80

  • Type: Mobile
  • Style: DIRECT PLUG-IN
  • Outlet Types: (1) 5-15R
  • Cord Length (ft.): 0
  • Joules: 600
More InfoCheck Prices
Eaton Accessories - Part Number TRAVELER3USB

Protect It! 3-Outlet Travel-Size Surge Protector - 5-15R Outlets, 2 USB Ports, 5-15P Input, 1050 Joules, Black

Avg. Price$30.24

  • Type: Mobile
  • Style: STRIP
  • Outlet Types: (3) 5-15R
  • Cord Length (ft.): 1.5
  • Joules: 1050
More InfoCheck Prices
Eaton Accessories - Part Number SK30USB

Protect It! 3-Outlet Surge Protector, Direct Plug-In, 540 Joules, 3.4 A USB Charger, Diagnostic LED

Avg. Price$28.69

  • Type: Mobile
  • Style: DIRECT PLUG-IN
  • Outlet Types: (3) 5-15R
  • Cord Length (ft.): 0
  • Joules: 540
More InfoCheck Prices
Eaton Accessories - Part Number SK3-0

Protect It! 3-Outlet Surge Protector, Direct Plug-In, 660 Joules, 2 Diagnostic LEDs

Avg. Price$15.43

  • Type: Mobile
  • Style: DIRECT PLUG-IN
  • Outlet Types: (3) 5-15R
  • Cord Length (ft.): 0
  • Joules: 660
More InfoCheck Prices
Eaton Accessories - Part Number TRAVELER100BT

Protect It! 2-Outlet Portable Surge Protector, Direct Plug-In, 1050 Joules, Ethernet Protection

Avg. Price$25.79

  • Type: Mobile
  • Style: DIRECT PLUG-IN
  • Outlet Types: (2) 5-15R
  • Cord Length (ft.): 0
  • Joules: 1050
More InfoCheck Prices
Eaton Accessories - Part Number TRAVELCUBE

Protect It! 1-Outlet Portable Surge Protector, Direct Plug-In, 750 Joules, Tel/Modem Protection

Avg. Price$16.71

  • Type: Mobile
  • Style: DIRECT PLUG-IN
  • Outlet Types: (1) 5-15R
  • Cord Length (ft.): 0
  • Joules: 750
More InfoCheck Prices
Eaton Accessories - Part Number TLP206USB

2-Outlet Surge Protector with 2 USB Ports (2.1A Shared) - 6 ft. Cord, 5-15P Plug, 450 Joules, Black

Avg. Price$21.98

  • Type: Mobile
  • Style: STRIP
  • Outlet Types: (2) 5-15/20R
  • Cord Length (ft.): 6
  • Joules: 450
More InfoCheck Prices
Eaton Accessories - Part Number TRAVELER3USBC

Protect It! 2-Outlet Travel-Size Surge Protector - 5-15R Outlets, USB-C and USB-A Ports, 5-15P Input, Black

  • Type: Mobile
  • Style: STRIP
  • Outlet Types: (2) 5-15R
  • Cord Length (ft.): 1.5
  • Joules: 306
More InfoCheck Prices
Eaton Accessories - Part Number SK62USBC

Protect It! 6-Outlet Surge Protector - 5-15R Outlets, 2 USB Ports, 5-15P Direct Plug-In, 490 Joules, Black

  • Type: Mobile
  • Style: DIRECT PLUG-IN
  • Outlet Types: (6) 5-15R
  • Cord Length (ft.): 0
  • Joules: 490
More InfoCheck Prices
Eaton Accessories - Part Number TLP104USB

1-Outlet Surge Protector with 2 USB Ports (2.1A Shared) - 4 ft. Cord, 5-15P Plug, 450 Joules, Black

Avg. Price$20.44

  • Type: Mobile
  • Style: STRIP
  • Outlet Types: (1) 5-15R
  • Cord Length (ft.): 4
  • Joules: 450
More InfoCheck Prices

Need Help Finding a Rack Accessory?

We have a large assortment of accessories to complement our rack products. If you can't find what you need, contact us! We'd be glad to help.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.