Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

UPS Battery Backup

Critical Business Systems

Input Voltage
  • 100V AC
  • 110V AC
  • 115V AC
  • 120/208V (Split phase L1,L2,N,G)
  • 120/208V 3-PH Wye
  • 120/240V (Split phase L1,L2,N,G)
  • 120V AC
  • 127/220V 3-PH Wye
  • 127V AC
  • 12V DC
  • 140V AC
  • 200-240V 3-PH Delta
  • 200V AC
  • 208V AC
  • 220/380V 3-PH Wye
  • 220V AC
  • 230/400V 3-PH Wye
  • 230V AC
  • 240/415V 3-PH Wye
  • 240V AC
  • 24V DC
  • 277/480V 3-PH Wye
  • 36V DC
  • 380V AC
  • 400V AC
  • 415V AC
  • 480V 3-PH Delta
  • 480V AC
  • 48V DC
  • 5V DC
  • 600V 3-PH Delta
  • 90-260V AC
  • 9V DC
  • 21V DC
Plug Type
  • 5-15P
  • 5-15P-HG
  • 5-20P
  • AUS/NZ 10A
  • British BS 1363A
  • C14 inlet
  • C20 inlet
  • C6 inlet
  • CEE 7/7 Schuko
  • French/Belgian
  • Hardwire
  • Hubbell CS8265
  • India BS 546 3-Pin 6A
  • L14-30P
  • L5-20P
  • L5-30P
  • L6-20P
  • L6-30P
  • Right-Angled
  • L21-20P
  • L21-30P
  • IEC-309 60A
Output (VA)
  • 0
  • 15
  • 36
  • 120
  • 150
  • 240
  • 300
  • 330
  • 350
  • 450
  • 480
  • 500
  • 525
  • 550
  • 600
  • 650
  • 700
  • 750
  • 800
  • 850
  • 900
  • 1000
  • 1050
  • 1200
  • 1300
  • 1400
  • 1440
  • 1500
  • 1550
  • 1950
  • 1960
  • 2000
  • 2200
  • 3000
  • 4000
  • 5000
  • 5500
  • 6000
  • 7500
  • 8000
  • 10000
  • 11000
  • 12000
  • 15000
  • 16000
  • 20000
  • 25000
  • 30000
  • 40000
  • 50000
  • 60000
  • 80000
  • 90000
  • 100000
  • 120000
  • 140000
  • 150000
  • 160000
  • 180000
  • 200000
  • 210000
Rack Height
  • 27U
  • 0.5U
  • 0U
  • 1U
  • 2U
  • 3U
  • 4U
  • 5U
  • 6U
  • 7U
  • 8U
  • 9U
  • 10U
  • 12U
  • 13U
  • 14U
  • 15U
  • 16U
  • 18U
  • 21U
  • 22U
  • 24U
  • 25U
  • 26U
  • 30U
  • 33U
  • 34U
  • 36U
  • 38U
  • 40U
  • 42U
  • 44U
  • 45U
  • 47U
  • 48U
  • 50U
  • 51U
  • 52U
  • 55U
  • 58U
Battery Type
  • Valve Regulated Lead Acid (VRLA)
  • Lithium-ion (LiFePO4)
  • Lithium-ion (LiCoO2)
  • Lithium Ion
Expandable Runtime
  • Yes
  • No
Network Interface
  • No
  • Yes

Total Load (Watts)

Runtime (mins)

loading gif

UPS Systems for Critical Business Applications

Eaton and Tripp Lite series single-phase On-Line Double Conversion UPS systems are ideal for business critical network components and servers. If you're looking for a  battery backup for your data center, let us help. Our power specialists can assist with everything from UPS sizing and product selection to cooling and rack planning.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.