Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Provides sine wave output, complete battery backup and power protection for mission-critical IT installations, edge networks and other advanced network applications.

  • Keeps equipment running during outages to allow time for file saves and safe shutdown
  • Best-in-class efficiency results in reduced energy costs and greenhouse gas emissions
  • Included NETWORK-M3 Gigabit network card enables full remote access and control
  • Exclusive ABM+ technology and analytics help you pinpoint when to replace batteries
  • Optional extended battery modules allow extra runtime to keep equipment powered
  • 3-year limited warranty

Features

11kVA/11kW/120V/208V Battery Backup for Distributed IT and Edge Networks
This 9PX G2 rack-mount online double-conversion UPS system provides reliable, low-maintenance battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage critical IT equipment or destroy data. The 9PX11KTF11G2 is ideal power management for IT managers, data center managers, electrical contractors, integrators, specifying engineers and other end users in business, edge computing, education, government, healthcare, retail and other networking applications.

Delivers Maximum Power Reliability with Best-in-Class Efficiency
With unity power factor (11000VA/11000W output), the 9PX11KTF11G2 maximizes usable output power and allows you to support more devices, including servers, PoE switches and other networking equipment. It is also the most efficient UPS system in its class with up to 97 percent energy efficiency in online mode. It complies with the latest ENERGY STAR standards to reduce greenhouse gas emissions and to save you money on energy and cooling costs. Load segments with energy metering help you optimize energy use.

Expandable Internal Battery Backup Keeps You Operational Through Power Outages
Exclusive ABM+ technology improves predictive battery replacement analytics to better pinpoint when you should replace UPS batteries. By adding this predictive algorithm, you can determine the expected battery failure date based on real-life usage and conditions. This prevents unexpected downtime caused by waiting too long and unnecessary expense caused by replacing too soon. ABM+ also optimizes charging to increase battery lifespan up to 50%. You can connect up to 12 extended battery modules (9PXEBM240RTG2, sold separately) to add necessary runtime during prolonged power outages.

Included Transformer Helps Accommodate a Range of Connected Equipment
The 3U 9PXTFMR11G2 transformer permits step-down voltage from 208V to 120V to allow connection of a wider range of components.

Included Gigabit Network Interface Offers 24/7 Remote Access
The NETWORK-M3 cybersecure network management card enables full remote configuration and management, including load shedding, reboots of connected equipment and safe shutdowns. UPS firmware can also be upgraded remotely through the NETWORK-M3 without dropping the load, so you don’t have to plan for downtime. The card meets both UL 2900-1 and IEC 62443-4-2 standards for cybersecurity, which were developed to address the vulnerability of connected devices to known malware/exploits and to protect business from these risks.

High-Visibility LCD Interface Keeps You Informed at a Glance
The high-contrast color LCD provides control settings and critical information to help diagnose any issues. A large color LED bar makes it easy to diagnose UPS status from a distance and quickly locate units that require attention. The interface rotates to accommodate both rack-mount and tower configurations, and it tilts up to 45 degrees for more comfortable viewing.

Versatile Installation Options
You can mount the 9PX11KTF11G2 in 7U of space in an EIA-standard 19-inch rack using the included 4-post rail kit. You can also adapt it for tower installation using the included support stands. A cable gland is included for hardwire input.

Package Includes

  • 11000VA 11000W 120/208V 9PX G2 Online Double-Conversion UPS
  • 9PXTFMR11G2 120V step-down transformer
  • NETWORK-M3 Gigabit network card
  • USB cable
  • RS-232 cable
  • Cable gland for hardwire connection
  • Rack-mounting hardware
  • Tower support stands
  • Quick Start Guide
Cisco compatible Energy Star certified RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332294210
UPS TypeOn-Line
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)55.5A
Nominal Input Voltage(s) Supported200V AC; 208V AC; 220V AC; 230V AC; 240V AC
UPS Input Connection TypeHardwire
Input Plug TypeHard-wire
OUTPUT
Output Capacity (VA)11000
Output Capacity (kVA)11
Output Capacity (Watts)11000
Output Capacity (kW)11
Power Factor  1
Crest Factor  3:1
Nominal Voltage Details100V, 110V, 120V, 200V, 208V, 220V, 230V, 240V
Frequency Compatibility50 / 60 Hz
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported120V; 200V; 208V; 220V; 230V; 240V
Output Receptacles(8) 5-20R; (2) L14-30R; (4) L6-30R; Hardwire
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  3.1 min. (11000W)
Runtime Half Load (min.)  9.4 min. (5500W)
Expandable RuntimeYes
Expandable Runtime DescriptionAdd up to 12 extended battery modules (EBM). Part number  9PXEBM240RTG2 .
DC System Voltage (VDC)240
Battery Recharge Rate (Included Batteries)Batteries recharge to 90% capacity in less than 3 hours
Battery AccessBattery access door
Internal UPS Replacement Battery CartridgeEBP-2003
Battery Replacement DescriptionHot-swappable, user replaceable batteries. UPS requires 2 Replacement Battery Cartridges.
Battery ManagementABM+ technology (predictive battery replacement analytics to pinpoint when you should replace UPS batteries. 3-stage charging extends battery service life by 50%.)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayLCD graphical display
SwitchesRPO / ROO
Alarm Cancel OperationPress ESC to silence the alarm
Audible AlarmAudible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
LED IndicatorsLED status bar
SURGE / NOISE SUPPRESSION
UPS AC Suppression Response Time0 ms
EMI / RFI AC Noise Suppression  Yes
AC Suppression Response Time  0 ms
PHYSICAL
Primary Form FactorRackmount; Tower
Rack Height  7U
Cooling MethodFan
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount; Tower
Installation Form Factors Supported with Optional Accessories2 post rackmount ( RK2PC )
Minimum Required Rack Depth (inches)32
UPS Power Module Weight (kg)78.79
UPS Power Module Weight (lbs.)173.7
Unit Dimensions (hwd / in.)12.000 x 17.300 x 28.600
Unit Weight (lbs.)377
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Relative Humidity0-95% non-condensing
AC Mode Efficiency Rating (100% Load)97
AC Economy Mode Efficiency Rating (100% Load)99.5
Online Mode Heat Dissipation (BTU/Hr) @ Full Load  1160
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  1767
COMMUNICATIONS
Network Management Cards INDGW-M2 ;  RELAY-MS ;  Network-M3 
Communications InterfacePre-installed network card; RS-232; USB
FEATURES & SPECIFICATIONS
High Availability UPS Features  Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Pure sine wave output; Remote management; Surge/noise protection
APPLICATIONS
UPS ApplicationsMission Critical Applications
STANDARDS & COMPLIANCE
Product CertificationsNOM (Mexico); cUL Listed; EN 62040-2
Product ComplianceFCC Part 15 Class A (USA); CE (Europe); FCC (USA); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-11000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WFLN75XX-11000UC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next day response
  • Next day shipping
  • Technical support

Questions & Answers

Accessories

UPS Battery Packs

  Model Number Description
240V Extended Battery Module (EBM) for Select Eaton 9PX G2 UPS Systems, 3U Rack/Tower 9PXEBM240RTG2 9PXEBM240RTG2 240V Extended Battery Module (EBM) for Select Eaton 9PX G2 UPS Systems, 3U Rack/Tower

Power Distribution Units (PDUs)

  Model Number Description
Single-Phase Managed Rack PDU G4, 208V, 42 Outlets, 24A, 5.8kW, L6-30 Input, 10 ft. Cord, 0U Vertical EVMAL630X EVMAL630X Single-Phase Managed Rack PDU G4, 208V, 42 Outlets, 24A, 5.8kW, L6-30 Input, 10 ft. Cord, 0U Vertical

Network Interfaces and Sensors

  Model Number Description
Eaton Cybersecure Gigabit Industrial Gateway Card for UPS and PDU, UL 2900-1 and IEC 62443-4-2 Certified INDGW-M2 INDGW-M2 Eaton Cybersecure Gigabit Industrial Gateway Card for UPS and PDU, UL 2900-1 and IEC 62443-4-2 Certified
DB9 RS-232 Relay/Serial Interface Mini-Slot Card for Eaton 5PX G2, 9SX, and 9PX Lithium-ion UPS Systems RELAY-MS RELAY-MS DB9 RS-232 Relay/Serial Interface Mini-Slot Card for Eaton 5PX G2, 9SX, and 9PX Lithium-ion UPS Systems

Server Racks & Cabinets

  Model Number Description
SmartRack 42U Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels SR42UB SR42UB SmartRack 42U Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels
SmartRack 42U Standard-Depth Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White SRH42UW SRH42UW SmartRack 42U Standard-Depth Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

Environmental Sensors

  Model Number Description
Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions EMPDT1H1C2 EMPDT1H1C2 Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions

Accessories

  Model Number Description
9PX G2 Maintenance Bypass for Select 8kVA to 11kVA 9PX UPS Systems, Hardwired Input/Output, 4 L6-30R Outlets, 0U Rack/Tower/Wall MBP11K208G2 MBP11K208G2 9PX G2 Maintenance Bypass for Select 8kVA to 11kVA 9PX UPS Systems, Hardwired Input/Output, 4 L6-30R Outlets, 0U Rack/Tower/Wall
2-Post Rack-Mount Installation Kit for Select UPS Systems RK2PC RK2PC 2-Post Rack-Mount Installation Kit for Select UPS Systems

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.