Part Number: 9PXEBM240RTG2 New
Valve-regulated lead-acid EBM provides extended runtime for compatible UPS systems medical, light industrial, automation and other mission-critical IT applications.
- Connects to select expandable Eaton 9PX G2 UPS systems for extended runtime
- Daisy-chain connector supports additional battery packs for even longer runtime
- Includes heavy-gauge cabling with high-current 240V DC connectors
- Supports 3U rack mounting or upright tower installation using included kit accessories
- 3-year limited warranty
Features
Backup Battery Module Gives Your Compatible Eaton UPS System Extended Runtime
The 9PXEBM240RTG2 offers extended battery runtime when used in conjunction with Eaton’s 9PX8KG2, 9PX8KTF5G2, 9PX11KG2, 9PX11KTF11G2, 9PX11KTF11MG2, and 9PX11KTF5G2 9PX UPS systems. It can also be daisy-chained for a maximum of 12 auto-detected battery packs to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation.
Supports 3U Rack or Tower Installation
This backup battery pack’s multi-use form factor supports mounting in 3U of space in an EIA-standard 19-inch rack using the included 4-post rail kit. You can also adapt it for tower installation using the included support stands. For installation in 2-post racks, one RK2PC mounting kit (sold separately) is required for each UPS, EBM, PPDM or transformer.
System Requirements
Compatible only with Eaton’s 9PX8KG2, 9PX8KTF5G2, 9PX11KG2, 9PX11KTF11G2, 9PX11KTF11MG2, and 9PX11KTF5G2 UPS systems
Package Includes
- 9PXEBM240RTG2 240V Extended Battery Module
- External battery cable, 1 ft. (0.3 m)
- Tower support stands
- Rack-mounting hardware
- Quick start guide
Specifications
OVERVIEW
UPC Code | 786689875961 |
INPUT
Input Phase | Single-Phase |
UPS Input Cord Length (ft.) | 1 |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
DC System Voltage (VDC) | 240 |
Internal UPS Replacement Battery Cartridge | EBP-2003 |
Battery Replacement Description | Hot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges. |
Battery Management | ABM+ technology |
PHYSICAL
Primary Form Factor | Rackmount; Tower |
Rack Height | 3U |
External Battery Pack Form Factor | Rack/Tower |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Minimum Required Rack Depth (inches) | 31 |
Unit Dimensions (hwd / in.) | 5.100 x 17.300 x 26.400 |
Unit Weight (lbs.) | 143.000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
Product Certifications | NOM (Mexico); cUL Listed; EN 62040-2 |
Product Compliance | CE (Europe); FCC (USA); FCC Part 15 Class A (USA); ENERGY STAR Qualified; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Questions & Answers
Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
9PX11KG2 | 9PX G2 11000VA 11000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Cybersecure Network Card, Extended Run, 4U Rack/Tower | |
9PX11KMG2 | 9PX G2 11000VA 11000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Maintenance Bypass, Cybersecure Network Card, Extended Run, 4U Rack/Tower | |
9PX11KTF11G2 | 9PX G2 11000VA 11000W 208/120V Online Double-Conversion UPS - Hardwired Input, 8x 5-20R, 4x L6-30R, 2x L14-30R or Hardwired Output, Cybersecure Network Card, Extended Run, 7U Rack/Tower | |
9PX11KTF11MG2 | 9PX G2 11000VA 11000W 208/120V Online Double-Conversion UPS - Hardwired Input, 8x 5-20R, 4x L6-30R, 2x L14-30R or Hardwired Output, Cybersecure Network Card, Bypass, Extended Run, 7U Rack/Tower | |
9PX11KTF5G2 | 9PX G2 11000VA 11000W 208/120V Online Double-Conversion UPS - Hardwired Input, 18x 5-20R and 3x L6-30R Outlets, Cybersecure Network Card, Maintenance Bypass, Extended Run, 7U Rack/Tower | |
9PX8KG2 | 9PX G2 8000VA 8000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Cybersecure Network Card, Extended Run, 4U Rack/Tower | |
9PX8KMG2 | 9PX G2 8000VA 8000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Maintenance Bypass, Cybersecure Network Card, Extended Run, 4U Rack/Tower | |
9PX8KTF5G2 | 9PX G2 8000VA 8000W 208/120V Online Double-Conversion UPS - Hardwired Input, 18x 5-20R and 3x L6-30R Outlets, Cybersecure Network Card, Maintenance Bypass, Extended Run, 7U Rack/Tower |
Accessories
Model Number | Description | |
---|---|---|
RK2PC | 2-Post Rack-Mount Installation Kit for Select UPS Systems |
Documents & Downloads
Design Resources
Product Literature
Product Images