Part Number: MBP6KIECG2 New
Reroutes utility power to keep essential equipment operational while you’re servicing or replacing a UPS system.
- Isolates UPS from connected loads for maintenance without powering down equipment
- Designed for 0U rear rack mounting, tower or wall mounting using the included hardware
- C39 combo outlets accept C14 and C20 connectors, adding flexibility to deployments
- Compatible with Eaton’s 9PX6KIECG2 9PX G2 UPS system
- 3-year limited warranty
Features
Compatible with Eaton 9PX6KIECG2 9PX G2 UPS System
The MBP6KIECG2 works with Eaton’s 9PX6KIECG2 UPS system. The bypass lets you service or replace the UPS system without powering down any equipment and risking costly downtime. Power passes directly from a power source to equipment when in bypass mode.
Versatile Connection and Installation Options
The MBP6KIECG2 features hardwired input, as well as two C13 and three C39 outlets. You can mount the maintenance bypass to the rear of the UPS or extended battery module (EBM) without taking up additional rack space. You can also mount the bypass on the side or top of the rack, on a wall or adapt it for tower installation using the included hardware.
System Requirements
Compatible with Eaton’s 9PX6KIECG2 UPS system
Package Includes
- MBP6KIECG2 Maintenance Bypass
- Input/output UPS cable set
- (2) Cable glands
- Mounting hardware
Specifications
OVERVIEW
UPC Code | 786689876067 |
Accessory Type | Bypass Panel (Rack-Mount) |
Accessory Class | UPS Accessories |
INPUT
UPS Input Connection Type | Hardwire |
Input Plug Type | Hard-wire; NEMA L6-30P |
OUTPUT
Output Capacity (VA) | 6000 |
Output Capacity (kVA) | 6 |
Output Capacity (Watts) | 6000 |
Output Capacity (kW) | 6 |
Frequency Compatibility | 50 / 60 Hz |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 208V; 220V; 230V; 240V |
Output Receptacles | (2) C13; (3) C39 |
PHYSICAL
Primary Form Factor | Rackmount; Tower; Wall-mount |
Rack Height | 0U |
Unit Dimensions (hwd / in.) | 5.120 x 9.410 x 4.920 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; NOM (Mexico) |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Questions & Answers
Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
9PX6KIECG2 | 9PX G2 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 6 C39 and 6 C13 Outlets, Cybersecure Network Card, Extended Run, 3U Rack/Tower |
Documents & Downloads
Design Resources
Product Literature
Product Images