Part Number: SMART2200RMXLN

Provides complete battery backup and pure sine wave power output for servers, switches and other high-end distributed IT equipment.
- Protects equipment against blackouts, brownouts, transient surges and line noise
- Keeps equipment running during outages to allow time for file saves and safe shutdown
- Unity power factor ensures maximum power possible at each power rating
- ENERGY STAR 2.0-certified to save electricity, lower costs and protect the environment
- 2-line front-panel LCD with 10 selectable screens reports detailed UPS and site power info
- Included WEBCARDLXE network interface allows 24/7 remote monitor and control.
- 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
- $250,000 Ultimate Lifetime Insurance
Important Note
This is refreshed model, updated with WEBCARDLXE (enables remote configuration and management); and 72v external battery. Extra runtime is available by connecting up to four optional extended battery modules BP72VRM2U (sold separately).
Features
1.95kVA/1.95kW/120V Battery Backup for Distributed IT, Telecom or Enterprise Deployments
This rack-mount line-interactive UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage your valuable IT equipment or destroy data. The SMART2200RMXLN is ideal power management for high-end in-rack networking equipment, including servers, VoIP phones, data storage and PoE switches. Unity power factor ensures the most watts possible at each power rating, so you can connect more equipment.
Reliable, Expandable Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable VRLA battery modules allow you to work through short power failures and give you enough time to safely save files and shut down your system in case of a prolonged blackout. Switchover from line to battery power happens within milliseconds to maintain continuous operation of connected equipment without interruption or rebooting. Extra runtime is available by connecting up to four optional extended battery modules (BP72VRM2U, sold separately).
Pre-Installed LX Platform Network Management Card Allows Remote Access 24/7
The WEBCARDLXE network interface enables full remote configuration and management, including load shedding, reboots of connected equipment and safe shutdowns. The IP-based Auto Probe feature ensures continuous network uptime by communicating with other network devices, detecting lost connectivity and automatically rebooting IT equipment. Optional EnviroSense2 modules (E2MT, E2MTDO and E2MTHDI, all sold separately) provide a variety of environmental monitoring and control options.
NEMA 5-20R Outlets Protect Your Connected Components
One L5-20R and six managed 5-20R outlets provide connected equipment with pure sine wave AC output and allow you to monitor power consumption down to the outlet group level. Power provided by these outlets is filtered to protect connected equipment against damaging surges and line noise. Four outlets are grouped into two programmable load banks that let you shed non-critical loads to extend runtime for critical loads. Front and rear cooling fans help protect equipment from overheating.
Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
AVR protects your equipment from incremental hardware damage, data loss and performance problems caused by brownouts. The SMART2200RMXLN maintains regulated 120V nominal output during brownouts and overvoltages from 80V to 151V while keeping the battery fully charged and ready to take over in case of power failure.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
ENERGY STAR-Certified to Help You Save Money and Protect the Environment
By meeting strict U.S. Department of Energy and U.S. Environmental Protection Agency requirements, this ENERGY STAR 2.0 UPS system provides high operational efficiency to signal a reduction in BTU emissions, save on utility and cooling costs and help protect the environment.
Intuitive Front-Panel Interface for Convenient UPS Operation and Monitoring
The two-line front-panel LCD monitoring screen features 10 selectable screens that allow quick access to a wide range of detailed UPS and site power information. LEDs show UPS status: a green light means utility power is on, an orange light means the UPS is in battery mode and a red light indicates an active alarm or fault. The control panel rotates to accommodate both rack-mount and tower configurations.
Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a device for a variety of communication options (cables are included). A dry-contact relay port can be programmed through the LCD to provide reliable communications to automation and industrial components. The RPO/ROO port permits emergency shutdown or remote restart of all connected equipment.
Versatile Installation Options
You can mount the SMART2200RMXLN in just 2U of space in an EIA-standard 19-inch rack using the included hardware. You can also adapt it for tower installation using the included support stands. The 10-foot power cord with NEMA 5-20P plug connects to a compatible AC outlet.
Specifications
OVERVIEW
UPC Code | 037332177926 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 16A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-20P |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 20A 120V |
Maximum Input Amps | 16 |
OUTPUT
Output Capacity (VA) | 1950 |
Output Capacity (kVA) | 1.95 |
Output Capacity (Watts) | 1950 |
Output Capacity (kW) | 1.95 |
Power Factor | 1.0 |
Nominal Voltage Details | 120v nominal output in battery mode |
Frequency Compatibility | 50 / 60 Hz |
Output Voltage Regulation (Line Mode) | 120V (-13%, +15%) |
Output Voltage Regulation (Battery Mode) | -10%, +6% |
Load Management Receptacles | Two switched single outlet load banks (2 5-20R & 2 5-20R) |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 100V; 110V; 120V; 125V |
Output Receptacles | (6) 5-20R; (1) L5-20R |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 4 min. (1950W) |
Runtime Half Load (min.) | 12 min. (975W) |
Expandable Runtime | Yes |
Expandable Battery Runtime | Extended runtime supported via optional BP72VRM2U external battery packs |
External Battery Pack Compatibility | BP72VRM2U (limit 4) |
DC System Voltage (VDC) | 72 |
Battery Recharge Rate (Included Batteries) | Less than 4.5 hours from 10% to 90% (typical, full load discharge) |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | Pre-February 2023: RBC94-2U Post-February 2023: 744-A4852 |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 80 to 151 |
Overvoltage Correction | Reduces incoming voltage between 132-151V by 13% |
Undervoltage Correction | Boost incoming voltages between 88-102V by 15% |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options) |
Switches | 5 pushbutton switches control OFF / ON power status, ENTER, UP, and DOWN selection and ESC control functions. LX Platform Interface: Recessed reset switch for interface reboot and factory reset |
Alarm Cancel Operation | Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available |
Audible Alarm | Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions |
LED Indicators | UPS: 3 status-indicating LEDs (normal, battery mode, alarm/fault); LED colors (green = ON, orange = On battery, flashing orange = below warning level, red = alarm/fault). LX Platform Interface Status: Network Link/Activity (Green): Flashes for network activity. Network Speed (Yellow): 10 Mbps (Flashing), 100 Mbps (On steady). Normal Operation (Solid Green); Software Update (Alternating Green/Orange ~1/sec); Factory Reset (Alternating Green/Orange ~2/sec). |
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 380 |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 2U |
Cooling Method | Fan |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount; Tower |
Installation Form Factors Supported with Optional Accessories | 4 post rackmount short-depth ( 4POSTRAILKITWM ) |
Minimum Required Rack Depth (inches) | 27 |
Minimum Required Rack Depth with External Battery Pack (cm) | 69 |
Minimum Required Rack Depth with External Battery Pack (in.) | 27 |
Minimum Required Rack Depth without External Battery Pack (cm) | 69 |
Minimum Required Rack Depth without External Battery Pack (in.) | 27 |
Optional Mounting Accessory Notes | Optional 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm) |
Primary UPS Depth (mm) | 602 |
Primary UPS Height (mm) | 86 |
Primary UPS Width (mm) | 437 |
Shipping Dimensions (hwd / in.) | 9.40 x 22.80 x 30.90 |
Shipping Weight (lbs.) | 78.50 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 3.4 x 17.2 x 23.7 |
UPS Power Module Weight (kg) | 35.65 |
UPS Power Module Weight (lbs.) | 78.6 |
Unit Dimensions (hwd / in.) | 3.400 x 17.200 x 23.740 |
Unit Weight (lbs.) | 65.3 |
Mounting Details | Rack-mounting hardware Tower support stands |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 20 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 109 |
AC Mode Efficiency Rating (100% Load) | 0.98 |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 591 |
Operating Elevation | 0-10000 ft. (0-3000 m) |
Storage Elevation (ft.) | 0-32,808 |
Audible Noise | 40 dBA maximum, front side 1m |
COMMUNICATIONS
Network Management Cards | WEBCARDLXE |
Network Monitoring Port Description | Pre-installed WEBCARDLXE supports detailed monitoring and management of UPS and site power conditions. Not compatible with WEBCARDLX. |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert Office software at https://tripplite.eaton.com/poweralert |
Communications Cable | Micro-USB, USB and DB9 cabling included |
Network Monitoring Port | RJ45 Network port, Micro-USB Configuration/Console port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. |
SNMP Compatibility | SNMP V1, V2c, V3 |
Network UPS Tools (NUT) Compatibility | NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
Network Management Card Description | Network management card included |
Communications Interface | Contact closure; DB9 Serial; EPO (emergency power off); Micro-USB; Pre-installed network card; RJ45 Network; USB (HID enabled); USB-A; USB-B |
LINE / BATTERY TRANSFER
Transfer Time | 1-4ms for normal mode |
Low Voltage Transfer to Battery Power (Setpoint) | 80 |
High Voltage Transfer to Battery Power (Setpoint) | 151 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring and Reboot (included); Automatic Voltage Regulation (AVR); Expandable battery backup; Hot swappable batteries; Remote management; Sine wave output; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS; Individually controllable load banks |
Grounding Details | Rear panel grounding lug |
APPLICATIONS
UPS Applications | Large Network |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 107.3 (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty. |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers

Accessories
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
744-A4852 | Eaton Internal Replacement Battery Cartridge (RBC) for 2kVA and 2.2kVA 5PX UPS System |
UPS Battery Packs
Model Number | Description | |
---|---|---|
BP72VRM2U | 72V Extended Battery Module (EBM) for 1950VA and 3000VA SmartPro UPS Systems, 2U Rack/Tower |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDU1220 | 2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount | |
PDUB201U | 100-125V 16A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-20R Outlets, 2 5-20P Inputs, 1U Rack/Wall | |
PDUMH20 | 2.4kW Single-Phase Local Metered PDU, 120V (12 5-15/20R), L5-20P / 5-20P, 120V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount | |
PDUMH20ATNET | 1.9kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA | |
PDUMH20NET | 1.9kW Single-Phase Switched PDU - LX Interface, 120V Outlets (16 5-15/20R), L5-20P/5-20P Input, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA | |
PDUMNH20 | 1.9kW Single-Phase Monitored PDU, 120V Outlets (8 5-15/20R), L5-20P/5-20P Adapter, 12 ft. (3.66 m) Cord, 1U Rack-Mount, LX Platform Interface, TAA | |
PDUMV20 | 1.9kW Single-Phase Local Metered PDU, 120V Outlets (28 5-15/20R), L5-20P/5-20P Adapter, 15 ft. (4.57 m) Cord, 0U Vertical | |
PDUNV | 1.9-3.8kW Single-Phase 120-240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. (3.05 m) Cord, 1U Rack-Mount | |
PDUV20 | 1.9kW Single-Phase 120V Basic PDU, 14 NEMA 5-15/20R Outlets, NEMA L5-20P Input with 5-20P Adapter, 15 ft. (4.57 m) Cord, 0U Vertical |
Environmental Sensors
Model Number | Description | |
---|---|---|
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature, TAA | |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs, TAA | |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs, TAA |
Accessories
Model Number | Description | |
---|---|---|
103007018-5591 | Eaton 2-Post Rack-Mount Installation Kit for Select 2U 5PX G2 and Tripp Lite Series SmartPro UPS Systems | |
4POSTRAILKITWM | SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks | |
EBMCBL72 | Eaton UPS to Battery Extension Cable for 72V Extended Battery Module, 2 m (6.6 ft.) | |
WMNTKIT | UPS Wall-Mount Kit for Select 2U SmartPro, SmartOnline, 5PX G2 and 9PX UPS Systems and Extended Battery Modules |
Services & Extended Warranties
Preventive Maintenance
Part Number | Description |
---|---|
TL0005NXXX6009UC | UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS |
TLWFLN72XX2509UC | 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
TLWFLN73XX2509UC | 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
TLWFLN75XX2509UC | 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
Extended Warranty
Part Number | Description |
---|---|
TL5SW5Y2500UC | 5-Year Extended Warranty Smart & SMX 1751-2500 VA UPS systems |
Unpacking & Assembly
Part Number | Description |
---|---|
TLAS00NXXX6009UC | UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Installation
Part Number | Description |
---|---|
TLSU05NXXX6009UC | UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images