Part Number: 744-A4852
UPS backup battery cartridge replaces the expired or aging internal battery in your Eaton 5PX UPS system.
- Replacement battery backup for Eaton 2kVA and 2.2kVA 5PX UPS System
- Carefully screened and certified to restore UPS runtime to original specs
- Leakproof internal battery cartridge requires no regular maintenance
- Ships pre-wired and ready for immediate installation to prevent downtime
Features
UPS Replacement Battery Cartridge for Select Eaton 5PX UPS Systems
This UPS backup battery replacement is compatible with Eaton’s 5PX2000RTG2, 5PX2000RTNG2 and 5PX2200HRTG2 UPS systems. Eaton UPS batteries have an expected lifespan of three to five years, so you should take proactive steps to avoid a dead battery and ensure continuous uptime.
Comes Pre-Wired for Quick, Easy Installation
The sealed lead acid (SLA) 744-A4852 internal battery cartridge is hot-swappable, allowing you to install it without powering down any connected equipment. Built to function in a wide range of operating temperatures, the 744-A4852 has been carefully screened and certified to restore your UPS system’s runtime performance to its original specifications. It is leakproof, requires no maintenance and comes pre-wired for quick and easy installation in your 5P UPS system.
System Requirements
Compatible only with Eaton’s 5PX2000RTG2, 5PX2000RTNG2 and 5PX2200HRTG2 UPS systems
Package Includes
744-A4852 Internal Replacement Battery Cartridge
Specifications
OVERVIEW
UPC Code | 037332282323 |
INPUT
Input Phase | Single-Phase |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Battery Replacement Description | Re-use existing wiring harness |
Hot Swap Battery | Yes |
PHYSICAL
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Weight (lbs.) | 6.8 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
APPLICATIONS
Used With | 5PX2000RTG2, 5PX2000RTNG2 and 5PX2200HRTG2 |
STANDARDS & COMPLIANCE
Product Certifications | UL Listed; cUL Listed |
Product Compliance | FCC (USA); CE (Europe) |
Questions & Answers
Proper recharging within the stated shelf life will maintain the runtime to that of a new battery. If a battery has lost significant charge in storage, Eaton will recharge the battery and add a new label noting the next “recharge by” date.
Batteries lose charge or self-discharge due to slight differences in local areas of the plates that discharge the battery. In effect there are tiny, little batteries, inside that are not open circuited and will discharge locally some of the active material. Self-discharge of the battery occurs continuously whether the battery is standing open circuited or operating in the UPS. When the charger is on, a portion of the float current (i.e. small current flowing through the battery) goes to overcoming self-discharge and keeps the battery fully charged.
After recharging is complete, the battery shelf life restarts and a new “recharge by” date should be established to ensure the battery shelf life is maintained through the next required recharge.
First, Eaton batteries may be recharged at the factory as part of standard operating procedure. Batteries that have been recharged will have a new “recharge by” label applied. Furthermore, Eaton guarantees that batteries shipped out of the factory will have at least a three month shelf life.
Failure to put the battery system in service or failure to recharge before the “recharge by” date will result in a permanent loss of battery capacity as well as cancellation of the battery warranty.
Documents & Downloads
Useful Web Pages
Product Images