Part Number: U280M-S01-10-BK New
Magnetically secures a compatible smartphone into place for safe, reliable charging with up to 10W of power.
- Magnetic charging pad snaps your smartphone into place for secure charging every time
- Charges your smartphone through its protective case to avoid the hassle of removing it
- Features over-current and over-voltage protections to ensure safe charging
- Adjustable stand allows scrolling, texting or watching video vertically or horizontally
- Compatible with Apple iPhone 12 and up, Android and Windows phones
- 1-year limited warranty
Features
Wireless Cell Phone Charger Delivers Power to Your Smartphone
Who wants to plug and unplug power cords when you want to charge your phone? The U280M-S01-10-BK makes charging easier by doing it wirelessly. Just place your Qi-certified cell phone (including iPhone 12 and above) on the 10W charging pad. That’s all there is to it. Connect no cable to your phone.
Supports Magnetic Charging for a Secure Charge Every Time
The magnetic pad delivers up to 10W of charging power. It snaps a magnetic charging-compatible smartphone securely into place to prevent it from falling off the pad and being disconnected while charging. It even charges your phone through its protective case to spare you the hassle of removing it.
Adjustable Stand Gives You More Flexibility Over Charging
You can charge your phone while it lays flat on the charging pad, or you can use the adjustable hinge for flexible placement during charging. You can place the phone vertically to read notifications and messages while it charges or horizontally to stream video. Note: A device that supports non-magnetic wireless charging can only be charged while laying flat on the charging pad.
Compact Charging Pad Fits Comfortably on Any Counter, Table or Workspace
The portable U280M-S01-10-BK takes up hardly any space, making it ideal for your bedside table or for carrying in a backpack or laptop bag. A removable three-foot (0.9-meter) charging cable connects the charging pad to a wall charger, such as the 9V 2A U280-W01-QC3-1 (sold separately).
System Requirements
- Compatible with all Qi-enabled smartphones
- Magnetic charging function requires a compatible smartphone or other device
- Requires a USB-A wall charger up to 18W or a laptop or PC with a USB-A port
Package Includes
- U280M-S01-10-BK 10W Magnetic Wireless Charging Pad
- USB-A to USB-C charging cable (M/M), 3 ft. (0.9 m)
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332279286 |
Product Type | Wireless Charging Pad |
Charging Form Factor | Pad/Stand |
Device Compatibility | Phone |
Technology | Wireless |
Country/Region | Global |
INPUT
Nominal Input Voltage(s) Supported | 5V DC; 9V DC |
Input Connection Type | USB Type-C |
Input Cord Gauge (AWG) | 30+24 |
Input Plug Type | USB-C (FEMALE) |
Input Plug Type Details | USB-A to USB-C Cable Included |
OUTPUT
Output Capacity (Watts) | 10 |
Overload Protection | N |
POWER
Power Source Type | USB |
Power Source | Unit (Included) |
Power Consumption (Watts) | 10.00 |
USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | USB C (FEMALE) |
Side B - Connector 1 | Magnetic Charger |
CHARGING
Number of Charging Ports | 1 |
Total Charging Amps | 1.1 |
Total Charging Watts | 10 |
Charging Method | Magnetic Charger; Wireless |
Charging Method Detail | Place a magnetic charging compatible smartphone directly onto the pad to secure it in place and charge the device |
Charging Port Type | WIRELESS CHARGING COIL |
Charging Ports Details | Wirelessly and securely charges magnetic charging compatible smartphones with up to 10 Watts (5V/1A, 7.5V/1A, 9V/1.1A) |
Charging Ports / Amps | 1A |
Magnetic Charging | Yes |
Wireless Charging | Yes |
Overcharge Protection | Yes |
Compatible Devices | Smartphone |
PHYSICAL
Color | Black |
Material of Construction | PC (Plastic) |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Outer Diameter (OD) | 3.5mm |
Wire Gauge (AWG) | 30+24 |
Charging Station Form Factor | Pad/Stand |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36.02 |
Total Number of Ports | 1 |
Unit Dimensions (hwd / in.) | 0.710 x 3.940 x 3.940 |
Unit Dimensions (in.) | 0.71 x 3.94 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.353 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
Operating Humidity Range | 10% to 80% RH |
Storage Humidity Range | 5% to 95% RH |
FEATURES & SPECIFICATIONS
Overcurrent Protection | Yes |
Overvoltage Protection | Yes |
Driver Required | No |
Qi Compliant | Yes |
STANDARDS & COMPLIANCE
Product Certifications | ICES (Canada); NOM (Mexico) |
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS3; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-W01-20C1-G | Compact 1-Port USB-C Wall Charger - GaN Technology, 20W PD3.0 Charging, White |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images