Part Number: U442AB-DOCK9 New
17-port USB-C docking station lets you extend video from your MacBook Pro or Windows laptop across 3 displays simultaneously.
- Made with antibacterial material proven effective in inhibiting E. coli and staph
- Extends desktop image across 2 HDMI and one DisplayPort monitor at the same time
- Connects you to a wired 10/100/1000 Ethernet network when Wi-Fi is unavailable
- Power Delivery port supports 20V 5A (100W) power output for charging host device
- USB-C/A hub ports and memory card slots support flash drives and other peripherals
- 3-year limited warranty
Features
USB-C Docking Station Turns Your Device’s USB-C or Thunderbolt 3 Port into 17 New Ports
This universal USB-C dock with Power Delivery (PD) charging expands the potential of your Windows laptop, Chromebook, MacBook Pro or PC’s USB-C or Thunderbolt 3 port. Connect the dock using the included USB-C cable, and add 17 ports to your device:
- (2x) 4K 60 Hz HDMI
- 4K 60 Hz DisplayPort
- 1080p VGA
- RJ45 Gigabit Ethernet
- USB 3.2 Gen 2 Type-C
- (2x) USB 3.2 Gen 2 Type-A
- (2x) USB 2.0 Type-A
- USB-A Quick Charge 3.0
- USB-C PD Charging (100W)
- TOSLINK audio
- Coaxial audio
- 3.5 mm mini stereo
- SD 4.0 Card
- Micro SD 4.0 Card
Provides Extra Protection Against Certain Bacteria
The U442AB-DOCK9 is constructed using an antibacterial material that is effective in inhibiting Escherichia coli (E. coli) and Staphylococcus aureus (staph). This added protection makes this Safe-IT™ docking station an ideal solution for medical facilities, schools, businesses, restaurants/kitchens and anywhere else that needs extra protection against bacteria.
Supports USB-C DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the detachable USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to compatible monitors, televisions or projectors without installing special software drivers.
Transmits 4K Video to 3 Displays Simultaneously
The dual HDMI outputs and the DisplayPort output individually support 4K video resolutions at 60 Hz with High Dynamic Range (HDR) and 4:4:4 chroma subsampling. The VGA output supports 1080p resolutions and can be used simultaneously with the HDMI ports. By connecting a source that supports DisplayPort 1.2 HBR2, DisplayPort 1.4 HBR3 or DisplayPort 1.4 HBR3 with DSC support, you may connect up to three displays simultaneously. This allows you to display the same image on all monitors, extend your host desktop across all with different windows open on each, or combine all into one large display as a video wall. Note: See the SST (Single-Stream Transport) and MST (Multi-Stream Transport) tables in the included Owner’s Manual (also downloadable in PDF format from this page) for more information.
USB Ports Connect Keyboards, Thumb Drives and Other Peripherals
One USB-C and two USB-A hub ports support fast USB 3.2 Gen 2 data transfer rates up to 10 Gbps for connecting external storage, such as flash drives and external hard drives. Two other USB-A ports support USB 2.0 speeds for mice, keyboards and other peripherals. The Quick Charge 3.0 port is dedicated to charging smartphones and other compatible devices (5V/9V/12V) when the PD charging port is in use or if the external power supply is connected to an AC outlet.
PD Charging Port Charges the Connected Notebook, Tablet or Other Device
Connect the host device’s AC wall charger to the USB-C Power Delivery (PD) 3.0 port, which supports power input up to 20V 5A (100W). Smart power technology allows the U442AB-DOCK9 to distribute power according to actual consumption of the connected devices. The host receives 60W to 100W of power based on the number of connected devices drawing power.
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
Allows External Memory Access
The memory card slots support Micro SD and SD/MMC cards for transferring data to and from your connected computer, laptop or tablet. Both card slots support UHS-II up to 312 Mbps and can be used at the same time.
Connects Speakers, Microphone and Other Audio Equipment
A 3.5 mm mini stereo jack, an RCA coaxial port and a TOSLINK port are convenient for connecting speakers, headphones and/or a microphone to your workstation. You can listen to music or record the latest episode of your podcast.
Anti-Theft Lock Protects the USB-C Docking Station When You Aren’t Around
Connect a user-supplied computer/laptop security cable lock (not included) to this port to protect the dock against theft.
Ready to Use Right Out of the Package
The plug-and-play USB-C dock is specifically designed for use with Windows laptops and other notebooks, smartphones, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no extra software to be downloaded or installed.
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device(s) with HDMI, DisplayPort and/or VGA input
- Multi-Stream Transport (MST) required to achieve extended or mirrored displays; typically, Windows systems support MST
- Single-Stream Transport (SST) required to achieve mirrored displays; typically, Mac systems support SST
Package Includes
- U442AB-DOCK9 USB-C Dock, Triple Display
- USB-C to USB-C cable (M/M), 3.3 ft. (1 m)
- External power supply (Input: 100-240V, 50/60 Hz, 2A; Output: 20.5V 5.85A)
- Detachable C5 to NEMA 5-15P power adapter, 6 ft. (1.8 m)
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332266705 |
Product Type | Docking Station |
Device Compatibility | Amazon Kindle; Chromebook; Computer; DVR; Headphones; Laptop; Monitor/HDTV; Phone; Printer; Projector; Tablet; Watch |
Technology | DisplayPort; HDMI; Stereo Audio; USB 3.x; VGA/SVGA |
Country/Region | North America |
Host Connector | USB C (FEMALE) |
VIDEO
Video Input | USB C (FEMALE) |
Video Output | DISPLAYPORT (FEMALE); HD15 (FEMALE); HDMI (FEMALE) |
Number of Monitors Supported | 3 |
Video Ports | DISPLAYPORT (FEMALE); HD15 (FEMALE); (2) HDMI (FEMALE) |
Video Ports Details | HDCP 1.4; HDCP 2.2; DisplayPort 1.4 |
Resolutions Supported |
|
Supported Resolutions | 1920x1080 (1080p); 3840x2160 (4K) |
Max Supported Video Resolution | HDMI: 4096 x 2160 @60HZ, DP: 3840 x 2160 @60HZ, VGA: 1920 x 1200 @60Hz |
Recommended Cabling | |
Extended Mode | Yes |
Extended Mode Details | Extend the host computer's desktop, transmit video or display images across up to three connected displays in the following video combinations: Windows:
Mac OS:
Note: To achieve the above max resolution of each port, the connected host should support DP1.4 Alt Mode. The video resolutions will be decreased if the host only supports DP1.2 due to bandwidth limitations. The above resolution combinations are for reference, the actual video output resolution depends on the connected host and displays. |
Mirror Mode | Yes |
Mirror Mode Details | Mirror video content or images across up to three connected displays in the following video combinations: Windows:
Mac OS:
Note: To achieve the above max resolution of each port, the connected host should support DP1.4 Alt Mode. The video resolutions will be decreased if the host only support DP1.2 due to bandwidth limitations. The above resolution combinations are for reference, the actual video output resolution depends on the connected host and displays. |
Max Supported Color Depth | 30-bit Deep Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:2:2; 4:4:4 |
EDID Support | Yes |
Signal Transmission | Unidirectional |
Bandwidth | 16.2 Gbps |
DisplayPort Alt Mode | Yes |
DSC Support | Yes |
AUDIO
Audio Ports | 3.5MM (FEMALE); RCA (FEMALE); TOSLINK (FEMALE) |
Audio Ports Details |
|
Audio Specification | Supports digital audio with max 96Khz/24bit sampling rate |
DATA
Data Ports | (4) USB A (FEMALE); USB C (FEMALE) |
Data Ports Details | (2) USB-A - USB 2.0; (2) USB-A - USB 3.2 Gen 2 (10 Gbps); USB-C - USB 3.2 Gen 2 (10 Gbps) |
NETWORK
Network Ports | RJ45 (FEMALE) |
Network Ports Details | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit) |
STORAGE
Card Slots | MICRO SD (FEMALE); SD (FEMALE) |
Card Slots Details |
|
INPUT
AC Power Adapter Plug(s) | NEMA 5-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 2.0A |
AC Power Adapter Output Specs (V / A) | 20.5V / 5.85A |
AC Power Adapter Cord Length (ft.) | 3.94 |
AC Power Adapter Cord Length (m) | 1.2 |
Maximum Input Amps | 2.0 |
Plug Type | NEMA 5-15P |
Voltage Compatibility (VAC) | 100; 110; 120 |
Product Length (in.) | 7.28 |
Product Length (cm.) | 18.5 |
Product Length (ft.) | 0.61 |
Product Length (m) | 0.185 |
Power Source | AC Adapter with detachable power cord |
BATTERY
Battery Charging (5V/1.5A Port) | Yes |
POWER
Power Source Type | AC Adapter with detachable power cord |
AC Adapter | 100-240V, 50/60 Hz, 2A |
AC Adapter Output Specs (V / A) | 20.5V ~ 5.85A |
DC Barrel Plug | OD: 7.4 x 0.6 x 12.5mm, Positive Pin, Negative Sleeve |
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
Number of Ports | 18 |
Ports Detail | Connect to a wired Gigabit Ethernet network using user-supplied Cat6 cabling (such as the N201-Series, sold separately). |
Side A - Connector 1 | (3) USB C (FEMALE) |
Side A - Connector 2 | (5) USB A (FEMALE) |
Side A - Connector 3 | (2) HDMI (FEMALE) |
Side A - Connector 4 | DISPLAYPORT (FEMALE) |
Side A - Connector 5 | HD15 (FEMALE) |
Side A - Connector 6 | RJ45 (FEMALE) |
Side B - Connector 1 | 3.5MM (FEMALE) |
Side B - Connector 2 | TOSLINK (FEMALE) |
Side B - Connector 3 | RCA (FEMALE) |
Side B - Connector 4 | SD (FEMALE) |
Side B - Connector 5 | MICRO SD (FEMALE) |
Connector Plating | Nickel |
Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Orange (Power), Green (Activity) |
CHARGING
Number of Charging Ports | 7 |
Total Charging Watts | 120 |
Charging Port Type | (3) USB A (FEMALE); (2) USB C (FEMALE) |
Charging Ports | (1) 2.4A Quick Charge; (4) USB-A: 0.9A; (1) USB-C: 100W (20V 5A) Power Delivery (PD 3.0); (1) USB-C: 5V 1.5A (7.5W) |
Charging Ports Details |
|
Charging Ports / Amps | (2) 0.9A; (1) 1.5A; (1) 2.4A; (1) 5A |
Smart Charging Details | 120W power supply distributes power intelligently between the host and all connected devices. The host device is charged with between 60W to 100W depedning on the devices also being charged. |
Compatible Devices | Chromebook; Laptop; Portable Speaker; Smartphone; Tablet; Video Game Console |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Cable Jacket Color | Black |
Connector Color | Black |
Cable Jacket Material | PVC |
Cable Outer Diameter (OD) | 5.0 mm |
Cable Length (ft.) | 3.28 |
Cable Length (in.) | 39.36 |
Total Number of Ports | 18 |
Shipping Dimensions (hwd / in.) | 2.76 x 8.66 x 5.91 |
Shipping Weight (lbs.) | 2.69 |
Unit Dimensions (hwd / in.) | 1.180 x 7.280 x 3.150 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.75 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | Max 120W power supply from DC adapter (supports 120W total to the dock, with maximum 100W to the host computer). USB-C PD port = 20V/5A (100W). USB 3.2 Type-A ports: Max 900mA downstream charging per port. USB 2.0 Type-A ports: x2 ports share max 900mA downstream charging. USB 3.2 Type-C port: Max 1.5A downstream charging. QC 3.0 port: 5V/9V/12V |
COMMUNICATIONS
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit) |
EDID Compatible | Yes |
FEATURES & SPECIFICATIONS
Quick Charge Compliant | 3.0 |
USB Hub Ports | Yes |
Number of USB Hub Ports | 5 |
USB Specification | USB 2.0 (up to 480 Mbps); USB 3.2 Gen 2 (Up to 10 Gbps) |
MST Support | Yes |
Multi-Resolution Support | Yes |
Network Speed Support | 1 Gbps (Gigabit) |
Antibacterial | Yes |
Ethernet Support | Yes |
Suspend Mode Support | Yes |
SD Card Specification | Micro SD; SD |
Displayport Specification | 1.4 |
HDCP Specification | 1.4; 2.2 |
Recommended Category Cable | Cat6 UTP |
STANDARDS & COMPLIANCE
Product Certifications | EN 55032; EN 55035; ICES (Canada) |
Product Compliance | FCC Part 15 Class B (USA); RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P568AB-006 | Safe-IT High-Speed HDMI Antibacterial Cable (M/M), UHD 4K, 4:4:4, Black, 6 ft. | |
P580AB-006 | Safe-IT High-Speed DisplayPort Antibacterial Cable with Latching Connectors (M/M), UHD 4K 60 Hz, 6 ft. (1.83 m) |
Lightning Charging Cables
Model Number | Description | |
---|---|---|
M101AB-004-LMCW | Safe-IT Universal USB-A to Lightning, USB Micro-B and USB-C Sync/Charge Antibacterial Cable (M/3xM), MFi Certified, White, 4 ft. (1.2 m) |
USB Cables
Model Number | Description | |
---|---|---|
U428-003-G2 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Useful Web Pages
Product Images