Part Number: U280MS-005 New
Wirelessly charges a MagSafe-compatible iPhone 12 and above with up to 15W of power.
- MagSafe technology snaps your smartphone into place for secure charging every time
- Developed and tested to Apple’s MFi standards, including charging up to 15W
- Charges your iPhone through its MagSafe case to avoid the hassle of removing it
- Adjustable stand allows scrolling, texting or watching video vertically or horizontally
- Compatible with Apple iPhone 12 or newer, including iPhone 15
- 1-year limited warranty
Features
Wireless Cell Phone Charger Delivers Power to Apple iPhone
Who wants to plug and unplug power cords when you want to charge your iPhone? The U280MS-005 makes charging easier by doing it wirelessly. Just place your Qi-certified iPhone (iPhone 12 and above) on the 15W charging pad. That’s all there is to it. Connect no cable to your phone. The U280MS-005 is developed and tested to MFi standards.
Supports Apple MagSafe Technology for a Secure Charge Every Time
Built-in MagSafe technology helps ensure your iPhone and the U280MS-005 wireless charging pad work together for a complete charge whenever you need it. Magnets inside both your phone and the charging pad prevent the iPhone from falling off the charger and being disconnected while charging. MagSafe also allows the U280MS-005 to deliver up to 15W of power to get your iPhone to battery capacity even faster.
Adjustable Stand Gives You More Flexibility Over Charging
You can charge your iPhone while it lays flat on the charging pad, or you can use the adjustable kickstand for flexible placement during charging. You can place the phone vertically to read notifications and messages while it charges or horizontally to stream video. Note: A device that supports non-magnetic wireless charging can only be charged while laying flat on the charging pad.
Compact Charging Pad Fits Comfortably on Any Counter, Table or Workspace
The portable U280MS-005 takes up hardly any space, making it ideal for your bedside table or for carrying in a backpack or laptop bag. A built-in five-foot (1.5-meter) USB-C cable connects the charging pad to a wall charger, such as the 9V 2.2A U280-W01-20C1-G (sold separately).
System Requirements
- Compatible with all Qi-enabled smartphones
- Magnetic charging function requires a compatible smartphone or other device
- Requires a USB-C wall charger up to 20W or a laptop or PC with a USB-C port
Package Includes
- U280MS-005 15W Wireless Charging Pad
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332279316 |
Product Type | Charging Pad |
Charging Form Factor | Pad/Stand |
Device Compatibility | Phone |
Technology | Wireless |
Country/Region | Global |
Host Connector | USB C (MALE) |
INPUT
Nominal Input Voltage(s) Supported | 5V DC; 9V DC |
Input Connection Type | USB Type-C |
Input Cord Gauge (AWG) | 24 |
Input Plug Type | USB-C (MALE) |
OUTPUT
Output Capacity (Watts) | 15 |
Overload Protection | Yes |
POWER
Power Source Type | USB |
Power Source | Unit (Included) |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | Magnetic Charger |
Connector Style | Straight |
CHARGING
Number of Charging Ports | 0 |
Total Charging Amps | 2.2 |
Total Charging Watts | 15 |
Charging Method | Wireless |
Charging Port Type | WIRELESS CHARGING COIL |
Charging Ports Details | Charge a MagSafe compatible smartphone (such as Apple iPhone 12 or newer) with up to 15 Watts of power |
Charging Ports / Amps | 2A |
Magnetic Charging | Yes |
Wireless Charging | Yes |
Overcharge Protection | Yes |
Compatible Devices | Smartphone |
PHYSICAL
Color | White |
Material of Construction | Plastic |
Cable Jacket Color | White |
Connector Color | White |
Cable Jacket Material | PVC |
Cable Outer Diameter (OD) | 3.8 |
Wire Gauge (AWG) | 22 |
Charging Station Form Factor | Pad/Stand |
Cable Length (ft.) | 5 |
Cable Length (in.) | 60 |
Total Number of Ports | 1 |
Unit Dimensions (hwd / in.) | 2.350 x 2.350 x 0.657 |
Unit Dimensions (in.) | 2.48 x 0.66 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.2196 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 104°F (-20° to 40°C) |
Operating Humidity Range | 10% to 80% RH |
Storage Humidity Range | 5% to 95% RH |
FEATURES & SPECIFICATIONS
Overcurrent Protection | Yes |
Overvoltage Protection | Yes |
Driver Required | No |
Qi Compliant | Yes |
STANDARDS & COMPLIANCE
Product Certifications | ICES (Canada); MFi |
Product Compliance | CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-W01-20C1-G | Compact 1-Port USB-C Wall Charger - GaN Technology, 20W PD3.0 Charging, White |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images