Part Number: B064-032-04-IPH TAA
Lets you control up to 32 computers and/or servers, including blade servers, directly at the same time via Cat5e cabling.
- 4 users (remote + 1 local) can control up to 32 computers or servers at the same time
- Dual redundant C14 power inlets keep the unit running in case one power supply fails
- Virtual Media allows access to remote storage, including DVD/CD drives and flash drives
- Dedicated LUC port connects directly to a laptop for easy console operation
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Features
Control as Many as 32 Computers or Servers from Anywhere in the World
This NetDirector® Cat5e KVM over IP switch provides BIOS-level access to as many as 32 computers and/or servers directly, including blade servers, from a single monitor, USB keyboard and USB mouse (and up to 256 computers indirectly using the cascade option). Dual redundant C14 power inlets (cords are included) keep KVM control intact in case one power supply fails. A Laptop USB Console (LUC) port allows direct connection of a laptop for easy console operation of the B064-032-04-IPH.
Simple Network Control That Gives You More Flexibility
The B064-032-04-IPH eases multi-server management in small to large enterprise data centers, as well as applications with multiple or remote users accessing equipment. Built-in IP capability allows up to four users, either one local and three remote or all four fully remote, to access the network independently and simultaneously. An optional dial-in connection (modem port) is provided to ensure access in situations when the KVM switch is not available over the primary network. You may also select a connected computer using on-console pushbuttons, GUI (graphical user interface), OSD (on-screen display) or keyboard hotkey commands. An LED per KVM port indicates when a computer is connected to the port, when it is powered on and when it is selected.
High-Resolution On-Screen Display Offers Multi-Language Support
HDMI and VGA ports with high-resolution video up to 1920 x 1200 (at 60 Hz) with 24-bit color depth provide a GUI with management tools, including an event log, auto-scanning and panel array mode. Both ports may be in use at the same time. The OSD may be set to display in English, German, Russian, Japanese, traditional Chinese or simplified Chinese.
Supports Both IPv4 and IPv6 Addresses
The B064-032-04-IPH supports IPv4, Link Local IPv6 Address and IPv6 Stateless Autoconfiguration protocols. You may set the IP address manually or have it automatically assigned via DHCP server (the default method).
Heightened Security for Every Connection
Management software is Java-free to help prevent vulnerabilities. Three levels of pre-defined user access (including fundamental BIOS access) allow you to control who gains access to connected servers/computers. Remote authentication support is provided via RADIUS, LDAP, LDAPS and Active Directory. The B064-032-04-IPH also incorporates advanced encryption technologies: 1024-bit RSA, 56-bit DES, 256-bit AES and 128-bit SSL. It also supports high-grade FIPS 140-2 level 1 security standards that use an embedded FIPS 140-2 certified OpenSSL cryptographic module.
Network-Wide Storage Media Access
Three USB ports are provided on the front panel for use with Virtual Media or USB peripheral devices. Virtual Media capability allows any computer connected to the KVM via a B055-Series server interface unit to access DVD/CD drives, flash drives and other storage media from a remote computer, as if it were directly connected. This allows administrators to perform file transfers, install software and perform diagnostics across a network.
All-in-One Network Management for Critical Systems
The B064-032-04-IPH offers a comprehensive network management solution that installs with the attached mounting brackets in just 1U, leaving plenty of rack space for other equipment. No server-resident software is required, so server performance and reliability are never compromised. Flash-upgradable firmware over an Ethernet network fine-tunes compatibility with emerging standards. All major web browsers are supported for users who log in remotely, including Google Chrome, Microsoft Edge and Mozilla Firefox.
TAA-Compliant for GSA Schedule Purchases
The B064-032-04-IPH is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Any major operating system, including Windows, macOS, Linux and Unix
- Any major web browser, including Google Chrome, Microsoft Edge and Mozilla Firefox
- Connected computers: VGA or HDMI port and USB keyboard/mouse port
- B055-001-USB, B055-001-USB-V2, B055-001-SER or B055-001-PS2 (PS/2) Server Interface Unit is required for each connected computer/server
- Remote console computers (web browser): 128-bit SSL encryption and Sun JRE v6 Update 3 or higher
- Remote console computers (non-browser Windows Client): Windows w/DirectX 7.0 or higher
- Remote console computers (Java Client): Sun JRE v.6 Update 3 or higher
Package Includes
- B064-032-04-IPH 32-Port Cat5e KVM over IP Switch
- (2) Detachable C13-to-C14 power cords, 6.6 ft. (2 m)
- Grounding wire
- Foot pads
- Rack-mounting hardware
- Installation instructions
Specifications
OVERVIEW
UPC Code | 037332285997 |
Product Type | KVM Switch |
Console | No |
Max CPU | 32 |
Technology | Cat5/5e; VGA/SVGA |
VIDEO
Number of Monitors Supported | 1 |
Video Ports | (1) HDMI (FEMALE); (1) VGA |
Max Supported Video Resolution | 1920 x 1200 @60 Hz |
Max. Distance (Between any 2 Units) | The distance between the B064 IPH switch and the B055 Adapter must not exceed these lengths: B055-001-SER: 300 m; Other B055: 50 m (up to 40 m via Cat 5e cable / up to 50 m via Cat 6 cable). |
Max Number of Ports (Entire Chain) | 256 |
Extended Mode | No |
Mirror Mode | No |
HDR Support | No |
3D Video Supported | No |
INPUT
AC Power Adapter Plug(s) | IEC-320-C14 |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1A |
AC Power Adapter Cord Length (ft.) | 6.6 |
AC Power Adapter Cord Length (m) | 2 |
Maximum Input Amps | 10.0 |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Input Frequency | 50/60Hz |
Input Current | 1A |
Power Input Receptacle | IEC-320-C14 |
Redundancy - Dual Power Inputs | Yes |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
POWER
Power Source Type | Power Cord |
CONNECTIONS
Number of Ports | 32 |
Computer/Server Ports | (x32) RJ45 Female |
Daisy-Chain Port | No |
Firmware Upgrade Port | No |
PC/Server Connections | DVI; USB; VGA |
Side A - Connector 1 | (3) USB A (FEMALE) |
Side A - Connector 2 | (2) 3.5MM (FEMALE) |
Side A - Connector 3 | USB MINI-B 5-PIN (FEMALE) |
Side B - Connector 1 | (19) RJ45 (FEMALE) |
Computer Keyboard and Mouse Interface | USB |
Computer Monitor Interface | HDMI; VGA |
Console Keyboard and Mouse Interface | USB |
Console Monitor Interface | HDMI; VGA |
Serial Interface | (1) RJ45 (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | PORT LEDS- GREEN (ONLINE), RED (SELECTED AND OFFLINE), ORANGE (SELECTED AND ONLINE); POWER 1 & 2 LEDS- BLUE; LINK 1 & 2 LEDS- RED (10MBPS), ORANGE (100MBPS), GREEN (1000MBPS) |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Housing Color | Black |
Total Number of Ports | 32 |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 5.11 x 19.92 x 22.63 |
Shipping Weight (lbs.) | 16.82 |
Unit Dimensions (hwd / in.) | 1.720 x 17.055 x 16.271 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 7.75 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 0 to 80%, RH, Noncondensing |
Operating Temperature | 32° to 104°F (0° to 40°C) |
COMMUNICATIONS
Hotkey | Y |
Port Control | Push Buttons, Hotkeys, OSD, Remote Toolbar |
IP Remote Access | Yes |
Network Compatibility | 1000 Mbps |
IR Remote Extension Support | No |
PORT EXPANSION
Daisy-chainable or Cascadable | Cascadable |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
NIAP-Certified Secure | No |
Number of Users | 4 |
Autoscan (Y,N) | Y |
On-Screen Display (OSD) | Yes |
Port Selection | GUI; Hotkey; OSD; Pushbutton; Remote Selector |
Driver Required | No |
Authentication Supported | LDAP; LDAPS; RADIUS |
Autoscan Duration | Default is 5 seconds, user can key in value from 1 -255 seconds |
Recommended Category Cable | Cat5/5e cables |
REMOTE ACCESS
Modem Port | Yes |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); EN 55032; EN 55035; NOM (Mexico); TUVus; UL 62368-1 |
Product Compliance | CE (Europe); FCC (USA); FCC Part 15 Class A (USA); FCC Part 15 Class B (USA); FIPS 140-2; REACH; RoHS; Trade Agreements Act (TAA); UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N001-020-BL | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 20 ft. (6.09 m) | |
N201-050-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) | |
N262-035-AQ | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Aqua, 35 ft. (10.67 m) |
USB Cables
Model Number | Description | |
---|---|---|
U022-006 | USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) | |
U022-010 | USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) |
Accessories
Model Number | Description | |
---|---|---|
B055-001-C | NetDirector USB-C Server Interface Unit with Virtual Media Support (B064 Series), TAA | |
B055-001-PS2 | NetDirector PS/2 Server Interface Unit (B064-Series), TAA | |
B055-001-SER | NetDirector Serial Server Interface Unit (B064-Series), TAA | |
B055-001-UDP | NetDirector DisplayPort USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), TAA | |
B055-001-UDV | NetDirector DVI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and DVI, TAA | |
B055-001-UHD | NetDirector HDMI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and HDMI, TAA | |
B055-001-USB | NetDirector USB Server Interface Unit (B064-Series), TAA | |
B055-001-USB-V2 | NetDirector USB Server Interface Unit with Virtual Media Support (B064-Series), TAA | |
B055-001-USB-VA | NetDirector USB Server Interface Unit with Virtual Media Support and Audio (B064-IPG Series), TAA | |
B055-001-UV2CAC | NetDirector USB Server Interface Unit with Virtual Media & CAC Support (B064-Series), TAA |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images