Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

TV/Monitor Mounts

Ceiling Mounts

Screen Size (in.)
  • 1 - 20
  • 21 - 29
  • 30 - 39
  • 40 - 49
  • 50 - 59
  • 60 - 69
  • 70+
Number of Displays
  • 1
  • 2
  • 3
  • 4
  • 8
Motion
  • Fixed
  • Full
  • Full Motion/Rotate
  • Swivel
  • Tilt
Max Weight (lbs.)
  • 2.2
  • 3.1
  • 5
  • 10
  • 11
  • 12.2
  • 13.2
  • 13.6
  • 14
  • 15.4
  • 15.41
  • 17.5
  • 17.6
  • 18
  • 19.8
  • 20
  • 22
  • 26
  • 29
  • 30
  • 33
  • 36
  • 40
  • 44
  • 45
  • 50
  • 51
  • 55
  • 60
  • 66
  • 77
  • 88
  • 99
  • 100
  • 110
  • 115
  • 130
  • 132
  • 143
  • 150
  • 154
  • 165
  • 175
  • 176
  • 198
  • 200
  • 220
  • 240
  • 265
  • 275
  • 330
  • 350
  • 365
  • 528
VESA Pattern (mm)
  • 50x50
  • 50x75
  • 75x75
  • 75x100
  • 75x200
  • 100x75
  • 100x100
  • 100x150
  • 100x200
  • 150x100
  • 150x150
  • 200x75
  • 200x100
  • 200x200
  • 200x300
  • 200x400
  • 200x500
  • 300x200
  • 300x300
  • 300x400
  • 300x500
  • 300x600
  • 300x700
  • 300x800
  • 350x350
  • 400x200
  • 400x300
  • 400x400
  • 400x500
  • 400x600
  • 400x700
  • 400x800
  • 500x200
  • 500x300
  • 500x400
  • 500x500
  • 500x600
  • 500x700
  • 500x800
  • 600x200
  • 600x300
  • 600x400
  • 600x500
  • 600x600
  • 600x700
  • 600x800
  • 600x900
  • 700x300
  • 700x400
  • 700x500
  • 700x600
  • 700x700
  • 700x800
  • 800x300
  • 800x400
  • 800x500
  • 800x600
  • 800x700
  • 800x800
  • 900x400
  • 900x500
  • 900x600
  • 900x700
  • 900x800
  • 1000x400
  • 1000x500
  • 1000x600
  • 1000x700
  • 1000x800
  • 100x400
  • 300x100
  • 400x100

Not sure what mount you need?

Select the Manufacturer and Model of the TV or monitor you want to mount.

Manufacturer

Model Number

Get Results

The following Eaton products work with the selected device.

Eaton TV/Monitor Mounts - Part Number B126-4X4

4 x 4 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 175 ft. (53 m), TAA

  • Type: Matrix Switches
  • Technology: HDMI; IR; Cat5/5e; Cat6
  • Type: Matrix Switch
  • Connector 1: (4) HDMI (FEMALE)
  • Connector 2: (4) RJ45 (FEMALE)
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number B119-004-UHD

4-Port HDMI Switch with Remote Control - 4K 60 Hz, UHD, 4:4:4, HDR, 3D

  • Type: HDMI Switches
  • Technology: HDMI; IR
  • Type: Switch
  • Connector 1: (4) HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number B119-4X1-MV

4x1 HDMI Multi-viewer with Remote Control - 1080p @ 60 Hz (HDMI 4xF/1xF)

  • Type: Matrix Switches
  • Technology: HDMI
  • Type: Multi-Viewer
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (4) HDMI (FEMALE)
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number B119-002-UHD

2-Port HDMI Switch with Remote Control - 4K @ 60 Hz, 4:4:4, HDR, 3D, HDCP 2.2, EDID

  • Type: HDMI Switches
  • Technology: HDMI; IR
  • Type: Switch
  • Connector 1: (2) HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number B119-4X4

4x4 HDMI Matrix Switch with Remote Control - 1080p @ 60 Hz (HDMI 4xF/4xF), TAA

  • Type: Matrix Switches
  • Technology: HDMI; IR
  • Type: Matrix Switch
  • Connector 1: (4) HDMI (FEMALE)
  • Connector 2: (4) HDMI (FEMALE)
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number B118-2X4-4K-A

4x2 HDMI Matrix Switch/Splitter with Audio Extractor - 4K 60 Hz, IR Control, HDCP 2.2, 4:4:4

  • Type: Matrix Switches
  • Technology: HDMI; IR; Toslink/SPDIF
  • Type: Matrix Switch
  • Connector 1: (4) HDMI (FEMALE)
  • Connector 2: (2) HDMI (FEMALE)
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number B112-002-R

2-Port Manual VGA/SVGA Video Switch (3x HD15F)

  • Type: VGA Switches
  • Technology: VGA/SVGA
  • Type: Switch
  • Connector 1: (2) HD15 (FEMALE)
  • Connector 2: HD15 (FEMALE)
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number B119-005-UHD

5-Port HDMI Switch with Remote Control - 4K 60 Hz, UHD, 4:4:4, HDR, 3D

  • Type: HDMI Switches
  • Technology: HDMI; IR
  • Type: Switch
  • Connector 1: (5) HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number B119-4X4-4K6-VW

4x4 HDMI Matrix Switch with Video Wall Controller - 4K 60 Hz, 4 HDMI Inputs, 4 HDMI Outputs, HDR, 4:4:4, Multi-Resolution Support

  • Type: HDMI Switches
  • Technology: HDMI
  • Type: Video Wall Processor
  • Connector 1: (4) HDMI (FEMALE)
  • Connector 2: (4) HDMI (FEMALE)
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number B119-003-UHD

3-Port HDMI Switch with Remote Control - 4K @ 60 Hz (HDMI F/3xF), 3D, HDCP 2.2, EDID

  • Type: HDMI Switches
  • Technology: HDMI; IR
  • Type: Switch
  • Connector 1: (3) HDMI (FEMALE)
  • Connector 2: DB9 (MALE); HDMI (FEMALE)
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number B127A-4X4-BH4PH

4x4 HDMI over Cat6 Matrix Switch Kit, Switch/4x Pigtail Receivers - 4K 60 Hz, HDR, 4:4:4, PoC, 230 ft. (70.1 m), TAA

  • Type: HDMI Switches
  • Technology: Cat5/5e; Cat6; HDMI; POC
  • Type: Matrix Switch
  • Connector 1: (4) HDMI (FEMALE)
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number B119-003-UHD-MN

3-Port HDMI Mini Switch with Remote Control - 4K (HDMI F/3xF), 3D, HDCP 1.4, EDID

  • Type: HDMI Switches
  • Technology: HDMI; IR
  • Type: Switch
  • Connector 1: (3) HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number B119-4X4-4K

4x4 HDMI Matrix Switch/Splitter with Remote Control and Multi-Resolution Support, 4K 60 Hz, HDR, 4:4:4, TAA

  • Type: Matrix Switches
  • Technology: HDMI; IR
  • Type: Matrix Switch
  • Connector 1: (4) HDMI (FEMALE)
  • Connector 2: (4) HDMI (FEMALE)
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number U415-002-BDS

2x1 Bi-Directional USB-C Switch - 8K 60 Hz Video, HDCP Passthrough, USB 3.2 Gen 2, 100W PD Charging, Black

  • Type: HDMI Switches
  • Technology: Thunderbolt; USB 3.x
  • Type: USB-C Switch + Hub
  • Connector 1: USB C (MALE)
  • Connector 2: (2) USB C (FEMALE)
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number B302-4HX4H-4K

4x4 HDMI Matrix Switch/Splitter with Audio Extractor, Remote Access and Multi-Resolution Support, 4K 60 Hz, HDR

  • Type: Matrix Switches
  • Technology: HDMI; IR
  • Type: Matrix Switch
  • Connector 1: 3.5MM (FEMALE); DB9 (FEMALE); (4) HDMI (FEMALE); RJ45 (FEMALE)
  • Connector 2: (4) 3.5MM (FEMALE); (4) HDMI (FEMALE)
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number B119-002-BDS

2x1 Bi-Directional HDMI Switch - 4K 60 Hz, HDR, HDCP Passthrough

  • Type: HDMI Switches
  • Technology: HDMI
  • Type: Switch
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number B127A-4X2-BH2PH

4x2 HDMI over Cat6 Matrix Switch Kit, Switch/2x Pigtail Receivers - 4K 60 Hz, HDR, 4:4:4, PoC, 230 ft. (70.1 m), TAA

  • Type: HDMI Switches
  • Technology: Cat5/5e; Cat6; HDMI; POC
  • Type: Matrix Switch
  • Connector 1: (2) HDMI (FEMALE)
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number B119-002-BDS-DP

2x1 Bi-Directional DisplayPort Switch - 4K 120 Hz or 8K 30 Hz, HDR, HDCP Passthrough

  • Type: DisplayPort Switches
  • Technology: DisplayPort
  • Type: Switch
  • Connector 1: DISPLAYPORT (FEMALE)
  • Connector 2: DISPLAYPORT (FEMALE)
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number B119-4X2-4K

4x2 HDMI Matrix Switch/Splitter with Remote Control and Multi-Resolution Support, 4K 60 Hz, HDR, 4:4:4, TAA

  • Type: Matrix Switches
  • Technology: HDMI; IR
  • Type: Matrix Switch
  • Connector 1: (4) HDMI (FEMALE)
  • Connector 2: (2) HDMI (FEMALE)
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number B321-4X1-HDVC

4-Port Presentation Adapter, 4K 60 Hz (4:4:4) HDMI, DP, USB-C and 1080p VGA to HDMI, Built-In Cables, TAA

  • Type: HDMI Switches
  • Technology: DisplayPort; HDMI; VGA/SVGA
  • Type: Switch
  • Connector 1: HDMI (MALE)
  • Connector 2: DB15 (MALE)
More InfoCheck Prices

Need Help Finding a TV/Monitor Ceiling Mount?

Tripp Lite ceiling mounts suspend a flat-panel television, monitor or other display from the ceiling, which saves valuable wall and floor space. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.