Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Rated OM3, this 50/125 multimode fiber cable with duplex LC connectors carries signals in 10/40 Gb Ethernet networks.

  • Rated OM3 to offer a high-speed 50/125 multimode fiber solution
  • High-bandwidth fiber cable reaches 10 Gb speeds up to 300 m at 850 nm
  • Laser-optimized for use with cost-effective VCSEL and LED laser light sources
  • Aqua OFNP jacket allows easy ID in a crowded switch or patch panel
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Features

Support Higher Bandwidths in Data Networks with OM3 Multimode 50/125 Fiber Patch Cable
As the amount of traffic in data networks grows, so does the need for next generation devices and fiber cables to support higher bandwidths. This LC-to-LC multimode fiber optic Ethernet cable is well-suited for 10/40 Gb Ethernet applications up to 300 meters (984 feet) at 850 nm.

Use with VCSEL Light Sources for a Cost-Effective, High-Bandwidth Solution
The N820-01M-TAA is a laser-optimized multimode fiber (LOMMF) cable designed for use with vertical-cavity surface-emitting lasers (VCSELs) and LED lasers to offer a cost-effective, high-bandwidth solution over extended distances in the 850 nm wavelength range. It is commonly used in LANs, SANs and high-speed parallel interconnects for head-ends, central offices and data centers. 

Experience Reliable Performance with Premium Construction
Premium materials ensure this multimode fiber cable reliably carries data and voice signals. The N820-01M-TAA has duplex male LC connectors on each end. The aqua OFNP (Optical Fiber Non-Conductive Plenum) jacket is highly fire-resistant, making this cable ideal for plenum areas such as drop ceilings and raised floors. It meets current IEEE 802.3ae and TIA LOMMF standards, and is compatible with existing OM3-rated 50/125 fiber solutions.

TAA-Compliant for GSA Schedule Purchases
The N820-01M-TAA is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

N820-01M-TAA Duplex Multimode 50/125 Fiber Patch Cable, Aqua, 1 m (3.3 ft.), TAA

TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332286178
TechnologyMultimode
Optical Mode  OM3
Mode TypeMultimode
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1LC DUPLEX (MALE)
Endface PolishPC
PHYSICAL
Cable Jacket ColorAqua
Connector ColorBeige; White; Yellow
Cable Jacket MaterialLSZH
Cable Jacket RatingOFNP
Cable Outer Diameter (OD)2.0mm x 4.0mm
Clad Diameter (microns)125.0
Core Diameter (microns)50.0
Primary Coating Diameter (microns)245.0
Number of Fibers2
Cable Length (ft.)3.28
Cable Length (in.)39.37
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Unit Dimensions (hwd / in.)9.000 x 7.000 x 0.500
Fiber Cable Length1M (3.3 ft)
ENVIRONMENTAL
Operating Temperature Range-4° to 158°F (-20° to 70°C)
Storage Temperature Range-40° to 176°F (-40° to 80°C)
Relative Humidity5% to 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility10 Gbps; 40 Gbps; 100 Gbps; 400 Gbps
Wavelength1300nm; 850nm
Attenuation @ 850NM2.4 dB/km
Attenuation @ 1300NM0.6 dB/KM
Insertion Loss  < 0.3 dB
STANDARDS & COMPLIANCE
Product ComplianceRoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Transceiver Modules

  Model Number Description
Cisco-Compatible SFP-10G-SR SFP+ Transceiver - 10GBase-SR, LC Duplex MMF, 10 Gbps, 850 nm, 400 m (1312 ft.) N286-10G-SR-C N286-10G-SR-C Cisco-Compatible SFP-10G-SR SFP+ Transceiver - 10GBase-SR, LC Duplex MMF, 10 Gbps, 850 nm, 400 m (1312 ft.)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.