Part Number: N820-07M-TAA New TAA
Rated OM3, this 50/125 multimode fiber cable with duplex LC connectors carries signals in 10/40 Gb Ethernet networks.
- Rated OM3 to offer a high-speed 50/125 multimode fiber solution
- High-bandwidth fiber cable reaches 10 Gb speeds up to 300 m at 850 nm
- Laser-optimized for use with cost-effective VCSEL and LED laser light sources
- Aqua OFNP jacket allows easy ID in a crowded switch or patch panel
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Support Higher Bandwidths in Data Networks with OM3 Multimode 50/125 Fiber Patch Cable
As the amount of traffic in data networks grows, so does the need for next generation devices and fiber cables to support higher bandwidths. This LC-to-LC multimode fiber optic Ethernet cable is well-suited for 10/40 Gb Ethernet applications up to 300 meters (984 feet) at 850 nm.
Use with VCSEL Light Sources for a Cost-Effective, High-Bandwidth Solution
The N820-07M-TAA is a laser-optimized multimode fiber (LOMMF) cable designed for use with vertical-cavity surface-emitting lasers (VCSELs) and LED lasers to offer a cost-effective, high-bandwidth solution over extended distances in the 850 nm wavelength range. It is commonly used in LANs, SANs and high-speed parallel interconnects for head-ends, central offices and data centers.
Experience Reliable Performance with Premium Construction
Premium materials ensure this multimode fiber cable reliably carries data and voice signals. The N820-07M-TAA has duplex male LC connectors on each end. The aqua OFNP (Optical Fiber Non-Conductive Plenum) jacket is highly fire-resistant, making this cable ideal for plenum areas such as drop ceilings and raised floors. It meets current IEEE 802.3ae and TIA LOMMF standards, and is compatible with existing OM3-rated 50/125 fiber solutions.
TAA-Compliant for GSA Schedule Purchases
The N820-07M-TAA is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 037332286260 |
Technology | Multimode |
Optical Mode | OM3 |
Mode Type | Multimode |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side B - Connector 1 | LC DUPLEX (MALE) |
Endface Polish | PC |
PHYSICAL
Cable Jacket Color | Aqua |
Connector Color | Beige; White; Yellow |
Cable Jacket Material | LSZH |
Cable Jacket Rating | OFNP |
Cable Outer Diameter (OD) | 2.0mm x 4.0mm |
Clad Diameter (microns) | 125.0 |
Core Diameter (microns) | 50.0 |
Primary Coating Diameter (microns) | 245.0 |
Number of Fibers | 2 |
Cable Length (ft.) | 22.97 |
Cable Length (in.) | 275.6 |
Minimum Bend Radius | 20 mm (Dynamic); 10 mm (Static) |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
Fiber Cable Length | 7M (23 ft) |
ENVIRONMENTAL
Operating Temperature Range | -4° to 158°F (-20° to 70°C) |
Storage Temperature Range | -40° to 176°F (-40° to 80°C) |
Relative Humidity | 5% to 85% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 10 Gbps; 40 Gbps; 100 Gbps; 400 Gbps |
Wavelength | 1300nm; 850nm |
Attenuation @ 850NM | 2.4 dB/km |
Attenuation @ 1300NM | 0.6 dB/KM |
Insertion Loss | < 0.3 dB |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Transceiver Modules
Model Number | Description | |
---|---|---|
N286-10G-SR-C | Cisco-Compatible SFP-10G-SR SFP+ Transceiver - 10GBase-SR, LC Duplex MMF, 10 Gbps, 850 nm, 400 m (1312 ft.) |