Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Industrial-grade switch expands Ethernet connectivity to factory floors and other environments with space constraints and wide temperature ranges.

  • 5 auto-negotiable 10/100 Mbps RJ45 ports connect devices over a LAN
  • EIP QoS control mechanism, widely used for Ethernet/IP data stream
  • Industrial-grade switch supports operating temperature range of -40° to 75°C
  • Easy-to-read LEDs indicate connection and activity status for all Ethernet ports
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

Features

5-Port Unmanaged Ethernet Switch Connects Your Devices to a LAN
This space-saving switch with EIP QoS transmits data over an Ethernet network. Five auto-negotiating 10/100 Mbps ports send data only to the devices designated to receive it, which improves the efficiency and potential throughput of the network.

Ethernet/IP Quality of Service (EIP QoS)
The EIP QoS control mechanism is widely used for Ethernet/IP data streams. Based on the application requirements, this feature helps provide different priorities for different users or data streams. This helps ensure that the performance of data streams deliver at a certain level. Note: While NFI-U05A does support QoS, the feature is handled automatically by our product. If you want to control network traffic flow or prioritize specific ports to your personal preference, you must use a router in your network with a QoS tool to achieve this level of control.

Ruggedized Metal Housing Built to Last in Harsh Environments
The compact NFI-U05A adds 10/100 Mbps Ethernet capacity to your industrial and commercial applications, such as factory floors, warehouse operations and other environments with space constraints and wide temperature ranges. The industrial-grade high-strength case withstands vibration, shock and free fall. It can also operate in extreme temperatures ranging from -40 to 75 degrees Celsius (-40 to 167 degrees Fahrenheit).

Unmanaged Switch Requires Little to No Configuration
Quickly connect your network devices with little to no configuration. LEDs indicate when the switch is powered on and which Ethernet ports are showing activity. The NFI-U05A supports MAC address auto-learning and auto-aging for efficient routing, as well as automatic MDI/MDI-X crossover detection for plug-and-play functionality. IEEE 802.3x flow control allows smooth transmission of large files.

Works with the Most Popular Web Browsers
The NFI-U05A is browser-based and works independently from the connected computer's operating system. Because switch compatibility is based on common hardware standards, rather than system software dependencies, the NFI-U05A accommodates most platforms. Preferred web browsers include Google Chrome (on both Windows and macOS) and Microsoft Edge (Windows only).

Flexible Mounting Options
The open-type device may be DIN mounted using the pre-installed rail clip, which mounts firmly to any standard 35 mm DIN rail. It may also be wall mounted using the rear mounting holes. A 3-pin 12–48VDC terminal block supplies power input. Device power must be supplied by SELV circuit.

TAA-Compliant for GSA Schedule Purchases
The NFI-U05A is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

  • NFI-U05A 5-Port Unmanaged Industrial Switch
  • DIN rail-mounting clip (pre-installed)
  • Wall-mounting bracket (pre-installed)
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332282033
Product TypeUnmanaged Industrial Ethernet Switch with EIP QOS
INPUT
Maximum Input Amps DetailsMaximum of 0.15A DC. The device power shall be supplied by SELV circuit
Voltage Compatibility (VDC)From 12~48
Power Source3-Pin Terminal Block
POWER
Power Consumption (Watts)3.00
CONNECTIONS
Number of Ports5
Ports5
Ports Detail

5x 10/100Base-T

PoE Supported Ports0
Network Switch Ports(5) 10/100 (RJ45)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators1- PWR(Green): for Power; 2- 100(Green): for Ethernet speed 100Mbps; 3- LNK/ACT(Green): for data transmitting/receiving
PHYSICAL
Primary Form FactorDIN-Rail; Wall-mount
ColorBlack
Material of ConstructionAluminum casing
Shipping Dimensions (hwd / in.)2.44 x 5.04 x 9.33
Shipping Weight (lbs.)0.68
Unit Dimensions (hwd / in.)4.300 x 0.920 x 2.910
Unit Weight (lbs.)0.42
ENVIRONMENTAL
Operating Temperature Range-40° to 167°F (-40° to 75°C)
Storage Temperature Range-40° to 185°F (-40° to 85°C)
Relative Humidity5% to 95% (Non-Condensing)
COMMUNICATIONS
Network Compatibility100 Mbps (Fast Ethernet)
Network Compatibility Details

Auto-negotiable

Switching Capacity1Gbps
Switching Capacity Details200Mbps Per Port with Full Duplex
FEATURES & SPECIFICATIONS
Jumbo Frames0
MAC Auto LearningYes
Storm ControlNo
Auto MDI/MDIX Crossover DetectionYes
STANDARDS & COMPLIANCE
Product CertificationsNOM (Mexico)
Product ComplianceCE (Europe); FCC (USA); IEEE 802.1p Class of Service (Europe); IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 10 ft. (3.05 m) N001-010-BK N001-010-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 10 ft. (3.05 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 25 ft. (7.62 m) N001-025-BK N001-025-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 25 ft. (7.62 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 50 ft. (15.24 m) N001-050-BK N001-050-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 50 ft. (15.24 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 100 ft. (30.5 m) N001-100-BK N001-100-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 100 ft. (30.5 m)
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 15 ft. (4.57 m) N002-015-BK N002-015-BK Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 15 ft. (4.57 m)
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 25 ft. (7.62 m) N002-025-BK N002-025-BK Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 25 ft. (7.62 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.