Part Number: N042-BC1-WH TAA

Mounts to a standard junction box to help organize HDMI, DisplayPort, VGA and other AV cables passing behind a wall.
- Ideal for conference room, home theater and auditorium in-wall wiring installations
- Compatible with wide range of single-gang junction boxes and AV cabling
- Covered design helps prevent dust and debris from entering the junction box
- High-impact plastic construction designed to blend in with your home/office decor
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Single-Gang Wall Plate Creates an Easy Access Point for Premise AV Cables
This bulk cable faceplate easily mounts to a standard single-gang junction box with no need for a specialty adapter. The N042-BC1-WH helps organize audio/video cables passing behind the wall in conference rooms, home theater and auditorium installations. It’s compatible with a full array of junction boxes and AV cables, including HDMI, DisplayPort and VGA.
Gathers Common Cables into a Single Access Point
The impact-resistant ABS plastic wall plate organizes bulk cabling at one access point for aesthetics and easy access. Its covered design helps prevent dust and debris from entering the junction box. Its curved opening allows cables to be pulled through without bending or rubbing against the faceplate, which could damage the cable jacket.
TAA-Compliant for GSA Schedule Purchases
The N042-BC1-WH is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 037332283283 |
PHYSICAL
Color | White |
Material of Construction | Impact-resistant, UV-stabilized ABS |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | 3.28" (83.34mm) |
Total Number of Ports | 1 |
Unit Dimensions (hwd / in.) | 4.500 x 2.750 x 1.802 |
Unit Packaging Type | Polybag |
Unit Weight (lbs.) | 0.0683 |
Mounting Details | Machine Screws (x2) |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Relative Humidity | 10% to 85% RH |
FEATURES & SPECIFICATIONS
Mounting Accessory Included | Yes |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA C22.2 No. 182.4-M90 (Canada); ICES (Canada); NOM (Mexico); RCM (Australia & New Zealand); UL 1863 |
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS3; Trade Agreements Act (TAA); UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P502-030 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 30 ft. (9.14 m) | |
P568-025 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 25 ft. (7.62 m) | |
P580-010 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) |
Documents & Downloads
Declarations of Conformity
Product Images